Rated voltage | Non-inductive load (A) | Inductive load (A) | ||||||
---|---|---|---|---|---|---|---|---|
Resistive load | Lamp load | Inductive load | Motor load | |||||
NC | NO | NC | NO | NC | NO | NC | NO | |
125 VAC | 1 | 1 | 1 | 0.7 | 1 | 1 | 1 | 1 |
30 VDC | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Miniature Limit Switch
last update: November 13, 2023
Rated voltage | Non-inductive load (A) | Inductive load (A) | ||||||
---|---|---|---|---|---|---|---|---|
Resistive load | Lamp load | Inductive load | Motor load | |||||
NC | NO | NC | NO | NC | NO | NC | NO | |
125 VAC | 1 | 1 | 1 | 0.7 | 1 | 1 | 1 | 1 |
30 VDC | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Inrush current | NC | 5 A max. |
---|---|---|
NO | 2.5 A max. |
Degree of protection *1 | IP67 (EN60947-5-1) | |
---|---|---|
Durability *2 | Mechanical | 10,000,000 operations min. |
Electrical | 200,000 operations min. (1 A at 125 VAC, resistive load) | |
Operating speed | 0.1 mm/s to 0.5 m/s (in case of plunger)
1 mm/s to 1 m/s (in case of roller lever) |
|
Operating
frequency |
Mechanical | 120 operations/min |
Electrical | 30 operations/min | |
Rated frequency | 50/60 Hz | |
Insulation resistance | 100 MΩ min. (at 500 VDC) | |
Contact resistance (initial) | 100 mΩ max. | |
Dielectric
strength |
Between terminals of same polarity | 1,000 VAC, 50/60 Hz for 1 min |
Between current-carrying metal
parts and ground |
1,500 VAC, 50/60 Hz for 1 min | |
Between each termi-nal and non-
current-carrying metal part |
1,500 VAC, 50/60 Hz for 1 min | |
Vibration
resistance |
Malfunction | 10 to 55 Hz, 1.5-mm double amplitude *3 |
Shock
resistance |
Destruction | 1,000 m/s2 max. |
Malfunction | 500 m/s2 max. *3 | |
Ambient operating temperature | -10°C to +70°C (with no icing) | |
Ambient operating humidity | 35% to 95%RH | |
Weight | Approx. 120 g (in the case of D4CC-1002) |
The leakage current and resistance of Switches with indicators are as follows:
Item Model | D4CC-2[][][] | D4CC-4[][][] |
---|---|---|
Voltage | 125 VAC | 30 VDC |
Leakage current | 1.0 mA | 1.0 mA |
Resistive value | 150 k Ω | 30 k Ω |
last update: November 13, 2023