Page top

A3P (Super Luminosity Type)

Lighted Pushbutton Switch (Square) Ultra Bright LED Type

A3P (Super Luminosity Type)

Large Square-bodied Lighted Pushbutton Switches New models added with Ultra LEDs.

(Unit: mm)

A3PJ (Rectangular) Models

A3P (Super Luminosity Type) Dimensions 1

A3PA (Square) Models

A3P (Super Luminosity Type) Dimensions 2

A3PT (Round) Models

A3P (Super Luminosity Type) Dimensions 3

Panel Cutout

(If you use a Switch Guard or Seal Cover, refer to Switch and Guard Mounting Dimensions or Seal Cover Mounting Dimensions in the A3P datasheet.)

A3PJ (Rectangular) Models

A3P (Super Luminosity Type) Dimensions 5

Note:
1. n: Number of Units
2. Recommended panel thickness: 1 to 5 mm
3. Mount the panel before mounting the Switch Guard.
4. If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the coating.

A3PA (Square) Models

A3P (Super Luminosity Type) Dimensions 6

Note:
1. n: Number of Units
2. Recommended panel thickness: 1 to 5 mm
3. Mount the panel before mounting the Switch Guard.
4. If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the coating.

A3PT (Round) Models

A3P (Super Luminosity Type) Dimensions 7

Note:
1. Recommended panel thickness: 1 to 5 mm
2. If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the coating.