Page top

M2P (Super Luminosity Type)

Indicator (Square) Ultra Bright LED Type

M2P (Super Luminosity Type)

Large Square-bodied Indicators. New models added with Ultra LEDs.

(Unit: mm)

M2PJ (Rectangular) Models

M2P (Super Luminosity Type) Dimensions 1

M2PA (Square) Models

M2P (Super Luminosity Type) Dimensions 2

M2PT (Round) Models

M2P (Super Luminosity Type) Dimensions 3

Panel Cutout

M2PJ (Rectangular) Models

M2P (Super Luminosity Type) Dimensions 5

Note:
1. n: Number of Units
2. Recommended panel thickness: 1 to 5 mm
3. Mount the panel before mounting the Switch Guard.
4. If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the coating.

M2PA (Square) Models

M2P (Super Luminosity Type) Dimensions 6

Note:
1. n: Number of Units
2. Recommended panel thickness: 1 to 5 mm
3. If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the coating.

M2PT (Round) Models

Note:
1. Recommended panel thickness: 1 to 5 mm
2. If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the coating

M2P (Super Luminosity Type) Dimensions 7