Page top

M2P (Super Luminosity Type)

Indicator (Square) Ultra Bright LED Type

M2P (Super Luminosity Type)

Large Square-bodied Indicators. New models added with Ultra LEDs.

LED and Incandescent Lamp Ratings and Characteristics

Ratings and characteristics are the same as those for the A3P Lighted Pushbutton Switches. Refer to the A3P datasheet.

Approved Standard Ratings

UL (File No. E41515), CSA (File No. LR45258)

LED: 24 VDC max.
Incandescent lamp: 28 VAC/VDC,1.2 W max.
Note:
Certification has been obtained for the Indicator.
For detailed information on individual products that have received certification, consult your supplier.