Page top

A3S (Super Luminosity Type)

Lighted Pushbutton Switch (Square) Ultra Bright LED Type

A3S (Super Luminosity Type)

Pushbutton Switch Series with Square 40-mm Body. New models added with Ultra LEDs.

(Unit: mm)

The Dimension shows 2-switch outputs.

Rectangular Models (A3SJ)

A3S (Super Luminosity Type) Dimensions 2

Square Models (A3SA)

A3S (Super Luminosity Type) Dimensions 3

Note: Unless specified, a tolerance of ±0.4 mm applies for all dimensions. Use a mounting panel thickness of 1 to 4 mm.

Panel Cutout

(If you use a Switch Guard or Seal Cover, refer to Switch and Guard Mounting Dimensions or Seal Cover Mounting Dimensions in the A3S datasheet.)

Rectangular Models (A3SJ)

A3S (Super Luminosity Type) Dimensions 6

Square Models (A3SA)

A3S (Super Luminosity Type) Dimensions 7