Page top

M2S (Super Luminosity Type)

Indicator (Square) Ultra Bright LED Type

M2S (Super Luminosity Type)

Indicator Series with Square 40-mm Body. New models added with Ultra LEDs.

(Unit: mm)

Rectangular Models (M2SJ)

M2S (Super Luminosity Type) Dimensions 1

Square Models (M2SA)

M2S (Super Luminosity Type) Dimensions 2

Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions. Recommended panel thickness: 1 to 4 mm

Panel Cutout

(If you use a Switch Guard or Seal Cover, refer to Switch and Guard Mounting Dimensions or Seal Cover Mounting Dimensions in the A3S datasheet.)

M2SJ

M2S (Super Luminosity Type) Dimensions 5

M2SA

M2S (Super Luminosity Type) Dimensions 6