Page top

M2S (Super Luminosity Type)

Indicator (Square) Ultra Bright LED Type

M2S (Super Luminosity Type)

Indicator Series with Square 40-mm Body. New models added with Ultra LEDs.

Ordering as a Set

The model numbers used to order sets of Units are given in the following tables. One set comprises the Operation Unit, Lamp, and Socket Unit.

Rectangular M2SJ

Rectangular Models

M2S (Super Luminosity Type) Lineup 3

Case color Black Lamp holder color symbol
(color)
Lighting method
LED lamp 5 VDC M2SJ-90A1-05S(1) R, O, G, W, Y, A, or PW
12 VAC/DC M2SJ-90A1-12S(1)
24 VAC/DC M2SJ-90A1-24S(1)

Note: Enter the desired color symbol for the Pushbutton in (1). (R) = Red, (O) = Orange, (G) = Green, (W) = White,
          (Y) = Yellow, (A) = Blue, (PW) = Pure White.

M2S (Super Luminosity Type) Lineup 4

Square M2SA

Square Models

M2S (Super Luminosity Type) Lineup 6

Case color Black Lamp holder color symbol
(color)
Lighting method
LED lamp 5 VDC M2SA-90A1-05S(1) R, O, G, W, Y, A, or PW
12 VAC/DC M2SA-90A1-12S(1)
24 VAC/DC M2SA-90A1-24S(1)

Note: Enter the desired color symbol for the Pushbutton in (1). (R) = Red, (O) = Orange, (G) = Green, (W) = White,
          (Y) = Yellow, (A) = Blue, (PW) = Pure White.

M2S (Super Luminosity Type) Lineup 7

Accessories, Replacements, and Tools

The accessories, replacements, and tools are the same as those for the A3S. Refer to the A3S datasheet.