Page top

M2S (Super Luminosity Type)

Indicator (Square) Ultra Bright LED Type

M2S (Super Luminosity Type)

Indicator Series with Square 40-mm Body. New models added with Ultra LEDs.

Approved Standard Ratings

UL (File No. E41515), CSA (File No. LR45258)

LED: 24 VDC max.
Note: Certification has been obtained for the Indicator.
           For detailed information on individual products that have received certification, consult your supplier.

Ratings

Ambient operating temperature -10 to 50°C (with no icing or condensation)
Ambient operating humidity 35% to 85%RH
Ambient storage temperature -25 to 65°C (with no icing or condensation)

LED Lamp Ratings

Operating voltage Rated voltage Rated current
5 VDC ±5% 5 VDC 8 mA
12 VAC/VDC ±5% 12 VAC/VDC
24 VAC/VDC ±5% 24 VAC/VDC