Page top

Item list of WL, WLM

Two-circuit Limit Switch/Long-life Two-circuit Limit Switch

Two-circuit Limit Switch/Long-life Two-circuit Limit Switch WL, WLM

Wide Range of Two-circuit Switches; Select One for the Operating Environment/Application

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 61 - 80 of 120

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
Model NumberDescription
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Top roller plunger, LED
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Top roller plunger, Neon lump
General-purpose Limit switches, Standard, General load, IP67 Heat-resistant type, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Top roller plunger
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Sealed top roller plunger
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Sealed top roller plunger, LED
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Sealed top roller plunger, LED
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Sealed top roller plunger, Neon lump
General-purpose Limit switches, Standard, General load, IP67 Heat-resistant type, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Sealed top roller plunger
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Top ball plunger
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Top ball plunger, LED
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Top ball plunger, Neon lump
General-purpose Limit switches, High sensitivity, General load, IP67, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Adjustable roller lever(25 to 89 R)
General-purpose Limit switches, High sensitivity, General load, IP67, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Adjustable roller lever(25 to 89 R), LED
General-purpose Limit switches, High sensitivity, General load, IP67, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Roller lever(38 R)
General-purpose Limit switches, High sensitivity, General load, IP67 Airtight built-in switch, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Roller lever(38 R), LED
General-purpose Limit switches, High sensitivity, General load, IP67 Airtight built-in switch, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Roller lever(38 R), LED, Oil-resistant cable 2 cores 0.5 m
General-purpose Limit switches, High sensitivity, General load, IP67 Airtight built-in switch, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Roller lever(38 R), Neon lump
General-purpose Limit switches, High sensitivity, General load, IP67, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Roller lever(38 R), LED
General-purpose Limit switches, High sensitivity, General load, IP67, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Roller lever(38 R), LED, Oil-resistant cable 4 cores 0.3 m
General-purpose Limit switches, High sensitivity, General load, IP67, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO/SPST-NC, Roller lever(38 R), LED, Oil-resistant cable 3 cores 0.3 m

All Items 61 - 80 of 120

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6