Page top

WL-N / WL

Two-circuit Limit Switch

WL-N / WL

Two-circuit limit switches that can be selected to match the operating environment and application

General-purpose Switches

Standard Switches

Switches with Roller Lever Actuators

Basic Switches

Actuator Roller lever: R38
3263_lu_1_1
Roller lever: R50
3263_lu_1_2
Roller lever: R63
3263_lu_1_3
Pretravel (PT) Model Model Model
15±5° WLCA2-N WLCA2-7-N WLCA2-8-N
25±5° WLCA2-2-N --- ---
20° max. WLCA2-2N-N --- ---

Actuator Adjustable roller lever
3263_lu_2_1
Adjustable rod lever:
25 to 140 mm
3263_lu_2_2
Adjustable rod lever:
350 to 380 mm
3263_lu_2_3
Rod spring lever
3263_lu_2_4
Pretravel (PT) Model Model Model Model
15±5° WLCA12-N WLCL-N WLCAL4-N WLCAL5-N
25±5° WLCA12-2-N WLCL-2-N --- ---
20° max. WLCA12-2N-N WLCL-2N-N --- ---

High-sensitivity Switches

Actuator Roller lever: R38
3263_lu_1_1
Adjustable roller lever
3263_lu_2_1
Adjustable rod lever: 25 to 140 mm
3263_lu_2_2
Load Model Model Model
Standard load WLG2 WLG12 WLGL
Microload WL01G2 WL01G12 WL01GL

High-precision Switches

Actuator Roller lever: R38
3263_lu_1_1
Load Model
Standard load WLGCA2
Microload WL01GCA2

Switches with Plunger Actuators

Basic Switches

Actuator Sealed Top Plunger
3263_lu_5_1
Sealed Top-roller
plunger
3263_lu_5_2
Sealed Top-ball plunger
3263_lu_5_3
Top-roller plunger
3263_lu_5_4
Pretravel (PT) Model Model Model Model
1.7 mm max. WLD18-N WLD28-N WLD38-N WLD2-N

Actuator Horizontal plunger
3263_lu_6_1
Horizontal-roller plunger
3263_lu_6_2
Horizontal-ball plunger
3263_lu_6_3
Pretravel (PT) Model Model Model
2.8 mm max. WLSD-N WLSD2-N WLSD3-N

Switches with Flexible Rod Actuators

Basic Switches

Actuator Coil spring (spring diameter: 6.5)
3263_lu_7_1
Coil spring (spring diameter: 4.8)
3263_lu_7_2
Pretravel (PT) Model Model
20±10 mm WLNJ-N WLNJ-30-N

Actuator Resin rod (rod diameter: 8)
3263_lu_8_1
Steel wire (wire diameter: 1)
3263_lu_8_2
Pretravel (PT) Model Model
40±20 mm WLNJ-2-N WLNJ-S2-N

Switches with Fork Lock Lever Actuator

Retention type Switches

Actuator Fork lock lever
3263_lu_9_1
Fork lock lever
3263_lu_9_2
Fork lock lever
3263_lu_9_3
Fork lock lever
3263_lu_9_4
Pretravel (PT) Model Model Model Model
55° max. WLCA32-41-N WLCA32-42-N WLCA32-43-N WLCA32-44-N

Operation indicator Switches

* The default setting is light-ON when not operating (NO wiring). Turn the lamp holder by 180° to change the setting to
  light-ON when operating (NC wiring).

Switches with Roller Lever Actuators

Basic Switches

Actuator Roller lever: R38
3263_lu_1_1
Roller lever: R50
3263_lu_1_2
Roller lever: R63
3263_lu_1_3
Indicator * Pretravel (PT) Model Model Model
Neon lamp 15±5° WLCA2-LE-N WLCA2-7LE-N WLCA2-8LE-N
25±5° WLCA2-2LE-N --- ---
20° max. WLCA2-2NLE-N --- ---
LED 15±5° WLCA2-LD-N WLCA2-7LD-N WLCA2-8LD-N
25±5° WLCA2-2LD-N --- ---
20° max. WLCA2-2NLD-N --- ---

Actuator Adjustable roller
lever
3263_lu_2_1
Adjustable rod lever:
25 to 140 mm
3263_lu_2_2
Adjustable rod lever:
350 to 380 mm
3263_lu_2_3
Rod Spring Lever
3263_lu_2_4
Indicator
*
Pretravel
(PT)
Model Model Model Model
Neon
lamp
15±5° WLCA12-LE-N WLCL-LE-N WLCAL4-LE-N WLCAL5-LE-N
25±5° WLCA12-2LE-N WLCL-2LE-N --- ---
20° max. WLCA12-2NLE-N WLCL-2NLE-N --- ---
LED 15±5° WLCA12-LD-N WLCL-LD-N WLCAL4-LD-N WLCAL5-LD-N
25±5° WLCA12-2LD-N WLCL-2LD-N --- ---
20° max. WLCA12-2NLD-N WLCL-2NLD-N --- ---

High-sensitivity Switches

Actuator Roller lever R38
3263_lu_1_1
Indicator * Pretravel (PT) Model
Neon lamp 10° +2°, -1° WLG2-LE
LED WLG2-LD

Actuator Adjustable roller lever
3263_lu_2_1
Adjustable rod lever: 25 to 140 mm
3263_lu_2_2
Indicator * Pretravel (PT) Model Model
Neon lamp 10° +2°, -1° WLG12-LE WLGL-LE
LED WLG12-LD WLGL-LD

High-precision Switches

Actuator Roller lever: R38
3263_lu_1_1
Indicator * Pretravel (PT) Model
Neon lamp 5° +2°, 0° WLGCA2-LE
LED WLGCA2-LD

Switches with Fork Lock Lever Actuator

Retention type Switches

Actuator Fork lock lever
3263_lu_9_1
Fork lock lever
3263_lu_9_2
Fork lock lever
3263_lu_9_3
Indicator * Pretravel (PT) Model Model Model
Neon lamp 55° max. WLCA32-41LE-N WLCA32-42LE-N WLCA32-43LE-N
LED WLCA32-41LD-N --- WLCA32-43LD-N

Switches with Plunger Actuators

Basic Switches

Actuator Sealed Top
plunger
3263_lu_5_1
Sealed Top-roller
plunger
3263_lu_5_2
Sealed Top-ball
plunger
3263_lu_5_3
Top-roller plunger
3263_lu_5_4
Indicator * Pretravel (PT) Model Model Model Model
Neon lamp 1.7 mm max. WLD18-LE-N WLD28-LE-N WLD38-LE-N WLD2-LE-N
LED WLD18-LD-N WLD28-LD-N WLD38-LD-N WLD2-LD-N

Actuator Horizontal plunger
3263_lu_6_1
Horizontal-roller plunger
3263_lu_6_2
Horizontal-ball plunger
3263_lu_6_3
Indicator * Pretravel (PT) Model Model Model
Neon lamp 2.8 mm max. WLSD-LE-N WLSD2-LE-N WLSD3-LE-N
LED WLSD-LD-N WLSD2-LD-N WLSD3-LD-N

Switches with Flexible Rod Actuators

Basic Switches

Actuator Coil spring (spring diameter: 6.5)
3263_lu_7_1
Coil spring (spring diameter: 8)
3263_lu_7_2
Indicator * Pretravel (PT) Model Model
Neon lamp 20±10 mm WLNJ-LE-N WLNJ-30LE-N
LED WLNJ-LD-N WLNJ-30LD-N

Actuator Resin rod (rod diameter: 8)
3263_lu_8_1
Steel wire (wire diameter: 1)
3263_lu_8_2
Indicator * Pretravel (PT) Model Model
Neon lamp 40±20 mm WLNJ-2LE-N WLNJ-S2LE-N
LED WLNJ-2LD-N WLNJ-S2LD-N

Sensor I/O Connector Switches

Switches with Direct-wired Connectors

Basic Switches

Actuator Roller lever: R38
3263_lu_1_1
Connector
shape
Built-in switch
specification
Voltage Wiring
Specifications
Connector
pin No.
Pretravel
(PT)
Model
Threaded General-
purpose
AC NO only 2 core NO (3) (4) 15±5° WLCA2-LDK13A-N
NC + NO 4 core NC (1) (2)
NO (3) (4)
WLCA2-LDK43A-N
DC NO only 2 core NO (3) (4) WLCA2-LDK13-N
NC + NO 4 core NC (1) (2)
NO (3) (4)
WLCA2-LDK43-N
Airtight DC NO only 2 core NO (3) (4) WLCA2-55LDK13-N
NC + NO 4 core NC (1) (2)
NO (3) (4)
WLCA2-55LDK43-N

Actuator Sealed Top-roller plunger
3263_lu_5_2
Connector
shape
Built-in switch
specification
Volt-
age
Wiring
Specifications
Connector
pin No.
Pretravel
(PT)
Model
Threaded General-
purpose
DC NO only 2 core NO (3) (4) 1.7 mm
max.
WLD28-LDK13-N
NC + NO 4 core NC (1) (2)
NO (3) (4)
WLD28-LDK43-N
Airtight DC NO only 2 core NO (3) (4) WLD28-55LDK13-N
NC + NO 4 core NC (1) (2)
NO (3) (4)
WLD28-55LDK43-N

High-sensitivity Switches

Actuator Roller lever: R38
3263_lu_1_1
Connector
shape
Built-in switch
specification
Voltage Wiring
Specifications
Connector
pin No.
Pretravel
(PT)
Model
Threaded General-
purpose
DC NO only 2 core NO (3) (4) 10°
+2°, -1°
WLG2-LDK13
NC + NO 4 core NC (1) (2)
NO (3) (4)
WLG2-LDK43
Airtight NO only 2 core NO (3) (4) WLG2-55LDK13
NC + NO 4 core NC (1) (2)
NO (3) (4)
WLG2-55LDK43

High-precision Switches

Actuator Roller lever: R38
3263_lu_1_1
Connector
shape
Built-in switch
specification
Voltage Wiring
Specifications
Connector
pin No.
Pretravel
(PT)
Model
Threaded General-
purpose
DC NO only 2 core NO (3) (4)
+2°, 0°
WLGCA2-LDK13
NC + NO 4 core NC (1) (2)
NO (3) (4)
WLGCA2-LDK43
Airtight NO only 2 core NO (3) (4) WLGCA2-55LDK13
NC + NO 4 core NC (1) (2)
NO (3) (4)
WLGCA2-55LDK43

Note: The default setting is light-ON when not operating (NO wiring).
         Turn the lamp holder by 180° to change the setting to light-ON when operating (NC wiring).
         (However, Four-core Switches cannot be switched to light-ON when operating (NC wiring).)

Switches with Pre-wired Connectors *

Basic Switches

Actuator Roller lever: R38
3263_lu_1_1
Sealed Top-roller
Plunger
3263_lu_5_2
Pretravel (PT) 15±5° 1.7 mm max.
Connector
shape
Built-in
switch
specifi-
cation
Volt-
age
Wiring
Specifications
Connector
pin No.
Model
Threaded
(M12)
General-
purpose
DC NO only 2 core NO (3) (4) WLCA2-LD-M1J-N WLD28-LD-M1J-N
NO (1) (4) WLCA2-LD-M1GJ-N WLD28-LD-M1GJ-N
NC only 2 core NC (3) (2) WLCA2-LD-M1JB-N ---
NC + NO 4 core NC (1) (2) 
NO (3) (4)
WLCA2-LD-DGJ-N WLD28-LD-DGJ-N
NO only 3 core NO (3) (4)
NC (2)
WLCA2-LD-DK1EJ-N WLD28-LD-DK1EJ-N
Airtight NO only 2 core NO (3) (4) WLCA2-55LD-M1J-N WLD28-55LD-M1J-N
NO (1) (4) WLCA2-55LD-M1GJ-N WLD28-55LD-M1GJ-N
NC only 2 core NC (3) (2) WLCA2-55LD-M1JB-N WLD28-55LD-M1JB-N
NC + NO 4 core NC (1) (2) 
NO (3) (4)
WLCA2-55LD-DGJ-N WLD28-55LD-DGJ-N
NO only 3 core NO (3) (4)
NC (2)
WLCA2-55LD-DK1EJ-N WLD28-55LD-DK1EJ-N
Smartclick General-
purpose
NO only 2 core NO (3) (4) --- ---
NO (1) (4) --- ---
NC only 2 core NC (3) (2) --- ---
NC + NO 4 core NC (1) (2) 
NO (3) (4)
WLCA2-LD-DTGJ-N ---
NO only 3 core NO (3) (4)
NC (2)
WLCA2-LD-DTK1EJ-N ---
Airtight NO only 2 core NO (3) (4) --- ---
NO (1) (4) --- ---
NC only 2 core NC (3) (2) --- ---
NC + NO 4 core NC (1) (2) 
NO (3) (4)
WLCA2-55LD-DTGJ-N ---
NO only 3 core NO (3) (4)
NC (2)
--- ---

High-sensitivity Switches

Actuator Roller lever: R38
3263_lu_1_1
Pretravel (PT) 10° +2°, -1°
Connector
shape
Built-in switch
specification
Voltage Wiring
Specifications
Connector pin
No.
Model
Threaded
(M12)
General-purpose DC NO only 2 core NO (3) (4) WLG2-LD-M1J
NO (1) (4) WLG2-LD-M1GJ
NC only 2 core NO (3) (2) WLG2-LD-M1JB
NC + NO 4 core NC (1) (2) 
NC (3) (4)
WLG2-LD-DGJ03
NO only 3 core NO (3) (4)
NO (2)
WLG2-LD-DK1EJ03
Airtight NO only 2 core NO (3) (4) WLG2-55LD-M1J
NO (1) (4) WLG2-55LD-M1GJ
NC only 2 core NO (3) (2) WLG2-55LD-M1JB
NC + NO 4 core NC (1) (2) 
NO (3) (4)
WLG2-55LD-DGJ03
NO only 3 core NO (3) (4)
NO (2)
WLG2-55LD-DK1EJ03
Smartclick General-purpose NO only 2 core NO (3) (4) WLG2-LD-M1TJ
NO (1) (4) WLG2-LD-M1TGJ
NC only 2 core NO (3) (2) WLG2-LD-M1TJB
NC + NO 4 core NC (1) (2) 
NC (3) (4)
WLG2-LD-DTGJ03
NO only 3 core NO (3) (4)
NO (2)
WLG2-LD-DTK1EJ03
Airtight NO only 2 core NO (3) (4) WLG2-55LD-M1TJ
NO (1) (4) WLG2-55LD-M1TGJ
NC only 2 core NO (3) (2) WLG2-55LD-M1TJB
NC + NO 4 core NC (1) (2) 
NC (3) (4)
WLG2-55LD-DTGJ03
NO only 3 core NO (3) (4)
NO (2)
WLG2-55LD-DTK1EJ03

High-precision Switches

Actuator Roller lever: R38
3263_lu_1_1
Pretravel (PT) 5° +2°, 0°
Connector
shape
Built-in switch
specification
Voltage Wiring
Specifications
Connector pin
No.
Model
Threaded
(M12)
General-purpose DC NO only 2 core NO (3) (4) WLGCA2-LD-M1J
NO (1) (4) WLGCA2-LD-M1GJ
NC only 2 core NO (3) (2) WLGCA2-LD-M1JB
NC + NO 4 core NC (1) (2) 
NC (3) (4)
WLGCA2-LD-DGJ03
NO only 3 core NO (3) (4)
NO (2)
---
Airtight NO only 2 core NO (3) (4) WLGCA2-55LD-M1J
NO (1) (4) WLGCA2-55LD-M1GJ
NC only 2 core NO (3) (2) WLGCA2-55LD-M1JB
NC + NO 4 core NC (1) (2) 
NO (3) (4)
WLGCA2-55LD-DGJ03
NO only 3 core NO (3) (4)
NO (2)
---
Smartclick General-purpose NO only 2 core NO (3) (4) ---
NO (1) (4) ---
NC only 2 core NO (3) (2) ---
NC + NO 4 core NC (1) (2) 
NC (3) (4)
WLGCA2-LD-DTGJ03
NO only 3 core NO (3) (4)
NO (2)
WLGCA2-LD-DTK1EJ03
Airtight NO only 2 core NO (3) (4) ---
NO (1) (4) ---
NC only 2 core NO (3) (2) ---
NC + NO 4 core NC (1) (2) 
NC (3) (4)
WLGCA2-55LD-DTGJ03
NO only 3 core NO (3) (4)
NO (2)
---

* The standard cable length for a pre-wired connector is 0.3 m. Contact your OMRON representative for information on
  other cable lengths.
Note: The default setting is light-ON when not operating (NO wiring).
         Turn the lamp holder by 180° to change the setting to light-ON when operating (NC wiring).
         (However, Three-core and Four-core Switches cannot be switched to light-ON when operating (NC wiring).)

Connecting Sensor I/O connector cable (Socket)

WL-N / WL Lineup 43

Type AC/DC
Type
Number of
cable cores
Cable length
L (m)
Model Applicable limit switch
models
M12 Screw (Straight)
3263_lu_26_2
AC 2 2 m XS2F-A421-DB0-F WL[]-[]K13A-N
WLG[]-[]K13A
5 m XS2F-A421-GB0-F
4 2 m XS2F-A421-D90-F WL[]-[]K43A-N
WL[]-[]-AGJ-N
WLG[]-[]K43A
WLG[]-[]-AGJ03
5 m XS2F-A421-G90-F
DC 2 2 m XS2F-D421-DD0 WL[]-[]K13-N
WL[]-[]-M1J-N
WLG[]-[]K13
WLG[]-[]-M1J
5 m XS2F-D421-GD0
2 m XS2F-D421-DA0-F WL[]-[]-M1GJ[]-N
WLG[]-[]-M1GJ[]
5 m XS2F-D421-GA0-F
4 2 m XS2F-D421-D80-F WL[]-[]K43-N
WL[]-[]-M1JB-N
WL[]-[]-DGJ-N
WL[]-[]-DK1EJ-N
WLG[]-[]K43
WLG[]-[]-M1JB
WLG[]-[]-DGJ03
WLG[]-[]-DK1EJ03
5 m XS2F-D421-G80-F
M12 Smart click type
(Straight)
3263_lu_26_3
DC 4 2 m XS5F-D421-D80-F WL[]-[]-M1TJ-N
WL[]-[]-M1TGJ-N
WL[]-[]-M1TJB-N
WL[]-[]-DTGJ-N
WL[]-[]-DTK1EJ-N
WLG[]-[]-M1TJ
WLG[]-[]-M1TGJ
WLG[]-[]-M1TJB
WLG[]-[]-DTGJ03
WLG[]-[]-DTK1EJ03
5 m XS5F-D421-G80-F

Note: For models other than the above, or for detailed specifications, refer to the data sheet for XS2 Round Water-resistant
         Connectors (M12 Threads) or XS5 Round Water-resistant Connectors (M12 Smartclick).

Environment-resistant Switches

Switches with Roller Lever Actuators

Basic Switches

Actuator Roller lever: R38
3263_lu_1_1
Adjustable roller lever
3263_lu_2_1
Adjustable rod lever:
25 to 140 mm
3263_lu_2_2
Built-in switch specification Model Model Model
Airtight seal WLCA2-55-N WLCA12-55-N WLCL-55-N
WLCA2-255-N --- ---
WLCA2-2N55-N --- ---
Hermetic
seal *
Molded terminals,
-139 models
WLCA2-139-N WLCA12-139-N WLCL-139-N
WLCA2-2139-N --- ---
WLCA2-2N139-N --- ---
Molded terminals,
-140 models
WLCA2-140-N WLCA12-140-N WLCL-140-N
--- --- ---
WLCA2-2N140-N --- ---
Molded terminals,
-141 models
WLCA2-141-N WLCA12-141-N ---
--- --- ---
--- --- ---
Anti-coolant WLCA2-RP60-N WLCA12-RP60-N WLCL-RP60-N
WLCA2-2RP60-N --- ---
--- --- ---
Heat-resistant WLCA2-TH-N WLCA12-TH-N WLCL-TH-N
WLCA2-2TH-N WLCA12-2TH-N WLCL-2TH-N
WLCA2-2NTH-N WLCA12-2NTH-N WLCL-2NTH-N
Low-temperature WLCA2-TC-N WLCA12-TC-N WLCL-TC-N
WLCA2-2TC-N WLCA12-2TC-N WLCL-2TC-N
WLCA2-2NTC-N WLCA12-2NTC-N WLCL-2NTC-N
Corrosion-proof WLCA2-RP-N WLCA12-RP-N WLCL-RP-N
Weather-proof WLCA2-P1-N WLCA12-P1-N WLCL-P1-N

* The maximum cable length for a Hermetic Switch is 5 m.

High-sensitivity Switches

Actuator Roller lever: R38
3263_lu_1_1
Adjustable roller lever
3263_lu_2_1
Adjustable rod lever:
25 to 140 mm
3263_lu_2_2
Built-in switch specification Model Model Model
Airtight seal WLG2-55 --- ---
Hermetic seal * Molded terminals,
-139 models
WLG2-139 --- ---
Molded terminals,
-140 models
WLG2-140 --- ---
Molded terminals,
-141 models
WLG2-141 --- ---
Anti-coolant WLG2-RP60 --- ---
Heat-resistant WLG2-TH WLG12-TH WLGL-TH
Low-temperature WLG2-TC WLG12-TC WLGL-TC
Corrosion-proof WLG2-RP WLG12-RP WLGL-RP
Weather-proof WLG2-P1 WLG12-P1 WLGL-P1

* The maximum cable length for a Hermetic Switch is 5 m.

High-precision Switches

Actuator Roller lever: R38
3263_lu_1_1
Built-in switch specification Model
Airtight seal WLGCA2-55
Hermetic seal * Molded terminals, -139 models WLGCA2-139
Molded terminals, -140 models WLGCA2-140
Molded terminals, -141 models WLGCA2-141
Anti-coolant WLGCA2-RP60
Heat-resistant WLGCA2-TH
Low-temperature WLGCA2-TC
Corrosion-proof WLGCA2-RP
Weather-proof ---

* The maximum cable length for a Hermetic Switch is 5 m.

Switches with Plunger Actuators

Basic Switches

Actuator Sealed Top-roller
plunger
3263_lu_5_2
Top-roller
plunger
3263_lu_5_4
Horizontal plunger
3263_lu_6_1
Horizontal-roller
plunger
3263_lu_6_2
Built-in switch specification Model Model Model Model
Airtight seal WLD28-55-N WLD2-55-N WLSD-55-N WLSD2-55-N
Hermetic
seal *
Molded terminals,
-139 models
WLD28-139-N WLD2-139-N WLSD-139-N WLSD2-139-N
Molded terminals,
-140 models
WLD28-140-N --- --- WLSD2-140-N
Anti-coolant WLD28-RP60-N WLD2-RP60-N WLSD-RP60-N WLSD2-RP60-N
Heat-resistant WLD28-TH-N WLD2-TH-N WLSD-TH-N WLSD2-TH-N
Low-temperature WLD28-TC-N --- WLSD-TC-N WLSD2-TC-N
Corrosion-proof WLD28-RP-N --- WLSD-RP-N WLSD2-RP-N

* The maximum cable length for a Hermetic Switch is 5 m.

Switches with Flexible Rod Actuators

Basic Switches

Actuator Coil spring
(spring diameter: 6.5)
3263_lu_7_1
Resin rod
(rod diameter: 8)
3263_lu_8_1
Built-in switch specification Model Model
Airtight seal WLNJ-55-N WLNJ-255-N
Hermetic
seal *
Molded terminals, -139 models WLNJ-139-N WLNJ-2139-N
Molded terminals, -140 models WLNJ-140-N WLNJ-2140-N
Anti-coolant WLNJ-RP60-N WLNJ-2RP60-N
Heat-resistant WLNJ-TH-N ---
Low-temperature WLNJ-TC-N ---
Corrosion-proof WLNJ-RP-N WLNJ-2RP-N

* The maximum cable length for a Hermetic Switch is 5 m.

Operation indicator Switches

Switches with Roller Lever Actuators

Basic Switches

Actuator Roller lever: R38
3263_lu_1_1
Adjustable roller
lever
3263_lu_2_1
Adjustable rod lever:
25 to 140 mm
3263_lu_2_2
Built-in switch
specification
Indi-
cator
*
Wiring
Specifi-
cations
Model Model Model
Airtight seal Neon
lamp
NO wiring WLCA2-55LE-N WLCA12-55LE-N ---
NO wiring WLCA2-255LE-N --- ---
NO wiring WLCA2-2N55LE-N --- ---
LED NO wiring WLCA2-55LD-N WLCA12-55LD-N WLCL-55LD-N
NO wiring WLCA2-255LD-N --- ---
NO wiring WLCA2-2N55LD-N --- ---
Hermetic
seal
Molded
terminals,
-139 models
LED NC wiring WLCA2-139LD2-N --- ---
NO wiring WLCA2-139LD3-N --- ---
NC wiring WLCA2-2139LD2-N --- ---
NO wiring WLCA2-2139LD3-N --- ---
Molded
terminals,
-140 models
NC wiring WLCA2-141LD2-N --- ---
NO wiring WLCA2-141LD3-N --- ---
Anti-coolant NC wiring WLCA2-RP60LD2-N --- ---
NO wiring WLCA2-RP60LD3-N --- ---
NC wiring WLCA2-2RP60LD2-N --- ---
NO wiring WLCA2-2RP60LD3-N --- ---

High-sensitivity Switches

Actuator Roller lever: R38
3263_lu_1_1
Built-in switch specification Indicator * Wiring Specifications Model
Airtight seal Neon lamp NO wiring WLG2-55LE
LED NO wiring WLG2-55LD
Hermetic
seal
Molded terminals, -139 models LED NC wiring ---
NO wiring WLG2-139LD3
Molded terminals, -140 models NC wiring WLG2-140LD2
NO wiring WLG2-140LD3
Molded terminals, -141 models NC wiring WLG2-141LD2
NO wiring WLG2-141LD3
Anti-coolant NC wiring WLG2-RP60LD2
NO wiring WLG2-RP60LD3

High-precision Switches

Actuator Roller lever: R38
3263_lu_1_1
Built-in switch specification Indicator * Wiring Specifications Model
Airtight seal Neon lamp NO wiring WLGCA2-55LE
LED NO wiring WLGCA2-55LD
Hermetic
seal
Molded terminals, -139 models LED NC wiring WLGCA2-139LD2
NO wiring WLGCA2-139LD3
Molded terminals, -140 models NC wiring WLGCA2-140LD2
NO wiring WLGCA2-140LD3
Molded terminals, -141 models NC wiring ---
NO wiring WLGCA2-141LD3
Anti-coolant NC wiring WLGCA2-RP60LD2
NO wiring WLGCA2-RP60LD3

* The default setting is light-ON when not operating (NO wiring).
   Turn the lamp holder by 180° to change the setting to light-ON when operating (NC wiring).
   (Note that the lamp holder cannot be replaced on hermetic models.)

Switches with Plunger Actuators

Basic Switches

Actuator Sealed top-roller
plunger
3263_lu_5_2
Top-roller
plunger
3263_lu_5_4
Horizontal
plunger
3263_lu_6_1
Horizontal-roller
plunger
3263_lu_6_2
Internal
switch
Specifications
Indi-
cator
*
Wiring
Specifi-
cations
Model Model Model Model
Airtight seal Neon
lamp
NO wiring WLD28-55LE-N WLD2-55LE-N --- ---
LED NO wiring WLD28-55LD-N WLD2-55LD-N WLSD-55LD-N WLSD2-55LD-N

* The default setting is light-ON when not operating (NO wiring).
   Turn the lamp holder by 180° to change the setting to light-ON when operating (NC wiring).

Switches with Flexible Rod Actuators

Basic Switches

Actuator Coil spring
(spring diameter: 6.5)
3263_lu_7_1
Resin rod
(rod diameter: 8)
3263_lu_8_1
Internal switch
Specifications
Indicator * Wiring
Specifications
Model Model
Airtight seal Neon lamp NO wiring --- ---
LED NO wiring WLNJ-55LD-N WLNJ-255LD-N

* The default setting is light-ON when not operating (NO wiring).
   Turn the lamp holder by 180° to change the setting to light-ON when operating (NC wiring).

Spatter-prevention Switches

Screw terminal types

Basic Switches

Actuator Roller lever: R38
3263_lu_1_1
Sealed Top-roller plunger
3263_lu_5_2
Double nut lever
3263_lu_37_1
Allen-head lever
3263_lu_37_2
Indicator * Model Model Model
Neon lamp WLCA2-LEAS-N WLCA2-LES-N WLD28-LES-N
LED WLCA2-LDAS-N WLCA2-LDS-N WLD28-LDS-N

High-sensitivity Switches

Actuator Roller lever: R38
3263_lu_1_1
Double nut lever
3263_lu_37_1
Allen-head lever
3263_lu_37_2
Indicator * Model Model
Neon lamp WLG2-LEAS WLG2-LES
LED WLG2-LDAS WLG2-LDS

High-precision Switches

Actuator Roller lever: R38
3263_lu_1_1
Double nut lever
3263_lu_37_1
Allen-head lever
3263_lu_37_2
Indicator * Model Model
Neon lamp --- WLGCA2-LES
LED --- WLGCA2-LDS

* The default setting is light-ON when not operating (NO wiring).
   Turn the lamp holder by 180° to change the setting to light-ON when operating (NC wiring).

Switches with Pre-wired Connectors

Basic Switches

Actuator Roller lever: R38
3263_lu_1_1
Sealed Top-roller
Plunger
3263_lu_5_2
Pretravel (PT) 15±5° 1.7 mm max.
Connector
shape
Built-in
switch
specifi-
cation
Volt-
age
Wiring
Specifications
Connector
pin No.
Model
Threaded
(M12)
General-
purpose
DC NO only 2 core NO (3) (4) WLCA2-LDS-M1J-1-N WLD28-LDS-M1J-1-N
NO (1) (4) --- WLD28-LDS-M1GJ-1-N
NC + NO 4 core NC (1) (2) 
NO (3) (4)
WLCA2-LDS-DGJS-N WLD28-LDS-DGJS-N
Airtight NO only 2 core NO (3) (4) --- ---
NO (1) (4) --- ---
NC + NO 4 core NC (1) (2) 
NO (3) (4)
--- ---
Smartclick General-
purpose
NC + NO 4 core NC (1) (2) 
NO (3) (4)
WLCA2-LDS-DTGJS-N WLD28-LDS-DTGJS-N
Airtight NC + NO 4 core NC (1) (2) 
NO (3) (4)
--- ---

High-sensitivity/High-precision Switches

Actuator Roller lever: R38
3263_lu_1_1
Pretravel (PT) 10° +2°, -1°
High-sensitivity
5° +2°, -0°
High-precision Switches
Connector
shape
Built-in
switch
specifi-
cation
Volt-
age
Wiring
Specifications
Connector
pin No.
Model
Threaded
(M12)
General-
purpose
DC NO only 2 core NO (3) (4) WLG2-LDS-M1J-1 WLGCA2-LDS-M1J-1
NO (1) (4) WLG2-LDS-M1GJ-1 WLGCA2-LDS-M1GJ-1
NC + NO 4 core NC (1) (2) 
NO (3) (4)
WLG2-LDS-DGJS03 ---
NO only 3 core NO (3) (4)
NC (2)
WLG2-LDS-DK1EJ03 ---
Airtight NO only 2 core NO (3) (4) WLG2-55LDS-M1J-1 ---
NO (1) (4) WLG2-55LDS-M1GJ-1 ---
NC + NO 4 core NC (1) (2) 
NO (3) (4)
WLG2-55LDS-DGJS03 ---
Smartclick General-
purpose
NC + NO 4 core NC (1) (2) 
NO (3) (4)
WLG2-LDS-DTGJS03 ---
Airtight NO only 2 core NO (1) (4) WLG2-55LDS-M1TGJ ---
NC + NO 4 core NC (1) (2) 
NO (3) (4)
--- ---

Note: 1. The default setting of Indicator is light-ON when not operating (NO wiring).
             Turn the lamp holder by 180° to change the setting to light-ON when operating (NC wiring).
             (However, Three-core and Four-core Switches cannot be switched to light-ON when operating (NC wiring).)
         2. The standard cable length for a pre-wired connector is 0.3 m. Contact your OMRON representative for information
             on other cable lengths.

Long-life Switches

Switches with Screw terminal types/Switches with Direct-wired Connectors

Basic Switches

Actuator AC/DC
Type
Wiring
Specifications
Connectors
pin No.
Model
3263_lu_40_1 Roller lever
Screw terminal type
AC/DC --- --- WLMCA2-LD-N
3263_lu_40_2 Roller lever
Direct-wire Connector type
AC 2-conductor NO (3) (4) WLMCA2-LDK13A-N
4-conductor NC (1) (2)
NO (3) (4)
WLMCA2-LDK43A-N
DC 2-conductor NO (3) (4) WLMCA2-LDK13-N
4-conductor NC (1) (2)
NO (3) (4)
WLMCA2-LDK43-N

High-sensitivity/High-precision Switches

Actuator AC/DC
Type
Wiring
Specifications
Connectors
pin No.
High-sensitivity High-precision Models
Model Model
3263_lu_40_1 Roller lever
Screw terminal
type
AC/
DC
--- --- WLMG2-LD WLMGCA2-LD
3263_lu_40_2 Roller lever
Direct-wire
Connector type
AC 2-conductor NO (3) (4) WLMG2-LDK13A WLMGCA2-LDK13A
4-conductor NC (1) (2)
NO (3) (4)
WLMG2-LDK43A WLMGCA2-LDK43A
DC 2-conductor NO (3) (4) WLMG2-LDK13 WLMGCA2-LDK13
4-conductor NC (1) (2)
NO (3) (4)
WLMG2-LDK43 WLMGCA2-LDK43

Note: The default setting of Indicator is light-ON when not operating (NO wiring).
         Turn the lamp holder by 180° to change the setting to light-ON when operating (NC wiring).
         (However, Four-core Switch cannot be switched to light-ON when operating (NC wiring).)

Switches with Pre-wired Connectors

Basic Switches

Actuator Connector
shape
AC/DC
Type
Wiring
Specifications
Connectors
pin No.
Model
3263_lu_40_3 Roller lever
Pre-wired Connector
type
Threaded
(M12)
AC NC + NO 4 core NC (1) (2)
NO (3) (4)
WLMCA2-LD-AGJ-N
NO only 2 core NO (3) (4) WLMCA2-LD-M1J-N
DC NC + NO 4 core NC (1) (2)
NO (3) (4)
WLMCA2-LD-DGJ-N
Smartclick NO only 2 core NO (3) (4) ---
NC + NO 4 core NC (1) (2)
NO (3) (4)
WLMCA2-LD-DTGJ-N

High-sensitivity/High-precision Switches

Actuator Connector
shape
AC/
DC
Type
Wiring
Specifi-
cations
Connectors
pin No.
High-sensitivity High-precision
Models
Model Model
3263_lu_40_3 Roller lever
Pre-wired
Connector
type
Threaded
(M12)
AC NC + NO
4 core
NC (1) (2)
NO (3) (4)
--- ---
DC NO only
2 core
NO (3) (4) WLMG2-LD-M1J WLMGCA2-LD-M1J
NC + NO
4 core
NC (1) (2)
NO (3) (4)
WLMG2-LD-DGJ03 ---
Smartclick DC NO only
2 core
NO (3) (4) --- ---
NC + NO
4 core
NC (1) (2)
NO (3) (4)
WLMG2-LD-DTGJ03 WLMGCA2-LD-DTGJ03

Note: 1. The default setting of Indicator is light-ON when not operating (NO wiring).
             Turn the lamp holder by 180° to change the setting to light-ON when operating (NC wiring).
             (However, Four-core Switch cannot be switched to light-ON when operating (NC wiring).)
         2. The standard cable length for a pre-wired connector is 0.3 m. Contact your OMRON representative for information
             on other cable lengths.

Individual Parts

Switches without Levers, Heads, and Actuators

General-purpose Parts

Actuator Operating
characteristics
Set Switches
without levers
Heads
(with Actuators)
Actuator only
*
Model Model Model
Roller lever
3263_lu_42_1
Basic WLCA2-N WLRCA2-N WL-1H1100-N WL-1A100
WLCA2-2-N WLRCA2-2-N WL-3H1100-N
WLCA2-2N-N WLRCA2-2N-N WL-1H1100-N
High-sensitivity WLG2 WLRG2 WL-2H1100
Adjustable roller
lever
3263_lu_42_2
Basic WLCA12-N WLRCA2-N WL-1H2100-N WL-2A100
WLCA12-2-N WLRCA2-2-N WL-3H2100-N
WLCA12-2N-N WLRCA2-2N-N WL-1H2100-N
High-sensitivity WLG12 WLRG2 WL-2H2100
Variable rod lever
3263_lu_42_3
Basic WLCL-N WLRCL-N WL-4H4100-N WL-4A100
WLCL-2-N WLRCA2-2-N WL-3H4100-N
WLCL-2N-N WLRCA2-2N-N WL-1H4100-N
High-sensitivity WLGL WLRG2 WL-2H4100
Fork lock lever
3263_lu_42_4
Retention type WLCA32-41-N WLRCA32-N WL-5H5100-N WL-5A100
WLCA32-42-N WL-5H5102-N WL-5A102
WLCA32-43-N WL-5H5104-N WL-5A104
WLCA32-44-N WL-5H5104-N WL-5A104
Top plunger
3263_lu_42_5
Basic WLD18-N --- WL-7H100-N ---
WLD28-N WL-7H400-N ---
WLD38-N WL-7H300-N ---
Horizontal plunger
3263_lu_42_6
Basic WLSD-N --- WL-8H100-N ---
WLSD2-N WL-8H200-N ---
WLSD3-N WL-8H300-N ---
Flexible rod
3263_lu_42_7
Basic WLNJ-N --- WL-9H100-N ---
WLNJ-30-N WL-9H200-N ---
WLNJ-2-N WL-9H300-N ---
WLNJ-S2-N WL-9H400-N ---

* The same Actuators can be used for both WL and WL-N Switches.

Spatter-prevention Parts

Actuator Lever
Specifi-
cations
Item Set Model
Numbers
Switches
without levers
Heads
(with
Actuators)
Actuator only
*
Model Model Model
Roller
lever
3263_lu_42_1
Allen-head
bolt lever
Basic WLCA2-LES-N WLRCA2-LES-N --- WL-1A103S
WLCA2-LDS-N WLRCA2-LDS-N
High-sensitivity WLG2-LDS WLRG2-LDS
Double nut
lever
Basic WLCA2-LEAS-N WLRCA2-LES-N --- WL-1A105S
WLCA2-LDAS-N WLRCA2-LDS-N
High-sensitivity WLG2-LDAS WLRG2-LDS

* The same Actuators can be used for both WL and WL-N Switches.

Covers with Indicators (See Note.)

General-purpose/Long-life Parts

Basic Parts

Cover Cover only *1
Indicator *2 Color Model
Neon lamp Orange WL-LE-N *3
LED Red WL-LD-N
Yellow WL-LW-N *3

High-sensitivity/High-precision Parts

Cover Cover only *1
Indicator *2 Color Model
Neon lamp Orange WL-LE
LED Red WL-LD

*1. The Covers are not compatible with Basic Switches (WL-N), or High-sensitivity/High-precision Switches (WL).
*2. The default setting is light-ON when not operating (NO wiring).
      Turn the lamp holder by 180° to change the setting to light-ON when operating (NC wiring).
*3. The Color Universal Design structure is certified by an NPO.
      Certification conditions: Ambient illumination of 500 lx max. (JIS Z 9110)

WL-N / WL Lineup 101

Color Universal Design was developed in consideration of people with various types of color vision to allow information to be accurately conveyed to as many individuals as possible.

Spatter-prevention Parts

Basic Parts

Cover Cover only
Indicator * Color Model
Neon lamp Orange WL-LES-N
LED Red WL-LDS-N

* The default setting is light-ON when not operating (NO wiring).
   Turn the lamp holder by 180° to change the setting to light-ON when operating (NC wiring).

Limit Switch Connectors

Connectors (SC Series)

Cabtire cables and flexible tubes with various diameters are used to connect machine tools and controllers with Limit Switches. To ensure the watertightness of the edges of the conduits, use an SC Connector that is suitable for the external diameter of cable and model of Limit Switch.

Connector for Cabtire Cable

Conduit Applicable cable Inner diameter
(D) of seal rubber
External diameter of cable Model Applicable model
Min. Max.
JIS B 0202
G1/2
Cabtire cable
(general-purpose)
7 mm 5.5 mm 7.5 mm SC-1M WL-N, WL, D4A-[]N,
D4B-[]N, ZE, ZV,
ZV2, XE, XV, XV2
9 mm 7.5 mm 9.5 mm SC-2M
12.5 mm 11 mm 13 mm SC-3M
14 mm 12 mm 14 mm SC-4M
11 mm 9 mm 11 mm SC-5M
Cabtire cable
(anti-corrosive)
7 mm 5.5 mm 7.5 mm SC-21
9 mm 7.5 mm 9.5 mm SC-22
12.5 mm 11 mm 13 mm SC-23
14 mm 12 mm 14 mm SC-24
11 mm 9 mm 11 mm SC-25
1/2-14NPT Cabtire cable 7 mm 5.5 mm 7.5 mm SC-1PT D4A-[]N
9 mm 7.5 mm 9.5 mm SC-2PT
12.5 mm 11 mm 13 mm SC-3PT
14 mm 12 mm 14 mm SC-4PT
11 mm 9 mm 11 mm SC-5PT

Note: Please use sealing tape with SC Connectors. SC-1M to SC-5M, however, are provided with an O-ring (NBR) and
         therefore sealing tape is not necessary to ensure a proper seal.

Simple Connectors (Not Suitable for Locations Subject to Oil or Water)

Conduit Applicable
cable
Inner diameter
(D) of seal rubber
External diameter of cable Model Applicable model
Min. Max.
JIS B 0202
G1/2
Cabtire
cable
10.6 mm 8.5 mm 10.5 mm SC-P2 WL-N, WL, D4A-[]N, D4B-[]N,
ZE, ZV, ZV2, XE, XV, XV2
Pg13.5 9.6 mm 7.5 mm 9.5 mm SC-P3 WL[]-G-N
JIS B 0202
G1/2
9 mm 7.5 mm 9 mm SC-6 WL-N, WL, D4A-[]N, D4N *,
D4N-[]R *, D4B-[]N, ZE, ZV,
ZV2, XE, XV, XV2

Note: Simple connector are made of resin. If more sealing capability is required, use one of SC-1M to SC-5M, which have
         metal casings. Models marked with an asterisk (*) however, can only be used with resin connectors.