Agency | Standard | File No. |
---|---|---|
UL | UL508 | E76675 |
CSA | CSA C22.2 No.14 | LR45746 |
CCC (CQC) | GB/T14048.5 | Contact your OMRON representative for details. |
General-purpose Limit Switch
last update: January 21, 2022
Agency | Standard | File No. |
---|---|---|
UL | UL508 | E76675 |
CSA | CSA C22.2 No.14 | LR45746 |
CCC (CQC) | GB/T14048.5 | Contact your OMRON representative for details. |
Note: Ask your OMRON representative for information on approved models.
Type | Rated voltage | Non-inductive load (A) | Inductive load (A) | ||||||
---|---|---|---|---|---|---|---|---|---|
Resistive load | Lamp load | Inductive load | Motor load | ||||||
NC | NO | NC | NO | NC | NO | NC | NO | ||
SPDT double-break (with/without indicator) |
125 VAC * 250 VAC * 480 VAC 600 VAC |
10 10 10 3 |
10 10 10 1 |
3 2 1.5 1 |
1.5 1 0.8 0.5 |
10 10 3 1.5 |
5 3 1.5 1 |
2.5 1.5 0.8 0.5 |
|
8 VDC 14 VDC 30 VDC 125 VDC * 250 VDC * |
10 10 6 0.8 0.4 |
6 6 4 0.2 0.1 |
3 3 3 0.2 0.1 |
10 10 6 0.8 0.4 |
6 6 4 0.2 0.1 |
||||
DPDT double-break (without indicator) |
125 VAC 250 VAC 480 VAC 600 VAC |
5 3 1.5 1 |
2 1 0.5 0.4 |
4 2 1 0.7 |
3 1.5 0.8 0.5 |
||||
14 VDC 30 VDC 125 VDC 250 VAC |
5 3 0.4 0.2 |
2 1 0.1 0.05 |
4 2 0.4 0.2 |
3 1.5 0.1 0.05 |
|||||
DPDT double-break (with in-dicator) |
125 VAC 250 VAC |
5 3 |
2 1 |
4 2 |
3 1.5 |
||||
12 VDC 24 VDC 48 VDC |
5 3 1 |
--- | --- | --- | --- |
* For those with indicators, refer to the following rated voltages.
Item | Type | SPDT, Double-break | DPDT, Double-break | ||
---|---|---|---|---|---|
Without indicator | With indi-cator | Without indicator | With in-dicator | ||
Inrush current | Normally closed | 30 A max. | |||
Normally open | 20 A max. |
Classi-fication | Indicator | Model | Rated voltage | Leakage current | Internal resistance |
---|---|---|---|---|---|
SPDT double-break | Neon lamp | D4A-0300N | 125 VAC, 250 VAC | Approx. 0.47 mA | 150 k Ω |
LED | D4A-0E00N | 24 VDC | Approx. 1.3 mA | 15 k Ω | |
DPDT double-break | Neon lamp | D4A-0L00N | 125 VAC, 250 VAC | Approx. 0.28 mA | 240 k Ω |
LED | D4A-0P00N | 48 VDC | Approx. 1.4 mA | --- |
A600
D4A-[]1[][]N (SPDT, Double-break, Without Indicator)
Rated voltage | Carry current | Current (A) | Volt-amperes (VA) | ||
---|---|---|---|---|---|
Make | Break | Make | Break | ||
120 VAC
240 VAC 480 VAC 600 VAC |
10 A | 60
30 15 12 |
6
3 1.5 1.2 |
7,200 | 720 |
A300
D4A-[]3[][]N (SPDT, Double-break, With Neon Lamp)
Rated voltage | Carry current | Current (A) | Volt-amperes (VA) | ||
---|---|---|---|---|---|
Make | Break | Make | Break | ||
120 VAC
240 VAC |
10 A | 60
30 |
6
3 |
7,200 | 720 |
B600
D4A-[]5[][]N (DPDT, Double-break, Simultaneous Operation)
D4A-[]7[][]N (DPDT, Double-break, Sequential Operation)
D4A-[]9[][]N (DPDT, Double-break, Center Neutral Operation)
Rated voltage | Carry current | Current (A) | Volt-amperes (VA) | ||
---|---|---|---|---|---|
Make | Break | Make | Break | ||
120 VAC
240 VAC 480 VAC 600 VAC |
5 A | 30
15 7.5 6.0 |
3
1.5 0.75 0.6 |
3,600 | 360 |
Applicable category and ratings |
---|
AC-15 2 A/125 VAC |
Degree of protection
(reference standards) |
IP67 and NEMA 1, 2, 3, 4X, 5, 6P, 12, and 13 | |
---|---|---|
Durability
*2 |
Mechanical *1 | SPDT, double-break, roller lever: 50,000,000 operations min.
DPDT, double-break, roller lever: 30,000,000 operations min. |
Electrical | SPDT, double-break: for 125 VAC, 10 A resistive load: 1,000,000 operations min.
DPDT, double-break: for 125 VAC, 5 A resistive load: 750,000 operations min. |
|
Operating speed | 1 mm/s to 2 m/s (in case of D4A-3101N roller lever model) | |
Operating
frequency |
Mechanical | 300 operations/minute |
Electrical | 30 operations/minute | |
Rated frequency | 50/60 Hz | |
Insulation resistance | 100 MΩ min. (at 500 VDC) between terminals of the same polarity, between current-carrying metal parts and ground, and between each terminal and non-current-carrying metal part | |
Contact resistance | 25 mΩ max. (initial value) | |
Temperature rise | 50°C max. | |
Dielectric
strength |
Between terminals of same
polarity |
1,000 VAC, 50/60 Hz for 1 min. |
Between current-carrying
metal parts and ground |
2,200 VAC, 50/60 Hz for 1 min. *3 | |
Between each terminal and
non-current-carrying metal part |
2,200 VAC, 50/60 Hz for 1 min. *3 | |
Pollution degree (operating environment) | 3 | |
Protection against electric shock | Class I (with grounding terminal) | |
Vibration
resistance |
Malfunction *4 | 10 to 55 Hz, 1.5-mm double amplitude |
Shock
resistance |
Destruction | 1,000 m/s2 max. |
Malfunction *4 | SPDT, double-break, roller lever: 600 m/s2 max.
DPDT, double-break, roller lever: 300 m/s2 max. |
|
Ambient operating humidity | 35% to 95%RH (with no icing) | |
Weight | Approx. 290 g (in case of D4A-3101N) |
Type | Roller lever * 1 | Plunger, flexible rod * 2 | With indicator |
---|---|---|---|
Ambient tempera-ture | -40°C to +100°C | -20°C to +100°C | -10 ° C to +80 ° C |
*1. Excluding low-torque and high-sensitivity models.
*2. Including roller lever low-torque and high-sensitivity operating models.
last update: January 21, 2022