Page top

3Z4S-LE SV-H / VS-H1 Series

High-resolution Lens for C-mount Cameras

3Z4S-LE SV-H / VS-H1 Series

High-resolution Lens for megapixel cameras.

Recom-
mended
camera
Model Focal
dis-
tance
(mm)
Aper-
ture
(F No)
Field of
view
(V × H)
Closest
distance
(mm)
Filter size Weight
(g)
Total
length
(mm)
Maximum
com-
patible
CCD
FZ-S[]2M
FZ-S[]5M3
FH-S[]05R
FH-S[]X05
FHV7H-[]
3Z4S-LE SV-0614H 6 1.4 to
16
56.8° ×
71.5°
100 M40.5 P0.5 145 57.5 2/3 inch
3Z4S-LE SV-0814H 8 1.4 to
16
44.9° ×
57.6°
100 M35.5 P0.5 125 52.5 2/3 inch
3Z4S-LE SV-1214H 12 1.4 to
16
30.2° ×
39.6°
100 M27 P0.5 85 51 2/3 inch
3Z4S-LE SV-1614H 16 1.4 to
16
23.1° ×
30.6°
100 M27 P0.5 85 47.5 2/3 inch
3Z4S-LE SV-2514H 25 1.4 to
16
15.0° ×
20.0°
150 M27 P0.5 65 36 2/3 inch
3Z4S-LE SV-3514H 35 1.4 to
16
10.8° ×
14.3°
200 M35.5 P0.5 150 45.5 2/3 inch
3Z4S-LE SV-5014H 50 1.4 to
16
7.5°×
10.0°
300 M40.5 P0.5 170 57.5 2/3 inch
3Z4S-LE SV-7525H 75 2.5 to
Close
8.6°×
8.6° *
1200 M34.0 P0.5 85 49.5 to
54.6
1 inch
3Z4S-LE SV-10028H 100 2.8 to
Close
6.6°×
6.6° *
2000 M37.5 P0.5 105 66.5 to
71.6
1 inch
FH-S[]02
FH-S[]04
3Z4S-LE VS-0618H1 6 1.8 to
16
87.3°×
87.3°
100 NA 200 57.2 1 inch
3Z4S-LE VS-0814H1 8 1.4 to
16
71.8°×
71.8°
100 M55.0 P0.75 170 59 1 inch
3Z4S-LE VS-1214H1 12 1.4 to
16
50.8°×
50.8°
300 M35.5 P0.5 140 48 to
48.5
1 inch
3Z4S-LE VS-1614H1N 16 1.4 to
16
38.6°×
38.6°
300 M30.5 P0.5 120 45.0 to
45.9
1 inch
3Z4S-LE VS-2514H1 25 1.4 to
16
25.1°×
25.1°
300 M30.5 P0.5 90 33.5 to
35.6
1 inch
3Z4S-LE VS-3514H 35 1.4 to
16
18.3°×
18.3°
300 M30.5 P0.5 100 35.0 to
39.1
1 inch
3Z4S-LE VS-5018H1 50 1.8 to
16
12.8°×
12.8°
500 M40.5 P0.5 135 44.5 to
49.5
1 inch

*A field of view captured by a 1-inch CCD.
Note: The FH-S[]02/FH-S[]04 with a focal length of 75 mm or 100 mm can be used with the 3Z4S-LE SV-7525H or 3Z4S-LE SV-10028H, respectively.