Page top

3Z4S-LE VS-MC Series

Vibrations and Shocks Resistant Lens for C-mount Cameras

3Z4S-LE VS-MC Series

Vibrations and shocks resistant Lens using a fixation ring.

Recom-
mended
camera
Model Focal
dis-
tance
(mm)
Aper-
ture
(fixed
F No.)
Maximum
outer
diameter
(mm)
Total
length
(mm)
Filter
size
WD
(mm)
Depth
of
field
*
(mm)
Maximum
com-
patible
CCD
FZ-S[]
FZ-SH[]
FH-S[]
FH-S[]X
FH-S[]05R
3Z4S-LE VS-MC4 4 x0.01
to
x0.04
31 dia. 27.5 to
27.7
M27.0
P0.5
403.8 1680.0 1/2 inch
3Z4S-LE VS-MC4-FNO56 195.8 424.0
3Z4S-LE VS-MC4-FNO80 91.8 108.0
3Z4S-LE VS-MC6.5 6.5 x0.01
to
x0.06
31 dia. 25.1 to
25.4
M30.5
P0.5
631.4 1824.0 1/2 inch
3Z4S-LE VS-MC6.5-FNO56 197.4 207.1
3Z4S-LE VS-MC6.5-FNO80 88.9 53.1
3Z4S-LE VS-MC10 10 x0.02
to
x0.15
31 dia. 22.7 to
24.0
M27.0
P0.5
502.8 448.8 1/2 inch
3Z4S-LE VS-MC10-FNO56 92.0 19.4
3Z4S-LE VS-MC10-FNO80 57.8 9.0
FZ-S[]
FZ-SH[]
FH-S[]
FH-S[]X
FZ-S[]2M
FZ-S[]5M3
FZ-S5M2
FH-S[]05R
FH-S[]X05
3Z4S-LE VS-MC15 15 2 31 dia. 25.4 to
29.5
M27.0
P0.5
492.2 183.1 2/3 inch
67.3 4.8
42.3 2.3
3Z4S-LE VS-MC15-FNO56 5.6 31 dia. 25.4 to
29.5
M27.0
P0.5
492.2 512.7
67.3 13.4
42.3 6.5
3Z4S-LE VS-MC15-FNO80 8 31 dia. 25.4 to
29.5
M27.0
P0.5
492.2 732.4
67.3 13.4
42.3 9.2
3Z4S-LE VS-MC20 20 2 31 dia. 23.0 to
30.5
M27.0
P0.5
516.5 110.8 2/3 inch
81.0 3.4
49.8 1.5
3Z4S-LE VS-MC20-FNO56 5.6 31 dia. 23.0 to
30.5
M27.0
P0.5
516.5 291.2
81.0 9.0
49.8 3.9
3Z4S-LE VS-MC20-FNO80 8 31 dia. 23.0 to
30.5
M27.0
P0.5
516.5 416.0
81.0 12.8
49.8 5.6
3Z4S-LE VS-MC25N 25 2 31 dia. 26.5 to
38.0
M27.0
P0.5
513.9 67.2 2/3 inch
106.0 3.2
54.9 1.0
3Z4S-LE VS-MC25N-FNO56 5.6 31 dia. 26.5 to
38.0
M27.0
P0.5
513.9 188.2
106.0 9.0
54.9 2.7
3Z4S-LE VS-MC25N-FNO80 8 31 dia. 26.5 to
38.0
M27.0
P0.5
513.9 268.8
106.0 12.8
54.9 3.8
3Z4S-LE VS-MC30 30 2 31 dia. 24.0 to
35.7
M27.0
P0.5
514.6 47.1 2/3 inch
214.5 8.2
81.1 1.1
3Z4S-LE VS-MC30-FNO56 5.6 31 dia. 24.0 to
35.7
M27.0
P0.5
514.6 131.9
214.5 22.9
81.1 3.2
3Z4S-LE VS-MC30-FNO80 8 31 dia. 24.0 to
35.7
M27.0
P0.5
514.6 188.4
214.5 32.7
81.1 4.6
FZ-S[]
FZ-SH[]
FH-S[]
FH-S[]X
FZ-S[]2M
FZ-S[]5M3
FZ-S5M2
FH-S[]05R
FH-S[]X05
3Z4S-LE VS-MC35 35 1.9 31 dia. 32.0 to
45.7
M27.0
P0.5
163.5 2.8 2/3 inch
145.5 2.2
82.7 0.6
3Z4S-LE VS-MC35-FNO56 5.6 31 dia. 32.0 to
45.7
M27.0
P0.5
163.5 8.4
145.5 6.5
82.7 1.7
3Z4S-LE VS-MC35-FNO80 8 31 dia. 32.0 to
45.7
M27.0
P0.5
163.5 11.9
145.5 9.2
82.7 2.5
3Z4S-LE VS-MC50 50 2 31 dia. 44.5 to
63.9
M27.0
P0.5
625.8 33.8 2/3 inch
262.4 6.0
121.1 1.3
3Z4S-LE VS-MC50-FNO56 5.6 31 dia. 44.5 to
63.9
M27.0
P0.5
625.8 75.6
262.4 13.4
121.1 2.9
3Z4S-LE VS-MC50-FNO80 8 31 dia. 44.5 to
63.9
M27.0
P0.5
625.8 108.0
262.4 19.2
121.1 4.1
3Z4S-LE VS-MC75 75 3.8 31 dia. 70.0 to
105.5
M27.0
P0.5
563.0 17.7 2/3 inch
404.4 9.1
153.8 1.3
3Z4S-LE VS-MC75-FNO56 5.6 31 dia. 70.0 to
105.5
M27.0
P0.5
563.0 26.1
404.4 13.4
153.8 1.9
3Z4S-LE VS-MC75-FNO80 8 31 dia. 70.0 to
105.5
M27.0
P0.5
563.0 37.2
404.4 19.2
153.8 2.7

Note: Vibrations and Shocks Resistant Lenses for 1-inch image sensors are also available. Ask your OMRON
          representative for details.
* Calculated using a permissible circle of confusion diameter of 0.04 mm.