Page top

E5CC-T

Programmable Temperature Controller (Digital Controller) (48 × 48 mm)

E5CC-T

48 × 48 mm. Programmable Controllers Join the E5[]C Series! Program up to 256 segments can handle a wide variety of applications.

Ratings

Power supply voltage A in model number: 100 to 240 VAC, 50/60 Hz
D in model number: 24 VAC, 50/60 Hz; 24 VDC
Operating voltage range 85 to 110% of rated supply voltage
Power consumption 7.5 VA max. at 100 to 240 VAC, and 4.1 VA max. at 24 VAC or 2.3 W max. at 24 VDC
Sensor input Temperature input
Thermocouple: K, J, T, E, L, U, N, R, S, B, C/W, or PL II
Platinum resistance thermometer: Pt100 or JPt100
Infrared temperature sensor (ES1B): 10 to 70°C, 60 to 120°C, 115 to 165°C, or 140 to
260°C
Analog input
Current input: 4 to 20 mA or 0 to 20 mA
Voltage input: 1 to 5 V, 0 to 5 V, or 0 to 10 V
Input impedance Current input: 150 Ω max., Voltage input: 1 MΩ min.
(Use a 1:1 connection when connecting the ES2-HB-N/THB-N.)
Control method 2-PID control (with auto-tuning) or ON/OFF control
Control
output
Relay output SPST-NO, 250 VAC, 3 A (resistive load), electrical life: 100,000 operations, minimum
applicable load: 5 V, 10 mA (reference value)
Voltage output
(for driving SSR)
Output voltage: 12 VDC ± 20% (PNP), max. load current: 21 mA, with short-circuit
protection circuit
Linear current
output
4 to 20 mA DC/0 to 20 mA DC, load: 500 Ω max., resolution: approx. 10,000
Auxiliary
output
Number of outputs 3
Output
specifications
SPST-NO relay outputs, 250 VAC, Models with 3 outputs: 2 A (resistive load), Electrical
life: 100,000 operations, Minimum applicable load: 10 mA at 5 V (reference value)
Event
input
Number of inputs 2 or 4 (depends on model)
External contact
input
specifications
Contact input: ON: 1 kΩ max., OFF: 100 kΩ min.
Non-contact input: ON: Residual voltage: 1.5 V max., OFF: Leakage current: 0.1 mA max.
Current flow: Approx. 7 mA per contact
Transfer
output
Number of outputs 1 (only on models with a transfer output)
Output
specifications
Current output: 4 to 20 mA DC, load: 500 Ω max., resolution: approx. 10,000
Linear voltage output: 1 to 5 VDC, load: 1 kΩ min., resolution: Approx. 10,000
Setting method Digital setting using front panel keys
Indication method 11-segment digital display and individual indicators
Character height: PV: 15.2 mm, SV: 7.1 mm
Bank switching None
Other functions Manual output, heating/cooling control, loop burnout alarm, other alarm functions, heater
burnout (HB) alarm (including SSR failure (HS) alarm), 40% AT, 100% AT, MV limiter,
input digital filter, robust tuning, PV input shift, protection functions, extraction of square
root, MV change rate limit, logic operations, temperature status display, moving average
of input value, and display brightness setting
Ambient operating
temperature
-10 to 55°C (with no condensation or icing), For 3-year warranty: -10 to 50°C with
standard mounting (with no condensation or icing)
Ambient operating humidity 25 to 85%
Storage temperature -25 to 65°C (with no condensation or icing)
Altitude 2,000 m max.
Recommended fuse T2A, 250 VAC, time-lag, low-breaking capacity
Installation environment Overvoltage category II, Pollution Degree 2 (EN/IEC/UL 61010-1)

Input Ranges

Thermocouple/Platinum Resistance Thermometer (Universal inputs)

E5CC-T Specifications 3

Analog input

Input type Current Voltage
Input specification 4 to 20 mA 0 to 20 mA 1 to 5 V 0 to 5 V 0 to 10 V
Setting range Usable in the following ranges by scaling:
-1999 to 9999, -199.9 to 999.9,
-19.99 to 99.99 or -1.999 to 9.999
Set value 25 26 27 28 29

Alarm Types

Each alarm can be independently set to one of the following 17 alarm types. The default is 2: Upper limit. (see note.)
Auxiliary outputs are allocated for alarms. ON delays and OFF delays (0 to 999 s) can also be specified.
Note: In the default settings for models with HB or HS alarms, alarm 1 is set to a heater alarm (HA) and the Alarm Type 1
          parameter is not displayed.
          To use alarm 1, set the output assignment to alarm 1.

E5CC-T Specifications 5

Characteristics

Indication accuracy
(at the ambient
temperature of 23°C)
Thermocouple: (±0.3% of indication value or ±1°C, whichever is greater) ±1 digit max. *1
Platinum resistance thermometer: (±0.2% of indication value or ±0.8°C, whichever is greater)
±1 digit
Analog input: ±0.2% FS ±1 digit max.
CT input: ±5% FS ±1 digit max.
Transfer output
accuracy
±0.3% FS max.
Influence of
temperature *2
Thermocouple input (R, S, B, C/W, PL II): (±1% of indication value or ±10°C, whichever is
greater) ±1 digit max.
Other thermocouple input: (±1% of indication value or ±4°C, whichever is greater) ±1 digit
max. *3
Platinum resistance thermometer: (±1% of indication value or ±2°C, whichever is greater) ±1
digit max.
Analog input: ±1%FS ±1 digit ma
Influence of voltage *2
Influence of EMS.
(at EN 61326-1)
Input sampling period 50 ms
Hysteresis Temperature input: 0.1 to 999.9°C or °F (in units of 0.1°C or °F)
Analog input: 0.01% to 99.99% FS (in units of 0.01% FS)
Proportional band (P) Temperature input: 0.1 to 999.9°C or °F (in units of 0.1°C or °F)
Analog input: 0.1% to 999.9% FS (in units of 0.1% FS)
Integral time (I) 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s) *4
Derivative time (D) 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s) *4
Proportional band (P)
for cooling
Temperature input: 0.1 to 999.9°C or °F (in units of 0.1°C or °F)
Analog input: 0.1% to 999.9% FS (in units of 0.1% FS)
Integral time (I) for
cooling
0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s) *4
Derivative time (D) for
cooling
0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s) *4
Control period 0.1, 0.2, 0.5, 1 to 99 s (in units of 1 s)
Manual reset value 0.0 to 100.0% (in units of 0.1%)
Alarm setting range -1999 to 9999 (decimal point position depends on input type)
Influence of signal
source resistance
Thermocouple: 0.1°C/Ω max. (100 Ωmax.)
Platinum resistance thermometer: 0.1°C/Ω max. (10 Ω max.)
Insulation resistance 20 MΩ min. (at 500 VDC)
Dielectric strength 3,000 VAC, 50/60 Hz for 1 min between terminals of different charge
Vibration Malfunction 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions
Resistance 10 to 55 Hz, 20 m/s2 for 2 hrs each in X, Y, and Z directions
Shock Malfunction 100 m/s2, 3 times each in X, Y, and Z directions
Resistance 300 m/s2, 3 times each in X, Y, and Z directions
Weight Controller: Approx. 120 g, Mounting Adapter: Approx. 10 g
Degree of protection Front panel: IP66, Rear case: IP20, Terminals: IP00
Memory protection Non-volatile memory (number of writes: 1,000,000 times)
Setup Tool CX-Thermo version 4.61 or higher
Setup Tool port E5CC-T top panel: An E58-CIFQ2 USB-Serial Conversion Cable is used to connect to a USB
port on the computer. *5
Standards Approved
standards
cULus: UL 61010-1/CSA C22.2 No.61010-1, Korean wireless regulations (Radio law: KC
Mark) (Some models only.) *6
Conformed
standards
EN 61010-1 (IEC 61010-1), RCM
EMC EMI: EN 61326-1 *7
Radiated Interference Electromagnetic Field Strength: EN 55011 Group 1, class A
Noise Terminal Voltage: EN 55011 Group 1, class A
EMS: EN 61326-1 *7
ESD Immunity: EN 61000-4-2
Electromagnetic Field Immunity: EN 61000-4-3
Burst Noise Immunity: EN 61000-4-4
Conducted Disturbance Immunity: EN 61000-4-6
Surge Immunity: EN 61000-4-5
Voltage Dip/Interrupting Immunity: EN 61000-4-11

*1. The indication accuracy of K thermocouples in the -200 to 1,300°C range, T and N thermocouples at a temperature of
      -100°C max., and U and L thermocouples at any temperatures is ±2°C ±1 digit max. The indication accuracy of the
      B thermocouple at a temperature of 400°C max. is not specified. The indication accuracy of B thermocouples at a
      temperature of 400 to 800°C is ±3°C max. The indication accuracy of the R and S thermocouples at a temperature
      of 200°C max. is ±3°C ±1 digit max. The indication accuracy of C/W thermocouples is (±0.3% of PV or ±3°C,
      whichever is greater) ±1 digit max. The indication accuracy of PL II thermocouples is (±0.3% of PV or ±2°C,
      whichever is greater) ±1 digit max.
*2. Ambient temperature: -10°C to 23°C to 55°C, Voltage range: -15% to 10% of rated voltage
*3. K thermocouple at -100°C max.: ±10°C max.
*4. The unit is determined by the setting of the Integral/Derivative Time Unit parameter.
*5. External communications (RS-485) and USB-serial conversion cable communications can be used at the same time.
*6. Refer to your OMRON website for the most recent information on applicable models.
*7. Industrial electromagnetic environment (EN/IEC 61326-1 Table 2)

Program Control

Number of programs (patterns) 8
Number of segments (steps) 32
Segment setting method Time setting (Segment set with set point and time.)
Slope setting (Segment set with segment type, set point, slope, and time.)
Segment times 0 h 0 min to 99 h 59 min
0 min 0 s to 99 min 59 s
Alarm setting Set separately for each program.
Reset operation Select either stopping control or fixed SP operation.
Startup operation Select continuing, resetting, manual operation, or run mode.
PID sets Number of sets 8
Setting method Set separately for each program (automatic PID group selection also supported).
Alarm SP function Select from ramp SP and target SP.
Program
status control
Segment operation Advance, segment jump, hold, and wait
Program operation Program repetitions and program links
Wait operation Wait method Waiting at segment ends
Wait width setting Same wait width setting for all programs
Time signals Number of outputs 2
Number of ON/OFF
Operations
1 each per output
Setting method Set separately for each program.
Program status output Program end output (pulse width can be set), run output, stage output
Program
startup
operation
PV start Select from segment 1 set point, slope-priority PV start
Standby 0 h 0 min to 99 h 59 min
0 day 0 h to 99 day 23h
Operation end operation Select from resetting, continuing control at final set point, and fixed SP control.
Program SP shift Same program SP shift for all programs

USB-Serial Conversion Cable

Applicable OS Windows XP/Vista/7/8/10 *1
Applicable software CX-Thermo version 4.61 or higher
Applicable models E5[]C-T Series, E5[]C Series, and E5CB Series
USB interface standard Conforms to USB Specification 2.0.
DTE speed 38400 bps
Connector specifications Computer: USB (type A plug)
Digital Temperature Controller: Special serial connector
Power supply Bus power (Supplied from USB host controller.) *2
Power supply voltage 5 VDC
Current consumption 450 mA max.
Output voltage 4.7 ± 0.2 VDC (Supplied from USB-Serial Conversion Cable to the Digital
Temperature Controller.)
Output current 250 mA max. (Supplied from USB-Serial Conversion Cable to the Digital
Temperature Controller.)
Ambient operating
temperature
0 to 55°C (with no condensation or icing)
Ambient operating humidity 10% to 80%
Storage temperature -20 to 60°C (with no condensation or icing)
Storage humidity 10% to 80%
Altitude 2,000 m max.
Weight Approx. 120 g

Windows is a registered trademark of Microsoft Corporation in the United States and or other countries.
*1. CX-Thermo version 4.65 or higher runs on Windows 10.
*2. Use a high-power port for the USB port.
Note: A driver must be installed on the computer. Refer to the Instruction Manual included with the Cable for the
          installation procedure.

Communications Specifications

Transmission line connection method RS-485: Multidrop
Communications RS-485 (two-wire, half duplex)
Synchronization method Start-stop synchronization
Protocol CompoWay/F, or Modbus
Baud rate * 9600, 19200, 38400, or 57600 bps
Transmission code ASCII
Data bit length * 7 or 8 bits
Stop bit length * 1 or 2 bits
Error detection Vertical parity (none, even, odd)
Block check character (BCC) with CompoWay/F or CRC-16 Modbus
Flow control None
Interface RS-485
Retry function None
Communications buffer 217 bytes
Communications response wait time 0 to 99 ms
Default: 20 ms

* The baud rate, data bit length, stop bit length, and vertical parity can be individually set using the Communications
    Setting Level.

Communications Functions

Programless
communications
*
You can use the memory in the PLC to read and write E5[]C-T parameters, start and reset operation,
etc. The E5[]C-T automatically performs communications with PLCs. No communications
programming is required.
Number of connected Digital Temperature Controllers: 32 max.
Applicable PLCs
OMRON PLCs CS Series, CJ Series, CP Series, NJ Series, or NX1P
Mitsubishi Electric PLCs MELSEC Q Series, L Series, or iQ-R Series
Component
Communications
When Digital Temperature Controllers are connected, set points and RUN/STOP commands can be
sent from the Digital Temperature Controller that is set as the master to the Digital Temperature
Controllers that are set as slaves.
Slope and offsets can be set for the set point.
Number of connected Digital Temperature Controllers: 32 max. (including master)
Copying * When Digital Temperature Controllers are connected, the parameters can be copied from the Digital
Temperature Controller that is set as the master to the Digital Temperature Controllers that are set
as slaves.

MELSEC is a registered trademark of Mitsubishi Electric Corporation.
* Both the programless communications and the component communications support the copying.

Current Transformer (Order Separately) Ratings

E54-CT1
E54-CT3
E54-CT1L
E54-CT3L
Dielectric strength 1,000 VAC for 1 min 1,500 VAC for 1 min
Vibration resistance 50 Hz, 98 m/s2
Weight E54-CT1: Approx. 11.5 g
E54-CT3: Approx. 50 g
E54-CT1L: Approx. 14 g
E54-CT3L: Approx. 57 g
Accessories E54-CT3 Only
Armatures (2)
Plugs (2)
None

Heater Burnout Alarms and SSR Failure Alarms

CT input (for heater current detection) Models with detection for single-phase heaters: One input
Models with detection for singlephase or three-phase heaters: Two inputs
Maximum heater current 50 A AC
Input current indication accuracy ± 5% FS ± 1 digit max.
Heater burnout alarm setting range *1 0.1 to 49.9 A (in units of 0.1 A)
Minimum detection ON time: 100 ms *3
SSR failure alarm setting range *2 0.1 to 49.9 A (in units of 0.1 A)
Minimum detection OFF time: 100 ms *4

*1 For heater burnout alarms, the heater current will be measured when the control output is ON, and the output will turn
      ON if the heater current is lower than the set value (i.e., heater burnout detection current value).
*2 For SSR failure alarms, the heater current will be measured when the control output is OFF, and the output will turn ON
      if the heater current is higher than the set value (i.e., SSR failure detection current value).
*3 The value is 30 ms for a control period of 0.1 s or 0.2 s.
*4 The value is 35 ms for a control period of 0.1 s or 0.2 s.