Power supply voltage | A in model number: 100 to 240 VAC, 50/60 Hz
D in model number: 24 VAC, 50/60 Hz; 24 VDC |
|
---|---|---|
Operating voltage range | 85 to 110% of rated supply voltage | |
Power consumption | 8.7 VA max. at 100 to 240 VAC, and 5.5 VA max. at 24 VAC or 3.2 W max. at 24 VDC | |
Sensor input | Temperature input
Thermocouple: K, J, T, E, L, U, N, R, S, B, C/W, or PL II Platinum resistance thermometer: Pt100 or JPt100 Infrared temperature sensor (ES1B): 10 to 70°C, 60 to 120°C, 115 to 165°C, or 140 to 260°C Analog input Current input: 4 to 20 mA or 0 to 20 mA Voltage input: 1 to 5 V, 0 to 5 V, or 0 to 10 V |
|
Input impedance | Current input: 150 Ω max., Voltage input: 1 MΩ min.
(Use a 1:1 connection when connecting the ES2-HB-N/THB-N.) |
|
Control method | 2-PID control (with auto-tuning) or ON/OFF control | |
Control
output |
Relay output | SPST-NO, 250 VAC, 5 A (resistive load), electrical life: 100,000 operations,
minimum applicable load: 5 V, 10 mA (reference value) |
Voltage output
(for driving SSR) |
Output voltage: 12 VDC ± 20% (PNP), max. load current: 40 mA, with short-circuit
protection circuit (The maximum load current is 21 mA for models with two control outputs.) |
|
Linear current
output |
4 to 20 mA DC/0 to 20 mA DC, load: 500 Ω max., resolution: approx. 10,000 | |
Auxiliary
output |
Number of outputs | 4 |
Output
specifications |
SPST-NO. relay outputs, 250 VAC, Models with 4 outputs: 2 A (resistive load),
Electrical life: 100,000 operations, Minimum applicable load: 10 mA at 5 V (reference value) |
|
Event
input |
Number of inputs | 2, 4 or 6 (depends on model) |
External contact
input specifications |
Contact input: ON: 1 kΩ max., OFF: 100 kΩ min. | |
Non-contact input: ON: Residual voltage: 1.5 V max., OFF: Leakage current: 0.1 mA max. | ||
Current flow: Approx. 7 mA per contact | ||
Transfer
output |
Number of outputs | 1 (only on models with a transfer output) |
Output
specifications |
Current output: 4 to 20 mA DC, Load: 500 Ω max., Resolution: Approx. 10,000
Linear voltage output: 1 to 5 VDC, load: 1 kΩ min., Resolution: Approx. 10,000 |
|
Potentiometer input | 100 Ω to 10 kΩ | |
Setting method | Digital setting using front panel keys | |
Indication method | 11-segment digital display and individual indicators
Character height: PV: 18.0 mm, SV: 11.0 mm, MV: 7.8 mm Three displays. Contents: PV, SP, program No. and segment No., remaining segment time, or MV (valve opening) Numbers of digits: 4 digits |
|
Bank switching | None | |
Other functions | Manual output, heating/cooling control, loop burnout alarm, other alarm functions,
heater burnout (HB) alarm (including SSR failure (HS) alarm), 40% AT, 100% AT, MV limiter, input digital filter, robust tuning, PV input shift, protection functions, extraction of square root, MV change rate limit, logic operations, temperature status display, moving average of input value, and display brightness setting |
|
Ambient operating
temperature |
-10 to 55°C (with no condensation or icing), For 3-year warranty: -10 to 50°C with
standard mounting (with no condensation or icing) |
|
Ambient operating humidity | 25 to 85% | |
Storage temperature | -25 to 65°C (with no condensation or icing) | |
Altitude | 2,000 m max. | |
Recommended fuse | T2A, 250 VAC, time-lag, low-breaking capacity | |
Installation environment | Overvoltage category II, Pollution Degree 2 (EN/IEC/UL 61010-1) |