Small Sealed Switch
Slim and Compact Switch with Better Seal and Ensuring Longer Service Life than D4E
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
D4E-1A00N | Small sealed switch, Roller plunger, 1 A at 125 VAC, AC Connector |
D4E-1A10N | Small sealed switch, Roller plunger, 1 A at 30 VDC, DC Connector |
D4E-1A20N | Small sealed switch, Roller plunger, 5 A at 125 VAC, Screw terminals without a cable |
D4E-1A21N | Small sealed switch, Roller plunger, 5 A at 125 VAC, Screw terminals with a cable (right-hand) |
D4E-1B00N | Small sealed switch, Cross roller plunger, 1 A at 125 VAC, AC Connector |
D4E-1B10N | Small sealed switch, Cross roller plunger, 1 A at 30 VDC, DC Connector |
D4E-1B20N | Small sealed switch, Cross roller plunger, 5 A at 125 VAC, Screw terminals without a cable |
D4E-1B21N | Small sealed switch, Cross roller plunger, 5 A at 125 VAC, Screw terminals with a cable (right-hand) |
D4E-1C00N | Small sealed switch, Plunger, 1 A at 125 VAC, AC Connector |
D4E-1C10N | Small sealed switch, Plunger, 1 A at 30 VDC, DC Connector |
D4E-1C20N | Small sealed switch, Plunger, 5 A at 125 VAC, Screw terminals without a cable |
D4E-1C21N | Small sealed switch, Plunger, 5 A at 125 VAC, Screw terminals with a cable (right-hand) |
D4E-1D00N | Small sealed switch, Sealed roller plunger, 1 A at 125 VAC, AC Connector |
D4E-1D10N | Small sealed switch, Sealed roller plunger, 1 A at 30 VDC, DC Connector |
D4E-1D20N | Small sealed switch, Sealed roller plunger, 5 A at 125 VAC, Screw terminals without a cable |
D4E-1E10N | Small sealed switch, Sealed cross roller plunger, 1 A at 30 VDC, DC Connector |
D4E-1E20N | Small sealed switch, Sealed cross roller plunger, 5 A at 125 VAC, Screw terminals without a cable |
D4E-1E21N | Small sealed switch, Sealed cross roller plunger, 5 A at 125 VAC, Screw terminals with a cable (right-hand) |
D4E-1F10N | Small sealed switch, Sealed plunger, 1 A at 30 VDC, DC Connector |
D4E-1F20N | Small sealed switch, Sealed plunger, 5 A at 125 VAC, Screw terminals without a cable |