Small Sealed Switch
Slim and Compact Switch with Better Seal and Ensuring Longer Service Life than D4E
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
D4E-1F21N | Small sealed switch, Sealed plunger, 5 A at 125 VAC, Screw terminals with a cable (right-hand) |
D4E-1G00N | Small sealed switch, Roller lever, 1 A at 125 VAC, AC Connector |
D4E-1G10N | Small sealed switch, Roller lever, 1 A at 30 VDC, DC Connector |
D4E-1G20N | Small sealed switch, Roller lever, 5 A at 125 VAC, Screw terminals without a cable |
D4E-1G21N | Small sealed switch, Roller lever, 5 A at 125 VAC, Screw terminals with a cable (right-hand) |
D4E-1H00N | Small sealed switch, One-way action roller lever, 1 A at 125 VAC, AC Connector |
D4E-1H20N | Small sealed switch, One-way action roller lever, 5 A at 125 VAC, Screw terminals without a cable |
D4E-2A20N | Small sealed switch, Roller plunger, 0.1 A at 125 VAC, Screw terminals without a cable |
D4E-2A21N | Small sealed switch, Roller plunger, 0.1 A at 125 VAC, Screw terminals with a cable (right-hand) |
D4E-2B20N | Small sealed switch, Cross roller plunger, 0.1 A at 125 VAC, Screw terminals without a cable |
D4E-2B21N | Small sealed switch, Cross roller plunger, 0.1 A at 125 VAC, Screw terminals with a cable (right-hand) |
D4E-2C10N | Small sealed switch, Plunger, 0.1 A at 30 VDC, DC Connector |
D4E-2C20N | Small sealed switch, Plunger, 0.1 A at 125 VAC, Screw terminals without a cable |
D4E-2C21N | Small sealed switch, Plunger, 0.1 A at 125 VAC, Screw terminals with a cable (right-hand) |
D4E-2D20N | Small sealed switch, Sealed roller plunger, 0.1 A at 125 VAC, Screw terminals without a cable |
D4E-2D21N | Small sealed switch, Sealed roller plunger, 0.1 A at 125 VAC, Screw terminals with a cable (right-hand) |
D4E-2E20N | Small sealed switch, Sealed cross roller plunger, 0.1 A at 125 VAC, Screw terminals without a cable |
D4E-2E21N | Small sealed switch, Sealed cross roller plunger, 0.1 A at 125 VAC, Screw terminals with a cable (right-hand) |
D4E-2F20N | Small sealed switch, Sealed plunger, 0.1 A at 125 VAC, Screw terminals without a cable |
D4E-2G10N | Small sealed switch, Roller lever, 0.1 A at 30 VDC, DC Connector |