Page top

Item list of SHL

Enclosed Switch

Enclosed Switch SHL

Subminiature Enclosed Switch (Measuring 48 x 17.5 x 45 mm) with High Sealing Property

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 24

  1. 1
  2. 2
Model NumberDescription
Enclosed Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Plunger
Enclosed Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Plunger
Enclosed Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Panel mount cross roller plunger
Enclosed Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Panel mount cross roller plunger
Enclosed Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Panel mount roller plunger
Enclosed Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Panel mount roller plunger
Enclosed Limit switches, Standard, Micro load, IP67 Hermetic seal type, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Panel mount roller plunger, VCTF 3 cores 3 m Right-hand
Enclosed Limit switches, Standard, General load, IP67 Hermetic seal type, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Panel mount roller plunger, VCTF 3 cores 3 m Right-hand
Enclosed Limit switches, Standard, General load, IP67 Hermetic seal type, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Panel mount roller plunger, VCTF 3 cores 5 m Right-hand
Enclosed Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Panel mount plunger
Enclosed Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Panel mount plunger
Enclosed Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Hinge lever
Enclosed Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Hinge lever
Enclosed Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Hinge roller lever
Enclosed Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Hinge roller lever
Enclosed Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Short hinge roller lever
Enclosed Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Short hinge roller lever
Enclosed Limit switches, Standard, General load, IP67 Hermetic seal type, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Short hinge roller lever, VCTF 3 cores 5 m Underside
Enclosed Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, One-way action hinge roller lever
Enclosed Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, One-way action hinge roller lever

All Items 1 - 20 of 24

  1. 1
  2. 2