Page top

SHL

Enclosed Switch

SHL

Subminiature Enclosed Switch (Measuring 48 x 17.5 x 45 mm) with High Sealing Property

Ratings

Rated voltage Non-inductive load (A) Inductive load (A)
Resistive load Lamp load Inductive load Motor load
NC NO NC NO NC NO NC NO
125 VAC
250 VAC
480 VAC
10
10
2
1.5
1.5
-
3
2
-
2.5
1.5
-
8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
10
10
5
0.4
0.2
2
2
1.5
0.4
0.2
5
5
1.5
0.05
0.03
2
2
1.5
0.05
0.05

Inrush current NC 15 A max.
NO 15 A max.

Note: 1. The above figures are for steady-state currents.
           2. Inductive loads have a power factor of 0.4 min. (AC) and a time constant of 7 ms max. (DC).
           3. Lamp load has an inrush current of 10 times the steady-state current.
           4. Motor load has an inrush current of 6 times the steady-state current.

Micro load models

Rated voltage Non-inductive load (A)
Resistive load
NC NO
125 VAC 0.1
8 VDC
14 VDC
30 VDC
0.1
0.1
0.1

Characteristics (For SHL-W155)

Degree of protections IP67 (EN60947-5-1)
Durability Mechanical 10,000,000 operations min.
Electrical 500,000 operations min.
Operating speed 0.1 mm/s to 0.5 m/s (hinge lever models)
Operating
frequency
Mechanical 120 operations/min
Electrical 30 operations/min
Rated frequency 50/60 Hz
Insulation resistance 100 MΩ min. (at 500 VDC)
Contact resistance 15 mΩ max. (initial value for the built-in switch when tested alone)
Dielectric
strength
Between terminals of the same polarity 1,000 VAC, 50/60 Hz for 1 min
Between each terminal and non-
current-carrying metal part
2,000 VAC, 50/60 Hz for 1 min/Uimp at 2.5 kV (EN60947-5-1)
Rated insulation voltage (Ui) 150 V (EN60947-5-1)
Pollution degree (operating environment) 3 (EN60947-5-1)
Short-circuit protective device (SCPD) 10 A fuse type gI or gG (IEC60269)
Conditional short-circuit current 100 A (EN60947-5-1)
Conventional enclosed thermal current (Ithe) 5 A (EN60947-5-1)
Protection against electric shock Class II (grounding not required with double insulation)
OFF reverse voltage 1,000 VAC max., 300 VDC max. (EN60947-5-1)
Vibration
resistance
Malfunction 10 to 55 Hz, 1.5-mm double amplitude
Shock
resistance
Destruction 1,000 m/s2 max.
Malfunction 300 m/s2 max.
Ambient operating temperature -10°C to +80°C (with no icing)
Ambient operating humidity 35% to 95%RH
Weight Approx. 62 to 72 g

Note: 1. The figures at the left are initial values.
           2. The ratings at the left may vary depending on the model. Contact your OMRON representative for further
                details.
*1. The head section of the plunger type SHL-D(Q)[][] is excluded.
*2. Durability values are calculated at an operating temperature of +5°C to +35°C, and an operating humidity of 40% to
       70%RH.
*3. The values are for the plunger-type models.