Page top

Model Number Structure

Model Number Legend

ZC-[]55 Lineup 2

Ordering Information

Actuator Model Approved Standards
UL CSA EN
Plunger
ZC-D55
Panel mount plunger
ZC-Q55
Panel mount roller plunger
ZC-Q2255
Panel mount crossroller plunger
ZC-Q2155
Sealed roller plunger
ZC-N2255
Sealed crossroller plunger
ZC-N2155
Short hinge lever
ZC-W55
Hinge lever
ZC-W155
Short hinge roller lever
ZC-W255
Hinge roller lever
ZC-W2155
One-way action short hinge roller lever
ZC-W355
One-way action hinge roller lever
ZC-W3155

Note: 1. Use molded terminal models when using the Switch under one of the following conditions: a) dusty, b) high
              amount of dripping oil, or c) high humidity. Refer to Molded Terminal Model for the details.
           2. Models are available with lead outlets in three positions: right-hand, left-hand, and underside.

Molded Terminal Model

Use of the molded terminal model is recommended in locations subject to excessive dust, oil drips, or moisture. The molded terminal model will have the same dimensions and operating characteristics as the basic model in each. Not approved by UL, CSA or EN.

Actuator Location of
lead output
Left-hand Right-hand Underside
Length
Plunger 1 M ZC-D55-ML VCT 1M ZC-D55-MR VCT 1M ZC-D55-MD VCT 1M
3 M ZC-D55-ML VCT 3M ZC-D55-MR VCT 3M ZC-D55-MD VCT 3M
Panel mount
plunger
1 M ZC-Q55-ML VCT 1M ZC-Q55-MR VCT 1M ZC-Q55-MD VCT 1M
3 M ZC-Q55-ML VCT 3M ZC-Q55-MR VCT 3M -
Panel mount
roller plunger
1 M ZC-Q2255-ML VCT 1M ZC-Q2255-MR VCT 1M ZC-Q2255-MD VCT 1M
3 M ZC-Q2255-ML VCT 3M ZC-Q2255-MR VCT 3M ZC-Q2255-MD VCT 3M
Panel mount
crossroller
plunger
1 M ZC-Q2155-ML VCT 1M ZC-Q2155-MR VCT 1M ZC-Q2155-MD VCT 1M
3 M - ZC-Q2155-MR VCT 3M ZC-Q2155-MD VCT 3M
Sealed roller
plunger
1 M ZC-N2255-ML VCT 1M ZC-N2255-MR VCT 1M ZC-N2255-MD VCT 1M
3 M ZC-N2255-ML VCT 3M ZC-N2255-MR VCT 3M ZC-N2255-MD VCT 3M
Sealed
crossroller
plunger
1 M - ZC-N2155-MR VCT 1M ZC-N2155-MD VCT 1M
3 M - ZC-N2155-MR VCT 3M -
Short hinge
lever
1 M - ZC-W55-MR VCT 1M -
Hinge lever 1 M ZC-W155-ML VCT 1M ZC-W155-MR VCT 1M ZC-W155-MD VCT 1M
Short hinge
roller lever
1 M ZC-W255-ML VCT 1M ZC-W255-MR VCT 1M ZC-W255-MD VCT 1M
Hinge roller
lever
1 M ZC-W2155-ML VCT 1M ZC-W2155-MR VCT 1M -
One-way
action short
hinge roller
lever
1 M - ZC-W355-MR VCT 1M -

Location of lead output

Right-hand MR
Left-hand ML
Underside MD

ZC-[]55 Lineup 8

Lead Supplies

Leads Nominal
cross-sectional
area (mm2)
External diameter
(mm)
Terminal connections
V.C.T.
(vinyl cabtire cable)
1.25 3 conductor:
10.5 dia.
Black: COM
White: NO
Red: NC

Operation Indicator-equipped Models

Some models can be equipped upon request with a operation indicator to facilitate maintenance and inspection. Because the indicator is incorporated in the Terminal Protective Cover, the dimensions of the Limit Switch are not affected. In this model, the lead wire is to be connected to the screw terminal. (A connecting washer is provided on the tip of the lead wire). The lead wire can be connected to either the NC or NO terminal.
Operating characteristics are the same as the basic model from in each. Not approved by UL, CSA and EN.
* 12/24 VDC products are not subject to EN standards because their voltage is below that subject to CE marking regulations.

Actuator AC DC (12VDC) * DC (24VDC) *
Plunger ZC-D55-L - ZC-D55-L4
Panel mount plunger ZC-Q55-L - ZC-Q55-L4
Panel mount roller plunger ZC-Q2255-L ZC-Q2255-L2 ZC-Q2255-L4
Panel mount crossroller plunger ZC-Q2155-L - ZC-Q2155-L4
Sealed roller plunger ZC-N2255-L ZC-N2255-L2 ZC-N2255-L4
Sealed crossroller plunger ZC-N2155-L ZC-N2155-L2 ZC-N2155-L4
Hinge lever ZC-W155-L - ZC-W155-L4
Short hinge roller lever ZC-W255-L - ZC-W255-L4
Hinge roller lever ZC-W2155-L - ZC-W2155-L4

(For AC)

• The operating voltage range is from 90 to 250 VAC.

• The dimensions are the same as the standard type. The top of the Terminal Protective Cover is transparent to allow checking the operation easily.

ZC-[]55 Lineup 12

(For DC)

• The DC-operated is provided with an LED indicator.

• There is no protective structure.

• Since a rectifier stack is incorporated into the unit to permit reversing the polarity, this type can also operate on AC power source.

• The LED projects from the housing for easy visibility.

ZC-[]55 Lineup 13

Accessories

MODEL
ZC Terminal Cover TERMINAL COVER FOR ZC55
ZC Seal Rubber SC-R40
ZC Rubber Packing ZC RUBBER PACKING

Note: The Switch is equipped with these 3 items as a standard.

ZC-[]55 Lineup 15