(Unit: mm)
Enclosed Switches
last update: March 3, 2014
(Unit: mm)
Plunger
ZE-Q-2
XE-Q-2
Roller Plunger
ZE-Q22-2
XE-Q22-2
Crossroller Plunger
ZE-Q21-2
XE-Q21-2
Roller Arm Lever
ZE-QA2-2
XE-QA2-2
One-way Action Roller Arm Lever
ZE-QA277-2
XE-QA277-2
Sealed Plunger
ZE-N-2
XE-N-2
Sealed Roller Plunger
ZE-N22-2
Sealed Crossroller Plunger
ZE-N21-2
Sealed Roller Arm Lever
ZE-NA2-2
XE-NA2-2
One-way Action Sealed Roller Arm Lever
ZE-NA277-2
XE-NA277-2
The diagrams show the base-mounted model (ZV-[] or XV-[]) on top and the diagonal side-mounted model (ZV2-[] or XV2-[]) on bottom.
The flange on base-mounted models is shown with dotted lines.
Plunger
ZV(2)-Q-2
XV(2)-Q-2
Roller Plunger
ZV(2)-Q22-2
XV(2)-Q22-2
Crossroller Plunger
ZV(2)-Q21-2
XV-Q21-2
Roller Arm Lever
ZV(2)-QA2-2
XV(2)-QA2-2
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
One-way Action Roller Arm Lever
ZV2-QA277-2
Sealed Plunger
ZV(2)-N-2
XV(2)-N-2
Sealed Roller Plunger
ZV(2)-N22-2
Sealed Crossroller Plunger
ZV(2)-N21-2
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Sealed Roller Arm Lever
ZV(2)-NA2-2
XV(2)-NA2-2
One-way Action Sealed Roller Arm Lever
ZV(2)-NA277-2
XV2-NA277-2
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
last update: March 3, 2014