Page top

ZE / ZV / ZV2 / XE / XV / XV2

Enclosed Switches

ZE / ZV / ZV2 / XE / XV / XV2

Long Service Life and Large Breaking Power

Mounting Side mounting
Base mounting
Diagonal side mounting
Actuator Model Approved
standards
Model Approved
standards
Model Approved
standards
UL CSA UL CSA UL CSA
General
purpose
Plunger
AC ZE-Q-2 ZV-Q-2 ZV2-Q-2
DC XE-Q-2 XV-Q-2 XV2-Q-2
Roller
plunger
AC ZE-Q22-2 ZV-Q22-2 ZV2-Q22-2
DC XE-Q22-2 XV-Q22-2 XV2-Q22-2
Crossroller
plunger
AC ZE-Q21-2 ZV-Q21-2 ZV2-Q21-2
DC XE-Q21-2 XV-Q21-2 ---
Roller arm
lever
AC ZE-QA2-2 ZV-QA2-2 ZV2-QA2-2
DC XE-QA2-2 XV-QA2-2 XV2-QA2-2
One-way
action
roller
arm lever
AC ZE-QA277-2 --- ZV2-QA277-2
DC XE-QA277-2 --- ---
Sealed
(Booted)
Sealed
plunger
AC ZE-N-2 ZV-N-2 ZV2-N-2
DC XE-N-2 XV-N-2 XV2-N-2
Sealed
roller
plunger
AC ZE-N22-2 ZV-N22-2 ZV2-N22-2
Sealed
crossroller
plunger
AC ZE-N21-2 ZV-N21-2 ZV2-N21-2
Sealed
roller arm
lever
AC ZE-NA2-2 ZV-NA2-2 ZV2-NA2-2
DC XE-NA2-2 XV-NA2-2 XV2-NA2-2
One-way
action
sealed
roller arm
lever
AC ZE-NA277-2 ZV-NA277-2 ZV2-NA277-2
DC XE-NA277-2 --- XV2-NA277-2

Note: 1. The diagonal side mounting model feature improved sealing property, improved mounting strength through use
              of M5 screws, increased stability in seating with large mounting width (31 x 75 mm) and permit coupling of a
              number of Switch units.
           2. Ask your OMRON representative for information on models with ground terminals.