Page top

HL-5000

General-purpose Limit Switch

HL-5000

Economical, Miniature Limit Switch Boasting Rigid Construction

Caution: All units are in millimeters unless otherwise indicated.

Switches

(Dimensions not shown are the same as roller lever models.)

Roller Lever
HL-5000

HL-5000 Dimensions 2

Adjustable Roller Lever
HL-5030

HL-5000 Dimensions 3

Adjustable Rod Lever
HL-5050

HL-5000 Dimensions 4

Sealed Plunger
HL-5100

HL-5000 Dimensions 5

Sealed Roller Plunger
HL-5200

HL-5000 Dimensions 6

Coil Spring
HL-5300

HL-5000 Dimensions 7

Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.

HL-5000 Dimensions 9

* Measured with the types of the 31.5-mm arm or rod length.

OF and RF measured at the arm length of 75 mm for HL-5030, and 145 mm for HL-5050 (reference values).

HL-5000 Dimensions 10