Page top

HL-5000

General-purpose Limit Switch

HL-5000

Economical, Miniature Limit Switch Boasting Rigid Construction

Approved Standards

Agency Standard File No.
CCC (CQC) GB/T14048.5 Contact your OMRON representative for details.

Note: Ask your OMRON representative for information on approved models.

Ratings

Rated voltage Non-inductive load (A) Inductive load (A)
Resistive load Lamp load Inductive load Motor load
NC NO NC NO NC NO NC NO
125 VAC
250 VAC
5
5
1.5
1
0.7
0.5
3
3
2
1.5
1
0.8
12 VDC
24 VDC
125 VDC
250 VDC
5
5
3
3
4
4
3
3
0.4
0.4
0.2
0.2
- - -

Note: 1. The above figures are for steady-state currents.
         2. Inductive loads have a power factor of 0.4 min. (AC) and a time constant of 7 ms max. (DC).
         3. Lamp load has an inrush current of 10 times the steady-state current.
         4. Motor load has an inrush current of 6 times the steady-state current.

Inrush current NC 24 A max.
NO 12 A max.

Approved Standard Ratings

CCC (GB/T14048.5)

Applicable category and ratings
AC-15 3 A/250 VAC

Characteristics

Degree of protection *2 IP65 (EN60947-5-1)
Durability *1 Mechanical 10,000,000 operations min. (under rated conditions)
Electrical See the following Electrical Durability.
Operating speed 5 mm/s to 0.5 m/s
Operating frequency Mechanical 120 operations/min
Electrical 30 operations/min
Insulation resistance 100 MΩ min. (at 500 VDC)
Contact resistance 25 mΩ max. (initial value)
Dielectric strength 1,000 VAC, 50/60 Hz for 1 min between terminals of the same polarity
1,500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground
1,500 VAC, 50/60 Hz for 1 min between each terminal and non-current-carrying metal part
Rated frequency 50/60 Hz
Vibration resistance Malfunction 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance Destruction 1,000 m/s2 max.
Malfunction 300 m/s2 max.
Ambient operating temperature -5°C to +65°C (with no icing)
Ambient operating humidity 35% to 95%RH
Weight Approx. 130 to 190 g

Note: 1. The above figures are initial values.
         2. The above characteristics may vary depending on the model. For further details, contact your OMRON sales
             representative.
*1. The values are calculated at an operating temperature of +5°C to +35°C, and an operating humidity of 40% to 70%RH.
   Contact your OMRON sales representative for more detailed information on other operating environments.
*2. The degree of protection is tested using the method specified by the standard (EN60947-5-1). 
  Confirm that sealing properties are sufficient for the operating conditions and environment beforehand.