Page top

D4MC

Enclosed Switch

D4MC

Economical, High Utility Enclosed Switch

Caution: All units are in millimeters unless otherwise indicated.

Panel Mount Plunger
D4MC-5000

D4MC Dimensions 1

*1. Stainless steel plunger
*2. The length of the imperfect threads is 1.5 mm maximum.
*3. Thickness: 3 width: 17
Note: Do not use the M12 mounting screw and the case mounting hole at the same time.

Panel Mount Roller Plunger
D4MC-5020

D4MC Dimensions 2

*1. Stainless steel plunger
*2. The length of the imperfect threads is 1.5 mm maximum.
*3. Thickness: 3 width: 17
Note: Do not use the M12 mounting screw and the case mounting hole at the same time.

Panel Mount Crossroller Plunger
D4MC-5040

D4MC Dimensions 3

*1. Stainless steel plunger
*2. The length of the imperfect threads is 1.5 mm maximum.
*3. Thickness: 3 width: 17
Note: Do not use the M12 mounting screw and the case mounting hole at the same time.

Hinge Lever
D4MC-1000

D4MC Dimensions 4

* Stainless steel lever

Short Hinge Lever
D4MC-1020

D4MC Dimensions 5

* Stainless steel lever

Hinge Roller Lever
D4MC-2000

D4MC Dimensions 6

*1. Stainless steel lever
*2. Plastic roller

Note: 1. Unless otherwise specified, a tolerance of±0.4 mm applies to all dimensions.
           2. Operating characteristics are for when the Switch is operated from direction A.
           3. Make sure that the permissible OT position is not exceeded.

D4MC Dimensions 8

Short Hinge Roller Lever
D4MC-2020

D4MC Dimensions 9

*1. Stainless steel lever
*2. Plastic roller

One-way Action Short Hinge Roller Lever
D4MC-3030

D4MC Dimensions 10

*1. Stainless steel lever
*2. Plastic roller

Note: 1. Unless otherwise specified, a tolerance of±0.4 mm applies to all dimensions.
           2. Operating characteristics are for when the Switch is operated from direction A.
           3. Make sure that the permissible OT position is not exceeded.

D4MC Dimensions 12