Agency | Standard | File No. |
---|---|---|
UL * | UL508, CSA C22.2 No.14 | E76675 |
CCC(CQC) | GB/T14048.5 | Contact your OMRON representative for details. |
Enclosed Switch
last update: November 13, 2023
Agency | Standard | File No. |
---|---|---|
UL * | UL508, CSA C22.2 No.14 | E76675 |
CCC(CQC) | GB/T14048.5 | Contact your OMRON representative for details. |
Note: Ask your OMRON representative for information on approved models.
* UL certified for CSA C22.2 No. 14.
Rated voltage | Non-inductive load (A) | Inductive load (A) | ||||||
---|---|---|---|---|---|---|---|---|
Resistive load | Lamp load | Inductive load | Motor load | |||||
NC | NO | NC | NO | NC | NO | NC | NO | |
125 VAC 250 VAC 480 VAC |
10 10 3 |
3 2.5 1.5 |
1.5 1.25 0.75 |
10 10 2.5 |
5 3 1.5 |
2.5 1.5 0.75 |
||
8 VDC 14 VDC 30 VDC 125 VDC 250 VDC |
10 10 6 0.5 0.25 |
3 3 3 0.4 0.2 |
1.5 1.5 1.5 0.4 0.2 |
6 6 5 0.05 0.03 |
5 5 5 0.05 0.03 |
2.5 2.5 2.5 0.05 0.03 |
||
Inrush current | NC | 30 A max. |
---|---|---|
NO | 15 A max. |
Rated voltage | Carry current | Current (A) | Volt-amperes (VA) | ||
---|---|---|---|---|---|
Make | Break | Make | Break | ||
120 VAC | 10A | 60 | 6 | 7,200 | 720 |
240 VAC | 30 | 3 |
Applicable category and ratings |
---|
AC-12 10 A/250 VAC |
Degree of protection *3 | IP67 (EN60947-5-1) | |
---|---|---|
Durability | Mechanical | 10,000,000 operations min. |
Electrical | 500,000 operations min. | |
Operating speed | 0.05 mm/s to 0.5 m/s *1 | |
Operating
frequency |
Mechanical | 120 operations/min |
Electrical | 20 operations/min | |
Rated frequency | 50/60 Hz | |
Insulation resistance | 100 MΩ min. (at 500 VDC) | |
Contact resistance | 15 mΩ max. (initial value for the built-in switch when tested alone) | |
Dielectric
strength |
Between terminals of the same polarity | 1,000 VAC, 50/60 Hz for 1 min |
Between each terminal and non-
current-carrying part |
2,000 VAC, 50/60 Hz for 1 min | |
Rated insulation voltage (Ui) | 1,000 VAC | |
Pollution degree (operating environment) | 3 (IEC947-5-1) | |
Protection against electric shock | Class II | |
PTI (tracking characteristics) | 175 | |
Switch category | D (IEC335) | |
Rated operating current (Ie) | 10 A | |
Rated operating voltage (Ue) | 250 VAC | |
Vibration
resistance |
Malfunction | 10 to 55 Hz, 1.5-mm double amplitude *2 |
Shock
resistance |
Destruction | 1,000 m/s2 min. |
Malfunction | 100 m/s2 min. *1 *2 | |
Ambient operating temperature | - 10 °C to +80 °C (with no icing) | |
Ambient operating humidity | 35% to 95%RH | |
Weight | Approx. 71 g (in case of panel mount plunger) |
*1. Only for models with plungers. (Contact your OMRON representative for information on other models.)
*2. Less than 1 ms under a free state at the operating limits.
*3. The degree of protection is tested using the method specified by the standard (EN60947-5-1).
Confirm that sealing properties are sufficient for the operating conditions and environment beforehand.
last update: November 13, 2023