Page top

3Z4S-LE VS-L / M42-10 Series

Standard Lens for M42-mount cameras

3Z4S-LE VS-L / M42-10 Series

Wide variety of lenses with focal lengths ranging from 18 to 100 mm.

Recom-
mended
camera
Model Focal
dis-
tance
(mm)
Aper-
ture
(F No)
Optical
magni-
fication
Closest
dis-
tance
(mm)
Filter
size
Weight
(g)
Total
length
(mm)
Maxi-
mum
com-
patible
CCD
FH-S[]12 3Z4S-LE VS-L1828/M42-10 18 2.8 to
16
0.025x
to 0.12x
137.9 M55.0
P0.75
330 94 1.8 inch
3Z4S-LE VS-L2526/M42-10 25 2.6 to
16
0.025x
to 0.12x
198.1 M55.0
P0.75
240 80 1.8 inch
3Z4S-LE VS-L3528/M42-10 35 2.8 to
16
0.05x to
0.3x
112.8 M62.0
P0.75
345 108 1.8 inch
3Z4S-LE VS-L5028/M42-10 50 2.8 to
16
0.05x to
0.3x
181.4 M62.0
P0.75
285 94.5 1.8 inch
3Z4S-LE VS-L8540/M42-10 85 4.0 to
16
0.1x to
0.35x
285.0 M52.0
P0.75
340 129.5 1.8 inch
3Z4S-LE VS-L10028/M42-10 100 2.8 to
16
0.05x to
0.3x
409.0 M52.0
P0.75
350 134.5 1.8 inch

Note: Vibrations and Shocks Resistant Lenses for M42-mount cameras are also available. Ask your OMRON
          representative for details.

Lens Option

Extension Tubes

Lenses Model Contents
For M42-mount Cameras 3Z4S-LE VS-EXR/M42 Set of 5 tubes *
(20 mm, 10 mm, 8 mm, 2 mm, and 1 mm)
Maximum outer diameter: 47.5 mm dia.

* Do not use the 0.5-mm, 1.0-mm, and 2.0-mm Extension Tubes attached to each other. Since these Extension Tubes
  are placed over the threaded section of the Lens or other Extension Tube, the connection may loosen when more than
  one 0.5-mm, 1.0-mm or 2.0-mm Extension Tube are used together.
  Reinforcement is required to protect against vibration when Extension Tubes exceeding 30 mm are used. When using
  the Extension Tube, check it on the actual device before using it.