Page top

VB

Multiple Limit Switch

VB

A New Monoblock Multiple Limit Switch Incorporating a Head Box with a Tough Head and Ensuring High Sealing Performance and a Mechanical Durability of 5,000,000 Operations

(Unit: mm)

Switches

The actual model numbers of each of the above VB models have a figure 2 to 6, which indicate the number of plungers.

Bevel Plunger
VB-[]111

VB Dimensions 2

Bevel Plunger
VB-[]141

VB Dimensions 3

Roller Plunger
VB-[]211

VB Dimensions 4

Roller Plunger
VB-[]241

VB Dimensions 5

Note: Unless otherwise indicated, a tolerance of ±0.4 mm applies to all dimensions.

VB Dimensions 7

Note: The operating characteristic values apply to a single switch.
*1 The OT and FP values are reference values.
      The actual model numbers of each of the above VB models have a figure 2 to 6, which indicate the number of
      plungers.

VB Dimensions 8

*2 When five plungers are mounted in series, no outer actuator will be provided.