Page top

NJ501-4[][][]

NJ-series NJ Robotics CPU Units

NJ501-4[][][]

New controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability that are the features of industrial controllers provides robot control function. In addition to robot control, general motion control with up to 64 axes can be also performed.

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL(Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, CE: EU Directives, RCM: Regulatory Compliance Mark and KC: KC Registration.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Use for robot systems

Contact your OMRON representive for further details and conditions for robot systems.

NJ-series CPU Units

Product
Name
Specifications Num-
ber
of
con-
trolled
robots
Data-
base
Con-
nection
func-
tion
Current
consump-
tion (A)
Model Stand-
ards
I/O
capacity/
maximum
number of
configura-
tion Units
(Expansion
Racks)
Pro-
gram
ca-
pacity
Memory
capacity
for
variables
Number
of
motion
axes
5
VDC
24
VDC
NJ- series
CPU Units
3387_lu_1_1
2,560 points/
40 Units
(3 Expansion
Racks)
20MB 2 MB:
Retained
during power
interruption
4 MB:
Not retained
during power
interruption
64 8 max.
*
No 1.90 NJ501-4500 UC1, N,
L, CE,
RCM,
KC
32 NJ501-4400
16 NJ501-4300
16 1 NJ501-4310
16 8 max.
*
Yes NJ501-4320

* The number of controlled robots varies according to the number of axes used for the system.

Automation Software Sysmac Studio

Please purchase a DVD and required number of licenses the first time you purchase the Sysmac Studio. DVDs and licenses are available individually. Each model of licenses does not include any DVD.
The license number for a robot is required to use this CPU Unit. Please contact your OMRON sales representative for details.

Product
name
Specifications Model Stand-
ards
Number
of
licenses
Media
Sysmac
Studio
Standard
Edition
Ver.1.[][]
The Sysmac Studio is the software that provides an
integrated environment for setting, programming,
debugging and maintenance of machine automation
controllers including the NJ/NX-series CPU Units, NY-
series Industrial PC, EtherCat Slave, and the HMI.

Sysmac Studio runs on the following OS.
Windows 7 (32-bit/64-bit version)/Windows 8 (32-bit/
64-bit version)/Windows 8.1 (32-bit/64-bit version)/
Windows 10 (32-bit/64-bit version)

The Sysmac Studio Standard Edition DVD includes
Support Software to set up EtherNet/IP Units,
DeviceNet slaves, Serial Communications Units, and
Support Software for creating screens on HMIs (CX-
Designer).
Refer to your OMRON website for details.
-
(Media
only)
DVD SYSMAC-SE200D
1 license
*1
SYSMAC-SE201L
Sysmac
Studio
Robot
Additional
Option *2
Sysmac Studio Robot Additional Option is a license to
enable the Vision & Robot integrated simulation.
1 license SYSMAC-RA401L

Note: The license number for a robot is required to use this CPU Unit with the Sysmac Studio version 1.13 or lower.
            Please contact your OMRON sales representative for details.
            The Sysmac Studio version 1.14 or higher does not require the license number for a robot.
*1. Multi licenses are available for the Sysmac Studio (3, 10, 30, or 50 licenses).
*2. Sysmac Studio Standard Edition is required to use this option.

Accessories

The following accessories come with the CPU Unit.

Item Specification
Battery CJ1W-BAT01
End Cover CJ1W-TER01 (necessary to be connected to the right end of the CPU Rack.)
End Plate PFP-M (2 pcs)

For details, refer to the data sheet of the Machine Automation Controller NJ/NX-Series.