Page top

NJ501-1340

NJ-series NJ501 SECS/GEM CPU Unit

NJ501-1340

The NJ501 SECS/GEM CPU Unit is a NJ-series machine automation controller, and has built-in the SECS/GEM communications functions which are the standards in the semiconductor industry. It is the high-performance controller that fuses machine control and host communications.

International Standards

  • The standards are abbreviated as follows: UC1: cULus, N: NK, L: Lloyd, CE: EU Directives, and KC: KC Registration.
    (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, CE: EU Directives, RCM: Regulatory Compliance Mark and KC: KC Registration.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

NJ-series CPU Unit

Product
Name
Specifications Current
consumption
(A)
Model Stand-
ards
I/O capacity/
Maximum
number of
configuration
Units
(Expansion
Racks)
Program
capacity
Memory
capacity for
variables
Number
of
motion
axes
5
VDC
24
VDC
NJ501
SECS/GEM
CPU Unit
3401_lu_1_1
2560 points
/40 Units
(3 Expansion
Racks)
20 MB 2 MB:
Retained
during power
interruptions
4 MB:
Not retained
during power
interruptions
16 1.90 --- NJ501-1340 UC1, N,
L, CE,
RCM,
KC

Automation Software

Please purchase a DVD and licenses the first time you purchase the Sysmac Studio. DVDs and licenses are available individually.
The license does not include the DVD.

Product
Name
Specifications Model Stand-
ards
Number of
licenses
Media
Sysmac
Studio
Standard
Edition
version
1.[][]
The Sysmac Studio is the software that provides an
intergrated environment for setting, programming,
debugging and maintenance of machine automation
controllers including the NJ/NX-series CPU Units, NY-
series Industrial PC, EtherCat Slave, and the HMI.

Sysmac Studio runs on the following OS.
Windows 7 (32-bit or 64-bit edition), Windows 8 (32-bit
or 64-bit edition), Windows 8.1 (32-bit or 64-bit
edition), or Windows 10 (32-bit or 64-bit edition)

The Sysmac Studio Standard Edition DVD includes
Support Software to set up EtherNet/IP Units,
DeviceNet slaves, Serial Communications Units, and
Support Software for creating screens on HMIs (CX-
Designer).
Refer to your OMRON website for details.
---
(media only)
DVD SYSMAC-SE200D ---
1 license * --- SYSMAC-SE201L ---

* Sysmac Studio with multiple licenses is also provided (with 3, 10, 30, or 50 licenses).

SECS/GEM Configurator

Please purchase the required number of SECS/GEM Configurator licenses and a Sysmac Studio Standard Edition DVD the first time you purchase the SECS/GEM Configurator.
The Sysmac Studio Standard Edition DVD includes the SECS/GEM Configurator. The license does not include the DVD.

Product
Name
Specifications Model Stand-
ards
Number of
licenses
Media
SECS/GEM
Configurator
Ver.1.[][]
The SECS/GEM Configurator is the software to make
HSMS, SECSII and GEM settings for NJ501 SECS/GEM
CPU Units.

The SECS/GEM Configurator runs on the following OS.
Windows XP (Service Pack3 or higher, 32-bit edition),
Windows Vista (32-bit edition), or Windows 7 (32-bit or
64-bit edition)

The software is included in the Sysmac Studio
Standard Edition DVD.
1 license --- WS02-GCTL1 ---

CPU Unit Accessories

The following accessories are provided with a CPU Unit.

Item Specification
Battery CJ1W-BAT01
End Cover CJ1W-TER01 (Needs to be attached to the right of the CPU Rack.)
End Plate PFP-M (2 pieces)
SD Memory Card
(Flash Memory 2 GB)
HMC-SD291*

* HMC-SD491 is provided with NJ501-1340 hardware revision A/unit version 1.15 or later.

For details, refer to the data sheet of the Machine Automation Controller NJ/NX-Series.