Page top

F3SG-R Series

Safety Light Curtain

F3SG-R Series

Offers Both Durability and Reliability

Troubleshooting and Setting Tool downloads

Select the indicator status to see the error cause and solution. And download Setting Tool SD Manager2.

F3SG-RA Advanced type

Main Units

Safety Light Curtain

Finger protection

Number of beams Protective height (mm) Model
15 160 F3SG-4RA0160-14
23 240 F3SG-4RA0240-14
31 320 F3SG-4RA0320-14
39 400 F3SG-4RA0400-14
47 480 F3SG-4RA0480-14
55 560 F3SG-4RA0560-14
63 640 F3SG-4RA0640-14
71 720 F3SG-4RA0720-14
79 800 F3SG-4RA0800-14
87 880 F3SG-4RA0880-14
95 960 F3SG-4RA0960-14
103 1040 F3SG-4RA1040-14
111 1120 F3SG-4RA1120-14
119 1200 F3SG-4RA1200-14
127 1280 F3SG-4RA1280-14
135 1360 F3SG-4RA1360-14
143 1440 F3SG-4RA1440-14
151 1520 F3SG-4RA1520-14
159 1600 F3SG-4RA1600-14
167 1680 F3SG-4RA1680-14
175 1760 F3SG-4RA1760-14
183 1840 F3SG-4RA1840-14
191 1920 F3SG-4RA1920-14
199 2000 F3SG-4RA2000-14
207 2080 F3SG-4RA2080-14

Hand and arm protection

Number of beams Protective height (mm) Model
8 190 F3SG-4RA0190-30
12 270 F3SG-4RA0270-30
16 350 F3SG-4RA0350-30
20 430 F3SG-4RA0430-30
24 510 F3SG-4RA0510-30
28 590 F3SG-4RA0590-30
32 670 F3SG-4RA0670-30
36 750 F3SG-4RA0750-30
40 830 F3SG-4RA0830-30
44 910 F3SG-4RA0910-30
48 990 F3SG-4RA0990-30
52 1070 F3SG-4RA1070-30
56 1150 F3SG-4RA1150-30
60 1230 F3SG-4RA1230-30
64 1310 F3SG-4RA1310-30
68 1390 F3SG-4RA1390-30
72 1470 F3SG-4RA1470-30
76 1550 F3SG-4RA1550-30
80 1630 F3SG-4RA1630-30
84 1710 F3SG-4RA1710-30
88 1790 F3SG-4RA1790-30
92 1870 F3SG-4RA1870-30
96 1950 F3SG-4RA1950-30
100 2030 F3SG-4RA2030-30
104 2110 F3SG-4RA2110-30
108 2190 F3SG-4RA2190-30
112 2270 F3SG-4RA2270-30
116 2350 F3SG-4RA2350-30
120 2430 F3SG-4RA2430-30
124 2510 F3SG-4RA2510-30

Accessories (Sold separately)

Safety light curtain connecting cable

Single-Ended Cable *

Appearance Type Cable length Specifications Model
3403_lu_3_1 For emitter
M12 connector
(5-pin), 5 wires
Color: Gray
3 m 3403_lu_3_2 F39-JG3A-L
7 m F39-JG7A-L
10 m F39-JG10A-L
15 m F39-JG15A-L
20 m F39-JG20A-L
For receiver
M12 connector
(8-pin), 8 wires
Color: Black
3 m 3403_lu_3_3 F39-JG3A-D
7 m F39-JG7A-D
10 m F39-JG10A-D
15 m F39-JG15A-D
20 m F39-JG20A-D

* A set of two Single-Ended Cables (one for emitter and one for receiver) is also available.
Model: Model number without the -L/-D at the end (F39-JG[]A)
Note: To extend the cable length to more than 20 m, add the F39-JG[]B Double-Ended Cable.

Double-Ended Cable *

For cable extension and simple wiring

Appearance Type Cable length Specifications Model
3403_lu_4_1 For emitter
M12 connector
(5-pin)
on both ends
Color: Gray
0.5 m 3403_lu_4_2 F39-JGR5B-L
1 m F39-JG1B-L
3 m F39-JG3B-L
5 m F39-JG5B-L
7 m F39-JG7B-L
10 m F39-JG10B-L
15 m F39-JG15B-L
20 m F39-JG20B-L
For receiver
M12 connector
(8-pin)
on both ends
Color: Black
0.5 m 3403_lu_4_3 F39-JGR5B-D
1 m F39-JG1B-D
3 m F39-JG3B-D
5 m F39-JG5B-D
7 m F39-JG7B-D
10 m F39-JG10B-D
15 m F39-JG15B-D
20 m F39-JG20B-D

* A set of two Double-Ended Cables (one for emitter and one for receiver) is also available.
  Model: Model number without the -L/-D at the end (F39-JG[]B)
Note: To extend the cable length to more than 20 m, add the F39-JG[]B Double-Ended Cable to the F39-JG[]A Single-
         Ended Cable.
         To extend the cable length to more than 40 m, add several Double-Ended Cables to the Single-Ended Cable.
         Example: To extend the cable length to 50 m, connect two F39-JG20B (20 m) cables and one F39-JG10A (10 m)
         cable.

Connection example

F3SG-R Series Lineup 12

Y-Joint Plug/Socket Connector for F3SG-4RA[][][][]-14/-4RA[][][][]-30

For reduced wiring

Appearance Type Cable length Specifications Model
3403_lu_12_1 M12 connectors.
Used for reduced wiring.
0.5 m 3403_lu_12_2 F39-GCNY2

* Order the cable for emitter (end of model: -L) and the cable for receiver (end of model: -D).

Cascading Cable (2 cables per set, for emitter and receiver)

Appearance Specifications Cable length Specifications Model
3403_lu_5_1 Emitter cable: Cap (5-pin),
M12 connector (5-pin)
Receiver cable: Cap (8-pin),
M12 connector (8-pin)
0.2 m 3403_lu_5_2 F39-JGR2W

Note: The Double-Ended Cable (up to 10 m: F39-JG10B) can be added to extend the cable length between the series-connected sensors.
Cable length between sensors: 10 m max. (not including cascading cable (F39-JGR2W) and power cable)

Connection example

F3SG-R Series Lineup 18

Sensor Mounting Brackets

Appearance Specification Application Model
3403_lu_6_1 Standard Fixed
Bracket
Bracket to mount the F3SG-R.
Side mounting and backside mounting possible.
(This is included as a standard accessory with the product. It
comes as a set of two Brackets. Refer to note *1 for the number
of sets provided with each model.)
F39-LGF
3403_lu_6_2 Standard Adjustable
Bracket
Bracket to mount the F3SG-R.
Beam alignment after mounting possible.
The angle adjustment range is ±15°.
Side mounting and backside mounting possible.
(Sold separately as a set of two Brackets. Refer to note *1 for
the number of sets required for each model.)
F39-LGA
3403_lu_6_3 Top/Bottom
Adjustable Bracket *2
Bracket to mount the F3SG-R. Use this bracket at the top and
bottom positions of the F3SG-R.
Beam alignment after mounting possible.
The angle adjustment range is ±22.5°.
Side mounting and backside mounting possible.
(Sold separately. 4 brackets per set.)
F39-LGTB
3403_lu_6_4 Top/Bottom
Adjustable Bracket *2
(For user-made
mounting part)
Top/Bottom Adjustable Bracket without a bracket to mount to
the wall. Use the user's own wall mounting part to suit the
machine.
(Sold separately. 4 brackets per set.)
F39-LGTB-1

*1. [for F3SG-4RA[][][][]-14]
      - Protective height of 0160 to 1200: 2 sets, Protective height of 1280 to 2080: 3 sets
      [for F3SG-4RA[][][][]-30]
      - Protective height of 0190 to 1230: 2 sets, Protective height of 1310 to 2270: 3 sets, Protective height of 2350 to
         2510: 4 sets
*2. Top/Bottom Adjustable Bracket cannot be used with the Standard Fixed Bracket. Use with the Standard Adjustable
      Bracket.
      Using Top/Bottom Adjustable Brackets with Standard Adjustable Brackets
      F3SG-4RA[][][][]-14:
        Protective height of 1040 or less:
          The Standard Adjustable Bracket is not required.
          Please purchase 1 set of Top/Bottom Adjustable Brackets (F39-LGTB(-1)).
        Protective height of 1120 to 1920:
          Please purchase 1 set of Top/Bottom Adjustable Brackets (F39-LGTB(-1)) and 1 set of Standard Adjustable
          Brackets (F39-LGA).
        Protective height of 2000 to 2080:
          Please purchase 1 set of Top/Bottom Adjustable Brackets (F39-LGTB(-1)) and 2 sets of Standard Adjustable
          Brackets (F39-LGA).
      F3SG-4RA[][][][]-30:
        Protective height of 1070 or less:
          The Standard Adjustable Bracket is not required.
          Please purchase 1 set of Top/Bottom Adjustable Brackets (F39-LGTB(-1)).
        Protective height of 1150 to 1950:
          Please purchase 1 set of Top/Bottom Adjustable Brackets (F39-LGTB(-1)) and 1 set of Standard Adjustable
          Brackets (F39-LGA).
        Protective height of 2030 to 2510:
          Please purchase 1 set of Top/Bottom Adjustable Brackets (F39-LGTB(-1)) and 2 sets of Standard Adjustable
          Brackets (F39-LGA).

Interface units and configuration tool SD Manager 2

Appearance Type Specifications Model
3403_lu_7_1 SD Manager 2 The Configuration Tool SD Manager 2 is available to
download from our website at
http://www.ia.omron.com/f3sg-r_tool.
To change the settings of the F3SG-RA using SD
Manager 2, it is necessary to set the receiver's two
DIP switches No. 8 to ON.
-
3403_lu_7_2 Interface Unit F39-GIF interface unit to connect the F3SG-RA
receiver to a USB port of the PC
Accessories:
0.3-m Dedicated Cable 1 (1),
2-m Dedicated Cable 2 (1),
Instruction Manual
F39-GIF
3403_lu_7_3 Bluetooth
Communication Unit
F39-BT bluetooth unit to enable bluetooth on the
F3SG-RA
IP67 rated when mated.
F39-BT

Lamp

Appearance Type Specifications Model
3403_lu_8_1 Lamp unit The lamp unit can be connected to a receiver and turned
ON based on the operation of F3SG-RA/RR.
The lamp can indicate red, orange, and green colors, to
which three different states can be assigned.
IP67 rated when mated.
F39-LP
Lamp and Bluetooth
Communication Unit
F39-BTLP

End Cap

Appearance Specifications Model
3403_lu_9_1 Housing color: Black
For both emitter and receiver
(Attached to the F3SG-RA. The End Cap can be purchased if lost.)
IP67 rated when mated.
F39-CNM

Laser Pointer for F3SG-R

Appearance Specifications Model
3403_lu_21_1 The laser pointer is attached on the optical surface of the F3SG-R to help coarse
adjustment of beams.
F39-PTG

Spatter Protection Cover (2 covers per set, one for emitter and one for receiver)

Spatter Protection Covers include mounting brackets.
For Safety Light Curtain models of the protective height of 2,000 mm or longer, use two Spatter Protection Covers of different lengths.

Appearance Safety Light Curtain Model Model
Finger protection Hand and arm protection
3403_lu_10_1 F3SG-4RA0160-14 F3SG-4RA0190-30 F39-HGA0200
F3SG-4RA0240-14 F3SG-4RA0270-30 F39-HGA0280
F3SG-4RA0320-14 F3SG-4RA0350-30 F39-HGA0360
F3SG-4RA0400-14 F3SG-4RA0430-30 F39-HGA0440
F3SG-4RA0480-14 F3SG-4RA0510-30 F39-HGA0520
F3SG-4RA0560-14 F3SG-4RA0590-30 F39-HGA0600
F3SG-4RA0640-14 F3SG-4RA0670-30 F39-HGA0680
F3SG-4RA0720-14 F3SG-4RA0750-30 F39-HGA0760
F3SG-4RA0800-14 F3SG-4RA0830-30 F39-HGA0840
F3SG-4RA0880-14 F3SG-4RA0910-30 F39-HGA0920
F3SG-4RA0960-14 F3SG-4RA0990-30 F39-HGA1000
F3SG-4RA1040-14 F3SG-4RA1070-30 F39-HGA1080
F3SG-4RA1120-14 F3SG-4RA1150-30 F39-HGA1160
F3SG-4RA1200-14 F3SG-4RA1230-30 F39-HGA1240
F3SG-4RA1280-14 F3SG-4RA1310-30 F39-HGA1320
F3SG-4RA1360-14 F3SG-4RA1390-30 F39-HGA1400
F3SG-4RA1440-14 F3SG-4RA1470-30 F39-HGA1480
F3SG-4RA1520-14 F3SG-4RA1550-30 F39-HGA1560
F3SG-4RA1600-14 F3SG-4RA1630-30 F39-HGA1640
F3SG-4RA1680-14 F3SG-4RA1710-30 F39-HGA1720
F3SG-4RA1760-14 F3SG-4RA1790-30 F39-HGA1800
F3SG-4RA1840-14 F3SG-4RA1870-30 F39-HGA1880
F3SG-4RA1920-14 F3SG-4RA1950-30 F39-HGA1960
F3SG-4RA2000-14 F3SG-4RA2030-30 F39-HGA1480
F39-HGA0550
F3SG-4RA2080-14 F3SG-4RA2110-30 F39-HGA1560
F39-HGA0550
- F3SG-4RA2190-30 F39-HGA1640
F39-HGA0550
- F3SG-4RA2270-30 F39-HGA1720
F39-HGA0550
- F3SG-4RA2350-30 F39-HGA1800
F39-HGA0550
- F3SG-4RA2430-30 F39-HGA1880
F39-HGA0550
- F3SG-4RA2510-30 F39-HGA1960
F39-HGA0550

Note:
1. The operating range of the Safety Light Curtain attached with the product is 10% shorter than the rating.
2. The product extends over the DIP Switch cover of the Safety Light Curtain. Be sure to use the product only after all required settings are made to the DIP Switch.

Test Rod

Diameter Model
14 mm dia. F39-TRD14
30 mm dia. F39-TRD30

F3SG-RR Robust type

Main Units

Safety Light Curtain

Finger protection

Number of beams Protective height (mm) Model
23 240 F3SG-4RR0240-14
31 320 F3SG-4RR0320-14
39 400 F3SG-4RR0400-14
47 480 F3SG-4RR0480-14
55 560 F3SG-4RR0560-14
63 640 F3SG-4RR0640-14
71 720 F3SG-4RR0720-14
79 800 F3SG-4RR0800-14
87 880 F3SG-4RR0880-14
95 960 F3SG-4RR0960-14
103 1040 F3SG-4RR1040-14
111 1120 F3SG-4RR1120-14
119 1200 F3SG-4RR1200-14
127 1280 F3SG-4RR1280-14
135 1360 F3SG-4RR1360-14
143 1440 F3SG-4RR1440-14
151 1520 F3SG-4RR1520-14
159 1600 F3SG-4RR1600-14
167 1680 F3SG-4RR1680-14
175 1760 F3SG-4RR1760-14
183 1840 F3SG-4RR1840-14
191 1920 F3SG-4RR1920-14

Hand and arm protection

Number of beams Protective height (mm) Model
12 240 F3SG-4RR0240-25
16 320 F3SG-4RR0320-25
20 400 F3SG-4RR0400-25
24 480 F3SG-4RR0480-25
28 560 F3SG-4RR0560-25
32 640 F3SG-4RR0640-25
36 720 F3SG-4RR0720-25
40 800 F3SG-4RR0800-25
44 880 F3SG-4RR0880-25
48 960 F3SG-4RR0960-25
52 1040 F3SG-4RR1040-25
56 1120 F3SG-4RR1120-25
60 1200 F3SG-4RR1200-25
64 1280 F3SG-4RR1280-25
68 1360 F3SG-4RR1360-25
72 1440 F3SG-4RR1440-25
76 1520 F3SG-4RR1520-25
80 1600 F3SG-4RR1600-25
84 1680 F3SG-4RR1680-25
88 1760 F3SG-4RR1760-25
92 1840 F3SG-4RR1840-25
96 1920 F3SG-4RR1920-25

Accessories (Sold separately)

Safety light curtain connecting cable

Single-Ended Cable (Oil-Resistant Cable)

Appearance Type Cable
length
Specifications Model
3403_lu_34_1 For emitter
M12 connector
(8-pin), 5 wires
Color: Gray
3 m 3403_lu_34_2  
IP67 and IP67G (JIS C 0920 Annex 1)
* rated when mated.
* F3SG-RR meets the degree of protection
when this cable is correctly connected with
the power cable of the F3SG-RR.
The degree of protection is not satisfied with
the part where cable wires are uncovered.
F39-JD3RA-L
7 m F39-JD7RA-L
For receiver
M12 connector
(8-pin), 8 wires
Color: Black
3 m F39-JD3RA-D
7 m F39-JD7RA-D

Note: To extend the cable length to more than 7 m, add the F39-JD[]B Double-Ended Cable.
When the Double-Ended Cable is used, protect it from cutting oil.

Single-Ended Cable (2 cables per set, one for emitter and one for receiver) *

Appearance Cable
length
Specifications Model
3403_lu_35_1
3 m
3403_lu_35_2  
IP67* rated when mated.
* When the accessory is used, protect it from cutting oil.
F39-JD3A
7 m F39-JD7A
10 m F39-JD10A
15 m F39-JD15A
20 m F39-JD20A

* The cable for emitter and the cable for receiver are available separately. Add '-L' for emitter or '-D' for receiver to the end of the model number when you order.
Single-Ended Cable for Emitter: F39-JD[]A-L, Single-Ended Cable for Receiver: F39-JD[]A-D
Note:
1. Use the F39-JD[]RA-L/-D for applications where cutting oil resistance is required.
2. To extend the cable length to more than 20 m, add the F39-JD[]B Double-Ended Cable.

Double-Ended Cable (2 cables per set, one for emitter and one for receiver) *

Appearance Cable
length
Specifications Model
3403_lu_36_1 0.5 m
3403_lu_36_2
IP67* rated when mated.
* When the accessory is used, protect it from cutting oil.
F39-JDR5B
1 m F39-JD1B
3 m F39-JD3B
5 m F39-JD5B
7 m F39-JD7B
10 m F39-JD10B
15 m F39-JD15B
20 m F39-JD20B

* The cable for emitter and the cable for receiver are available separately. Add '-L' for emitter or '-D' for receiver to the end
   of the model number when you order.
   Double-Ended Cable for Emitter: F39-JD[]B-L, Double-Ended Cable for Receiver: F39-JD[]B-D
Note: To extend the cable length to more than 20 m, add the F39-JD[]B Double-Ended Cable to the F39-JD[]A Single-
         Ended Cable.
         To extend the cable length to more than 40 m, add several Double-Ended Cables to the Single-Ended Cable.
         Example: To extend the cable length to 50 m, connect two F39-JD20B (20 m) cables and one F39-JD10A (10 m)
         cable.

Connection example

F3SG-R Series Lineup 41

Reduced Wiring Connector System (Order the F39-CN5 and Cables for Reduce Wiring.)

Reduced Wiring Connector

Appearance Specifications Model
3403_lu_37_1 IP67* rated when mated.
* When the accessory is used, protect it from cutting oil.
F39-CN5

Note: When using the Reduced Wiring Connector (F39-CN5), the following functions are not available.
- Manual Reset
- External Device Monitoring
- Auxiliary Output
Make sure to keep the settings in the factory default.

F3SG-R Series Lineup 44

Cable for Reduce Wiring* (2 cables per set, one for emitter and one for receiver)

Appearance Cable length Specifications Remarks Model
3403_lu_38_1
Emitter: 3 m
Receiver: 3 m
IP67* rated
when mated.
* When the
accessory is
used, protect it
from cutting oil.
Double-Ended Cable: F39-JD3B-L
Single-Ended Cable: F39-JD3A-D
F39-JD0303BA
Emitter: 3 m
Receiver: 7 m
Double-Ended Cable: F39-JD3B-L
Single-Ended Cable: F39-JD7A-D
F39-JD0307BA
Emitter: 3 m
Receiver: 10 m
Double-Ended Cable: F39-JD3B-L
Single-Ended Cable: F39-JD10A-D
F39-JD0310BA
Emitter: 5 m
Receiver: 3 m
Double-Ended Cable: F39-JD5B-L
Single-Ended Cable: F39-JD3A-D
F39-JD0503BA
Emitter: 5 m
Receiver: 7 m
Double-Ended Cable: F39-JD5B-L
Single-Ended Cable: F39-JD7A-D
F39-JD0507BA
Emitter: 5 m
Receiver: 10 m
Double-Ended Cable: F39-JD5B-L
Single-Ended Cable: F39-JD10A-D
F39-JD0510BA
Emitter: 10 m
Receiver: 3 m
Double-Ended Cable: F39-JD10B-L
Single-Ended Cable: F39-JD3A-D
F39-JD1003BA
Emitter: 10 m
Receiver: 7 m
Double-Ended Cable: F39-JD10B-L
Single-Ended Cable: F39-JD7A-D
F39-JD1007BA
Emitter: 10 m
Receiver: 10 m
Double-Ended Cable: F39-JD10B-L
Single-Ended Cable: F39-JD10A-D
F39-JD1010BA

Note: A combination of emitter and receiver cables of other lengths than the above is also available. For details, contact your Omron representative.
* Double-Ended Cable for emitter and Single-Ended Cable for receiver.

Cascading Cable (2 cables per set, one for emitter and one for receiver)

Appearance Type Cable
length
Specifications Model
3403_lu_39_1 Cap (8-pin), M12
connector (8-pin)
0.2 m 3403_lu_39_2
IP67* rated when mated.
* When the accessory is used,
protect it from cutting oil.
F39-JGR2WTS

Note: The Double-Ended Cable (up to 10 m: F39-JD10B) can be added to extend the cable length between the series-connected sensors.
Cable length between sensors: 10 m max. (not including cascading cable (F39-JGR2WTS) and power cable)

F3SG-R Series Lineup 49

Sensor Mounting Brackets

Appearance Specifications Application Model
3403_lu_40_1 Free-Location
Bracket
(Intermediate
Bracket)
Beam alignment after mounting possible.
The angle adjustment range is ±15°.
Side mounting and backside mounting possible.
(Sold separately as a set of 2 brackets. Refer to
note *1 for the number of sets required for each model.)
F39-LGRA
3403_lu_40_2 Top/Bottom
Bracket *2
Use this bracket at the top and bottom
positions of the F3SG-RR.
Beam alignment after mounting possible.
The angle adjustment range is ±22.5°.
Side mounting and backside mounting possible.
(Sold separately as a set of 4 brackets.)
F39-LGRTB
3403_lu_40_3 Top/Bottom
Bracket *2
The part of this bracket to contact with a wall
surface has a different shape from the F39-LGRTB
Top/Bottom Bracket.
Use this bracket when replacing an existing safety
light curtain with the F3SG-RR.
(Sold separately as a set of 4 brackets.)
Select a bracket that fit into the existing mounting hole.
F39-LGRTB-2
3403_lu_40_4 Top/Bottom
Bracket *2
F39-LGRTB-3

*1. Protective height of 0240 to 1200 mm: 2 sets, Protective height of 1280 to 1920 mm: 3 sets
*2. Use the Top/Bottom Bracket in combination with the Intermediate Bracket.
Protective height of 1040 or less: The Intermediate Bracket is not required. Please purchase 1 set of Top/Bottom Brackets (F39-LGRTB(-2/-3)).
Protective height of 1120 to 1920:Please purchase 1 set of Top/Bottom Brackets (F39-LGRTB(-2/-3)) and 1 set of Intermediate Brackets (F39- LGRA).

Interface units and configuration tool SD Manager 2

Appearance Type Specifications Model
3403_lu_41_1 SD Manager 2 The Configuration Tool SD Manager 2 is
available to download from our website at
http://www.ia.omron.com/f3sg-r_tool
-
3403_lu_41_2 Interface Unit F39-GIF-1 interface unit to connect the
F3SG-RR receiver to a USB port of the PC
Accessories:
F39-CN1 Branch Connector (1),
Connector Cap (1),
2-m Dedicated Cable (1),
Instruction Manual
F39-GIF-1
3403_lu_41_3 Bluetooth
Communication
Unit
F39-BT bluetooth unit to enable bluetooth
on the F3SG-RR
IP67 rated when mated.
F39-BT

* When the accessory is used, protect it from cutting oil.

Lamp *

Appearance Type Specifications Model
3403_lu_42_1 Lamp The lamp unit can be connected to a receiver and
turned ON based on the operation of F3SG-RA/RR.
The lamp can indicate red, orange, and green colors,
to which three different states can be assigned.
IP67 rated when mated.
F39-LP
Lamp and
Bluetooth
Communication
Unit
F39-BTLP

* When the accessory is used, protect it from cutting oil.

End Cap *1 *2

Appearance Specifications Model
3403_lu_43_1 Housing color: Black
For both emitter and receiver
(Attached to the F3SG-RR. The End Cap can be purchased if lost.)
IP67 rated when mated.
F39-CNM

*1. This accessory can also be used with the F3SG-RA.
*2. When the accessory is used, protect it from cutting oil.

Laser Pointer for F3SG-R *

Appearance Specifications Model
3403_lu_44_1 The laser pointer is attached on the optical surface of the F3SG-R to help coarse
adjustment of beams.
F39-PTG

* When the accessory is used, protect it from cutting oil.

Test Rod

Diameter Model
14 mm dia. F39-TRD14
25 mm dia. F39-TRD25

F3SG-RE Easy type

Main Units

Safety Light Curtain

Finger protection

Number of beams Protective height (mm) Model
PNP output NPN output
15 160 F3SG-4RE0160P14 F3SG-4RE0160N14
23 240 F3SG-4RE0240P14 F3SG-4RE0240N14
31 320 F3SG-4RE0320P14 F3SG-4RE0320N14
39 400 F3SG-4RE0400P14 F3SG-4RE0400N14
47 480 F3SG-4RE0480P14 F3SG-4RE0480N14
55 560 F3SG-4RE0560P14 F3SG-4RE0560N14
63 640 F3SG-4RE0640P14 F3SG-4RE0640N14
71 720 F3SG-4RE0720P14 F3SG-4RE0720N14
79 800 F3SG-4RE0800P14 F3SG-4RE0800N14
87 880 F3SG-4RE0880P14 F3SG-4RE0880N14
95 960 F3SG-4RE0960P14 F3SG-4RE0960N14
103 1,040 F3SG-4RE1040P14 F3SG-4RE1040N14
111 1,120 F3SG-4RE1120P14 F3SG-4RE1120N14
119 1,200 F3SG-4RE1200P14 F3SG-4RE1200N14
127 1,280 F3SG-4RE1280P14 F3SG-4RE1280N14
135 1,360 F3SG-4RE1360P14 F3SG-4RE1360N14
143 1,440 F3SG-4RE1440P14 F3SG-4RE1440N14
151 1,520 F3SG-4RE1520P14 F3SG-4RE1520N14
159 1,600 F3SG-4RE1600P14 F3SG-4RE1600N14
167 1,680 F3SG-4RE1680P14 F3SG-4RE1680N14
175 1,760 F3SG-4RE1760P14 F3SG-4RE1760N14
183 1,840 F3SG-4RE1840P14 F3SG-4RE1840N14
191 1,920 F3SG-4RE1920P14 F3SG-4RE1920N14
199 2,000 F3SG-4RE2000P14 F3SG-4RE2000N14
207 2,080 F3SG-4RE2080P14 F3SG-4RE2080N14

Hand and arm protection

Number of beams Protective height (mm) Model
PNP NPN
8 190 F3SG-4RE0190P30 F3SG-4RE0190N30
12 270 F3SG-4RE0270P30 F3SG-4RE0270N30
16 350 F3SG-4RE0350P30 F3SG-4RE0350N30
20 430 F3SG-4RE0430P30 F3SG-4RE0430N30
24 510 F3SG-4RE0510P30 F3SG-4RE0510N30
28 590 F3SG-4RE0590P30 F3SG-4RE0590N30
32 670 F3SG-4RE0670P30 F3SG-4RE0670N30
36 750 F3SG-4RE0750P30 F3SG-4RE0750N30
40 830 F3SG-4RE0830P30 F3SG-4RE0830N30
44 910 F3SG-4RE0910P30 F3SG-4RE0910N30
48 990 F3SG-4RE0990P30 F3SG-4RE0990N30
52 1,070 F3SG-4RE1070P30 F3SG-4RE1070N30
56 1,150 F3SG-4RE1150P30 F3SG-4RE1150N30
60 1,230 F3SG-4RE1230P30 F3SG-4RE1230N30
64 1,310 F3SG-4RE1310P30 F3SG-4RE1310N30
68 1,390 F3SG-4RE1390P30 F3SG-4RE1390N30
72 1,470 F3SG-4RE1470P30 F3SG-4RE1470N30
76 1,550 F3SG-4RE1550P30 F3SG-4RE1550N30
80 1,630 F3SG-4RE1630P30 F3SG-4RE1630N30
84 1,710 F3SG-4RE1710P30 F3SG-4RE1710N30
88 1,790 F3SG-4RE1790P30 F3SG-4RE1790N30
92 1,870 F3SG-4RE1870P30 F3SG-4RE1870N30
96 1,950 F3SG-4RE1950P30 F3SG-4RE1950N30
100 2,030 F3SG-4RE2030P30 F3SG-4RE2030N30
104 2,110 F3SG-4RE2110P30 F3SG-4RE2110N30
108 2,190 F3SG-4RE2190P30 F3SG-4RE2190N30
112 2,270 F3SG-4RE2270P30 F3SG-4RE2270N30
116 2,350 F3SG-4RE2350P30 F3SG-4RE2350N30
120 2,430 F3SG-4RE2430P30 F3SG-4RE2430N30
124 2,510 F3SG-4RE2510P30 F3SG-4RE2510N30

Accessories (Sold separately)

Safety light curtain connecting cable

Single-Ended Cable (Round Water-resistant Connector: Connector Connected to Cable, Socket on One Cable End)

Appearance Type Cable length Specifications Model
3403_lu_15_1 M12 connector
(4-pin), 4 wires
1 m 3403_lu_15_2 XS5F-D421-C80-F
2 m XS5F-D421-D80-F
3 m XS5F-D421-E80-F
5 m XS5F-D421-G80-F
10 m XS5F-D421-J80-F
20 m XS5F-D421-L80-F

Note:
1. One cable that can be used for both emitter and receiver is provided. Order two cables for one set of safety light curtains.
2. To extend the cable length to 20 m or more, add the XS5W-D421-[]81-F Double-Ended Cable.

Double-Ended Cable (Round Water-resistant Connector: Connectors Connected to Cable, Socket and Plug on Cable Ends)

For cable extension and simple wiring

Appearance Type Cable length Specifications Model
3403_lu_16_1 M12 connector
(4-pin) on both
ends
1 m 3403_lu_16_2 XS5W-D421-C81-F
2 m XS5W-D421-D81-F
3 m XS5W-D421-E81-F
5 m XS5W-D421-G81-F
10 m XS5W-D421-J81-F
20 m XS5W-D421-L81-F

Note: 1. One cable that can be used for both emitter and receiver is provided. Order two cables for one set of safety light
             curtains.
         2. To extend the cable length to more than 20 m, add the XS5W-D421-[]81-F Double-Ended Cable to the XS5F-
             D421-[]80-F Single-Ended Cable.
             To extend the cable length to more than 40 m, add several Double-Ended Cables to the Single-Ended Cable.
             Example: To extend the cable length to 50 m, connect two XS5W-D421-L81-F (20 m) cables and one XS5F-D421-
             J80-F (10 m) cable.

Connection example

F3SG-R Series Lineup 72

Y-Joint Plug/Socket Connector for Easy type F3SG-RE

Appearance Type Cable length Specifications Model
3403_lu_17_1 M12 connectors.
Used for reduced
wiring.
0.5 m 3403_lu_17_2
When using the reduced wiring connector
system F39-GCNY1, the Operating Range
Selection is fixed to Long Mode.
F39-GCNY1

Sensor Mounting Brackets

Appearance Specification Application Model
3403_lu_6_1 Standard Fixed
Bracket
Bracket to mount the F3SG-R.
Side mounting and backside mounting possible.
(This is included as a standard accessory with the product. It
comes as a set of two Brackets. Refer to note *1 for the number
of sets provided with each model.)
F39-LGF
3403_lu_6_2 Standard Adjustable
Bracket
Bracket to mount the F3SG-R.
Beam alignment after mounting
possible.The angle adjustment range is ±15°.
Side mounting and backside mounting possible.
(Sold separately as a set of two Brackets. Refer to note *1 for the
number of sets required for each model.)
F39-LGA
3403_lu_6_3 Top/Bottom
Adjustable Bracket *2
Bracket to mount the F3SG-R. Use this bracket at the top and
bottom positions of the F3SG-R.
Beam alignment after mounting possible.
The angle adjustment range is ±22.5°.
Side mounting and backside mounting possible.
(Sold separately. 4 brackets per set.)
F39-LGTB
3403_lu_6_4 Top/Bottom
Adjustable Bracket *2
(For user-made
mounting part)
Top/Bottom Adjustable Bracket without a bracket to mount to the
wall. Use the user's own wall mounting part to suit the machine.
(Sold separately. 4 brackets per set.)
F39-LGTB-1

*1. [for F3SG-4RE[][][][][]14] Protective height of 0160 to 1200: 2 sets, Protective height of 1280 to 2080: 3 sets
      [for F3SG-4RE[][][][][]30] Protective height of 0190 to 1230: 2 sets, Protective height of 1310 to 2270: 3 sets,
      Protective height of 2350 to 2510: 4 sets
*2. Top/Bottom Adjustable Bracket cannot be used with the Standard Fixed Bracket. Use with the Standard Adjustable
      Bracket.
      Using Top/Bottom Adjustable Brackets with Standard Adjustable Brackets
      F3SG-4RE[][][][]-14:
        Protective height of 1040 or less:
          The Standard Adjustable Bracket is not required.
          Please purchase 1 set of Top/Bottom Adjustable Brackets (F39-LGTB(-1)).
        Protective height of 1120 to 1920:
          Please purchase 1 set of Top/Bottom Adjustable Brackets (F39-LGTB(-1)) and 1 set of Standard Adjustable
          Brackets (F39-LGA).
        Protective height of 2000 to 2080:
          Please purchase 1 set of Top/Bottom Adjustable Brackets (F39-LGTB(-1)) and 2 sets of Standard Adjustable
          Brackets (F39-LGA).
      F3SG-4RE[][][][]-30:
        Protective height of 1070 or less:
          The Standard Adjustable Bracket is not required.
          Please purchase 1 set of Top/Bottom Adjustable Brackets (F39-LGTB(-1)).
        Protective height of 1150 to 1950:
          Please purchase 1 set of Top/Bottom Adjustable Brackets (F39-LGTB(-1)) and 1 set of Standard Adjustable
          Brackets (F39-LGA).
        Protective height of 2030 to 2510:
          Please purchase 1 set of Top/Bottom Adjustable Brackets (F39-LGTB(-1)) and 2 sets of Standard Adjustable
          Brackets (F39-LGA).

Laser Pointer for F3SG-R

Appearance Specifications Model
3403_lu_21_1 The laser pointer is attached on the optical surface of the F3SG-R to help coarse
adjustment of beams.
F39-PTG

Spatter Protection Cover (2 covers per set, one for emitter and one for receiver)

Spatter Protection Covers include the mounting brackets
For Safety Light Curtain models of the protective height of 2,000 mm or longer, use two Spatter Protection Covers of different lengths.

Appearance Safety Light Curtain Model Model
Finger protection Hand and arm protection
3403_lu_19_1 F3SG-4RE0160[]14 F3SG-4RE0190[]30 F39-HGB0180
F3SG-4RE0240[]14 F3SG-4RE0270[]30 F39-HGB0260
F3SG-4RE0320[]14 F3SG-4RE0350[]30 F39-HGB0340
F3SG-4RE0400[]14 F3SG-4RE0430[]30 F39-HGB0420
F3SG-4RE0480[]14 F3SG-4RE0510[]30 F39-HGB0500
F3SG-4RE0560[]14 F3SG-4RE0590[]30 F39-HGB0580
F3SG-4RE0640[]14 F3SG-4RE0670[]30 F39-HGB0660
F3SG-4RE0720[]14 F3SG-4RE0750[]30 F39-HGB0740
F3SG-4RE0800[]14 F3SG-4RE0830[]30 F39-HGB0820
F3SG-4RE0880[]14 F3SG-4RE0910[]30 F39-HGB0900
F3SG-4RE0960[]14 F3SG-4RE0990[]30 F39-HGB0980
F3SG-4RE1040[]14 F3SG-4RE1070[]30 F39-HGB1060
F3SG-4RE1120[]14 F3SG-4RE1150[]30 F39-HGB1140
F3SG-4RE1200[]14 F3SG-4RE1230[]30 F39-HGB1220
F3SG-4RE1280[]14 F3SG-4RE1310[]30 F39-HGB1300
F3SG-4RE1360[]14 F3SG-4RE1390[]30 F39-HGB1380
F3SG-4RE1440[]14 F3SG-4RE1470[]30 F39-HGB1460
F3SG-4RE1520[]14 F3SG-4RE1550[]30 F39-HGB1540
F3SG-4RE1600[]14 F3SG-4RE1630[]30 F39-HGB1620
F3SG-4RE1680[]14 F3SG-4RE1710[]30 F39-HGB1700
F3SG-4RE1760[]14 F3SG-4RE1790[]30 F39-HGB1780
F3SG-4RE1840[]14 F3SG-4RE1870[]30 F39-HGB1860
F3SG-4RE1920[]14 F3SG-4RE1950[]30 F39-HGB1940
F3SG-4RE2000[]14 F3SG-4RE2030[]30 F39-HGB1460
F39-HGA0550
F3SG-4RE2080[]14 F3SG-4RE2110[]30 F39-HGB1540
F39-HGA0550
- F3SG-4RE2190[]30 F39-HGB1620
F39-HGA0550
- F3SG-4RE2270[]30 F39-HGB1700
F39-HGA0550
- F3SG-4RE2350[]30 F39-HGB1780
F39-HGA0550
- F3SG-4RE2430[]30 F39-HGB1860
F39-HGA0550
- F3SG-4RE2510[]30 F39-HGB1940
F39-HGA0550

Note: The operating range of the Safety Light Curtain attached with the product is 10% shorter than the rating.

Test Rod

Diameter Model
14 mm dia. F39-TRD14
30 mm dia. F39-TRD30

F3SG-RA-01TS

Main Units

Safety Light Curtain

Hand and arm protection

Number of beams Protective height (mm) Model
8 185 F3SG-4RA0185-25-01TS
12 265 F3SG-4RA0265-25-01TS
16 345 F3SG-4RA0345-25-01TS
20 425 F3SG-4RA0425-25-01TS
24 505 F3SG-4RA0505-25-01TS
28 585 F3SG-4RA0585-25-01TS
32 665 F3SG-4RA0665-25-01TS
36 745 F3SG-4RA0745-25-01TS
40 825 F3SG-4RA0825-25-01TS
44 905 F3SG-4RA0905-25-01TS
48 985 F3SG-4RA0985-25-01TS
52 1,065 F3SG-4RA1065-25-01TS
56 1,145 F3SG-4RA1145-25-01TS
60 1,225 F3SG-4RA1225-25-01TS
64 1,305 F3SG-4RA1305-25-01TS
68 1,385 F3SG-4RA1385-25-01TS
72 1,465 F3SG-4RA1465-25-01TS
76 1,545 F3SG-4RA1545-25-01TS
80 1,625 F3SG-4RA1625-25-01TS
84 1,705 F3SG-4RA1705-25-01TS
88 1,785 F3SG-4RA1785-25-01TS
92 1,865 F3SG-4RA1865-25-01TS
96 1,945 F3SG-4RA1945-25-01TS

Accessories (Sold separately)

Safety light curtain connecting cable

Single-Ended Cable (2 cables per set, one for emitter and one for receiver) *

Appearance Cable length Specifications Model
3403_lu_24_1
3m 3403_lu_24_2
F39-JD3A
7m F39-JD7A
10m F39-JD10A
15m F39-JD15A
20m F39-JD20A

* The cable for emitter and the cable for receiver are available separately. Add '-L' for emitter or '-D' for receiver to the end of the model number when you order.
Single-Ended Cable for Emitter: F39-JD[]A-L, Single-Ended Cable for Receiver: F39-JD[]A-D
Note: To extend the cable length to more than 20 m, add the F39-JD[]B Double-Ended Cable.

Doble-Ended Cable (2 cables per set, one for emitter and one for receiver) *

For cable extension

Appearance Cable length Specifications Model
3403_lu_26_1
0.5 m 3403_lu_26_2
F39-JDR5B
1 m F39-JD1B
3 m F39-JD3B
5 m F39-JD5B
7 m F39-JD7B
10 m F39-JD10B
15 m F39-JD15B
20 m F39-JD20B

* The cable for emitter and the cable for receiver are available separately. Add '-L' for emitter or '-D' for receiver to the end
   of the model number when you order.
   Double-Ended Cable for Emitter: F39-JD(R)[]B-L, Double-Ended Cable for Receiver: F39-JD(R)[]B-D
Note: To extend the cable length to more than 20 m, add the F39-JD[]B Double-Ended Cable to the F39-JD[]A Single-
         Ended Cable.
         To extend the cable length to more than 40 m, add several Double-Ended Cables to the Single-Ended Cable.
         Example: To extend the cable length to 50 m, connect two F39-JD20B (20 m) cables and one F39-JD10A (10 m)
         cable.

Connection example

F3SG-R Series Lineup 91

Cascading Cable (2 cables per set, for emitter and receiver)

Appearance Type Cable length Specifications Model
3403_lu_28_1
Cap (8-pin), M12
connector (8-pin)
0.2m 3403_lu_28_2
F39-JGR2WTS

Note: The Double-Ended Cable (up to 10 m: F39-JD10B) can be added to extend the cable length between the series-connected sensors. Cable length between sensors: 10 m max. (not including cascading cable (F39-JGR2WTS) and power cable)

Connection example

F3SG-R Series Lineup 94

Reduced Wiring Connector System (Order the F39-CN5 and Cables for Reduce Wiring.)

Reduced Wiring Connector

Appearance Specifications Model
3403_lu_29_1
IP67 rated when mated. F39-CN5

Note: When using the Reduced Wiring Connector (F39-CN5), the following functions are not available.
- External Device Monitoring
- Auxiliary Output

F3SG-R Series Lineup 97

Cable for Reduce Wiring* (2 cables per set, one for emitter and one for receiver)

Appearance Cable length Specifications Remarks Model
3403_lu_30_1
Emitter: 3 m
Receiver: 3 m
IP67 rated
when mated.
Double-Ended Cable: F39-JD3B-L
Single-Ended Cable: F39-JD3A-D
F39-JD0303BA
Emitter: 3 m
Receiver: 7 m
Double-Ended Cable: F39-JD3B-L
Single-Ended Cable: F39-JD7A-D
F39-JD0307BA
Emitter: 3 m
Receiver: 10 m
Double-Ended Cable: F39-JD3B-L
Single-Ended Cable: F39-JD10A-D
F39-JD0310BA
Emitter: 5 m
Receiver: 3 m
Double-Ended Cable: F39-JD5B-L
Single-Ended Cable: F39-JD3A-D
F39-JD0503BA
Emitter: 5 m
Receiver: 7 m
Double-Ended Cable: F39-JD5B-L
Single-Ended Cable: F39-JD7A-D
F39-JD0507BA
Emitter: 5 m
Receive: 10m
Double-Ended Cable: F39-JD5B-L
Single-Ended Cable: F39-JD10A-D
F39-JD0510BA
Emitter: 10 m
Receiver: 3 m
Double-Ended Cable: F39-JD10B-L
Single-Ended Cable: F39-JD3A-D
F39-JD1003BA
Emitter: 10 m
Receiver: 7 m
Double-Ended Cable: F39-JD10B-L
Single-Ended Cable: F39-JD7A-D
F39-JD1007BA
Emitter: 10 m
Receiver: 10 m
Double-Ended Cable: F39-JD10B-L
Single-Ended Cable: F39-JD10A-D
F39-JD1010BA

Note: A combination of emitter and receiver cables of other lengths than the above is also available. For details, contact your Omron representative.
* Double-Ended Cable for emitter and Single-Ended Cable for receiver.

Sensor Mounting Brackets

Appearance Specification Application Model
3403_lu_46_1 Standard Fixed
Bracket
Bracket to mount the F3SG-RA-01TS.
Side mounting and backside mounting possible.
(Sold separately as a set of two Brackets. Refer to note
*1 for the number of sets required for each model.)
F39-LGF
3403_lu_46_2 Standard
Adjustable
Bracket
Bracket to mount the F3SG-RA-01TS.
Beam alignment after mounting possible.
The angle adjustment range is ±15°.
Side mounting and backside mounting possible.
(Sold separately as a set of two Brackets. Refer to note
*1 for the number of sets required for each model.)
F39-LGA
3403_lu_46_3 Top/Bottom
Adjustable Bracket *2
Bracket to mount the F3SG-RA-01TS. Use this bracket at the
top and bottom positions of the F3SG-RA-01TS.
Beam alignment after mounting possible.
The angle adjustment range is ±22.5°.
Side mounting and backside mounting possible.
(Sold separately. 4 brackets per set.)
F39-LGTB
3403_lu_46_4 Top/Bottom
Adjustable Bracket *2
(For user-made
mounting part)
Top/Bottom Adjustable Bracket without a bracket to
mount to the wall. Use the user's own wall mounting part
to suit the machine.
(Sold separately. 4 brackets per set.)
F39-LGTB-1

*1. Protective height of 0185 to 1225: 2 sets, Protective height of 1305 to 1945: 3 sets
*2. Top/Bottom Adjustable Bracket cannot be used with the Standard Fixed Bracket. Use with the Standard Adjustable
      Bracket.
Using Top/Bottom Adjustable Brackets with Standard Adjustable Brackets
Protective height of 1065 or less:
The Standard Adjustable Bracket is not required.
Please purchase 1 set of Top/Bottom Adjustable Brackets (F39-LGTB(-1)).
Protective height of 1145 to 1945:
Please purchase 1 set of Top/Bottom Adjustable Brackets (F39-LGTB(-1)) and 1 set of Standard Adjustable Brackets (F39-LGA).

Interface units and configuration tool SD Manager 2 *

Appearance Type Specifications Model
3403_lu_47_1 SD Manager 2 The Configuration Tool SD Manager 2 is
available to download from our website at
http://www.ia.omron.com/f3sg-r_tool.
-
3403_lu_47_2 Interface Unit F39-GIF interface unit to connect the F3SG-RA-01TS
receiver to a USB port of the PC
Accessories:
0.3-m Dedicated Cable 1 (1),
2-m Dedicated Cable 2 (1),
Instruction Manual
F39-GIF
3403_lu_47_3 Bluetooth
Communication Unit
F39-BT bluetooth unit to enable bluetooth on the
F3SG-RA
IP67 rated when mated.
F39-BT

* The F3SG-RA-01TS provides only the monitoring functionality.

Lamp

Appearance Type Specifications Model
3403_lu_48_1 Lamp unit The lamp can be connected to a receiver and turned ON
based on the operation of F3SG-RA.
The lamp output pattern is set as follows:
Red (ON): Inverted signal of safety output information
Orange (Blink once): Inverted signal of stable-state information
Green (ON): Safety output information
IP67 rated when mated.
F39-LP
Lamp and
Bluetooth
Communication
Unit
F39-BTLP

End Cap *

Appearance Specifications Model
3403_lu_49_1 Housing color: Black
For both emitter and receiver
(Attached to the F3SG-RA-01TS. The End Cap can be purchased if lost.)
IP67 rated when mated.
F39-CNM

* This accessory can also be used with the F3SG-RA-02TS.

Laser Pointer for F3SG-R

Appearance Specifications Model
3403_lu_50_1
The laser pointer is attached on the optical surface of the F3SG-R to help coarse
adjustment of beams.
F39-PTG

Spatter Protection Cover (2 covers per set, one for emitter and one for receiver)

Spatter Protection Covers include mounting brackets.

Appearance Safety Light Curtain Model Model
Hand protection
3403_lu_51_1 F3SG-4RA0185-25-01TS F39-HGA0200
F3SG-4RA0265-25-01TS F39-HGA0280
F3SG-4RA0345-25-01TS F39-HGA0360
F3SG-4RA0425-25-01TS F39-HGA0440
F3SG-4RA0505-25-01TS F39-HGA0520
F3SG-4RA0585-25-01TS F39-HGA0600
F3SG-4RA0665-25-01TS F39-HGA0680
F3SG-4RA0745-25-01TS F39-HGA0760
F3SG-4RA0825-25-01TS F39-HGA0840
F3SG-4RA0905-25-01TS F39-HGA0920
F3SG-4RA0985-25-01TS F39-HGA1000
F3SG-4RA1065-25-01TS F39-HGA1080
F3SG-4RA1145-25-01TS F39-HGA1160
F3SG-4RA1225-25-01TS F39-HGA1240
F3SG-4RA1305-25-01TS F39-HGA1320
F3SG-4RA1385-25-01TS F39-HGA1400
F3SG-4RA1465-25-01TS F39-HGA1480
F3SG-4RA1545-25-01TS F39-HGA1560
F3SG-4RA1625-25-01TS F39-HGA1640
F3SG-4RA1705-25-01TS F39-HGA1720
F3SG-4RA1785-25-01TS F39-HGA1800
F3SG-4RA1865-25-01TS F39-HGA1880
F3SG-4RA1945-25-01TS F39-HGA1960

Note:
1. The operating range of the Safety Light Curtain attached with the product is 10% shorter than the rating.
2. The product extends over the DIP Switch cover of the Safety Light Curtain. Be sure to use the product only after all required settings are made to the DIP Switch.

Test Rod

Diameter Model
25 mm dia. F39-TRD25

F3SG-RA-02TS

Main Units

Safety Light Curtain

Hand and arm protection

Number of beams Protective height (mm) Model
12 240 F3SG-4RA0240-25-02TS
16 320 F3SG-4RA0320-25-02TS
20 400 F3SG-4RA0400-25-02TS
24 480 F3SG-4RA0480-25-02TS
28 560 F3SG-4RA0560-25-02TS
32 640 F3SG-4RA0640-25-02TS
36 720 F3SG-4RA0720-25-02TS
40 800 F3SG-4RA0800-25-02TS
44 880 F3SG-4RA0880-25-02TS
48 960 F3SG-4RA0960-25-02TS
52 1,040 F3SG-4RA1040-25-02TS
56 1,120 F3SG-4RA1120-25-02TS
60 1,200 F3SG-4RA1200-25-02TS
64 1,280 F3SG-4RA1280-25-02TS
68 1,360 F3SG-4RA1360-25-02TS
72 1,440 F3SG-4RA1440-25-02TS
76 1,520 F3SG-4RA1520-25-02TS
80 1,600 F3SG-4RA1600-25-02TS
84 1,680 F3SG-4RA1680-25-02TS
88 1,760 F3SG-4RA1760-25-02TS
92 1,840 F3SG-4RA1840-25-02TS
96 1,920 F3SG-4RA1920-25-02TS

Accessories (Sold separately)

Safety light curtain connecting cable

Single-Ended Cable (Oil-Resistant Cable)

Appearance Type Cable
length
Specifications Model
3403_lu_54_1
For emitter
M12 connector
(8-pin), 5 wires
Color: Gray
3m 3403_lu_54_2
IP67 and IP67G (JIS C 0920 Annex 1)
* rated when mated.
* F3SG-RA-02TS meets the degree of protection
when this cable is correctly connected with
the power cable of the F3SG-RA-02TS.
The degree of protection is not satisfied with
the part where cable wires are uncovered.
F39-JD3RA-L
7m F39-JD7RA-L
For receiver
M12 connector
(8-pin), 8 wires
Color: Black
3m F39-JD3RA-D
7m F39-JD7RA-D

Note: To extend the cable length to more than 7 m, add the F39-JD[]B Double-Ended Cable.
When the Double-Ended Cable is used, protect it from cutting oil.

Single-Ended Cable (2 cables per set, one for emitter and one for receiver) *

Appearance Cable
length
Specifications Model
3403_lu_55_1 3m 3403_lu_55_2
IP67* rated when mated.
* When the accessory is used, protect it from cutting oil.
F39-JD3A
7m F39-JD7A
10m F39-JD10A
15m F39-JD15A
20m F39-JD20A

* The cable for emitter and the cable for receiver are available separately. Add '-L' for emitter or '-D' for receiver to the end of the model number when you order.
Single-Ended Cable for Emitter: F39-JD[]A-L, Single-Ended Cable for Receiver: F39-JD[]A-D
Note:
1. Use the F39-JD[]RA-L/-D for applications where cutting oil resistance is required.
2. To extend the cable length to more than 20 m, add the F39-JD[]B Double-Ended Cable.

Double-Ended Cable (2 cables per set, one for emitter and one for receiver) *

Appearance Cable
length
Specifications Model
3403_lu_56_1 0.5m 3403_lu_56_2
IP67* rated when mated.
* When the accessory is used, protect it from cutting oil.
F39-JDR5B
1m F39-JD1B
3m F39-JD3B
5m F39-JD5B
7m F39-JD7B
10m F39-JD10B
15m F39-JD15B
20m F39-JD20B

* The cable for emitter and the cable for receiver are available separately. Add '-L' for emitter or '-D' for receiver to the end
   of the model number when you order.
   Double-Ended Cable for Emitter: F39-JD[]B-L, Double-Ended Cable for Receiver: F39-JD[]B-D
Note: To extend the cable length to more than 20 m, add the F39-JD[]B Double-Ended Cable to the F39-JD[]A Single-
         Ended Cable.
         To extend the cable length to more than 40 m, add several Double-Ended Cables to the Single-Ended Cable.
         Example: To extend the cable length to 50 m, connect two F39-JD20B (20 m) cables and one F39-JD10A (10 m)
         cable.

Connection example

F3SG-R Series Lineup 123

Reduced Wiring Connector System (Order the F39-CN5 and Cables for Reduce Wiring.)

Reduced Wiring Connector

Appearance Specifications Model
3403_lu_57_1
IP67* rated when mated.
* When the accessory is used, protect it from cutting oil.
F39-CN5

Note: When using the Reduced Wiring Connector (F39-CN5), the following functions are not available.
- External Device Monitoring
- Auxiliary Output

F3SG-R Series Lineup 126

Cable for Reduce Wiring* (2 cables per set, one for emitter and one for receiver

Appearance Cable length Specifications Remarks Model
3403_lu_58_1
Emitter: 3 m
Receiver: 3 m
IP67* rated
when mated.
* When the
accessory is
used, protect it
from cutting oil
Double-Ended Cable: F39-JD3B-L
Single-Ended Cable: F39-JD3A-D
F39-JD0303BA
Emitter: 3 m
Receiver: 7 m
Double-Ended Cable: F39-JD3B-L
Single-Ended Cable: F39-JD7A-D
F39-JD0307BA
Emitter: 3 m
Receiver: 10 m
Double-Ended Cable: F39-JD3B-L
Single-Ended Cable: F39-JD10A-D
F39-JD0310BA
Emitter: 5 m
Receiver: 3 m
Double-Ended Cable: F39-JD5B-L
Single-Ended Cable: F39-JD3A-D
F39-JD0503BA
Emitter: 5 m
Receiver: 7 m
Double-Ended Cable: F39-JD5B-L
Single-Ended Cable: F39-JD7A-D
F39-JD0507BA
Emitter: 5 m
Receiver: 10 m
Double-Ended Cable: F39-JD5B-L
Single-Ended Cable: F39-JD10A-D
F39-JD0510BA
Emitter: 10 m
Receiver: 3 m
Double-Ended Cable: F39-JD10B-L
Single-Ended Cable: F39-JD3A-D
F39-JD1003BA
Emitter: 10 m
Receiver: 7 m
Double-Ended Cable: F39-JD10B-L
Single-Ended Cable: F39-JD7A-D
F39-JD1007BA
Emitter: 10 m
Receiver: 10 m
Double-Ended Cable: F39-JD10B-L
Single-Ended Cable: F39-JD10A-D
F39-JD1010BA

Note: A combination of emitter and receiver cables of other lengths than the above is also available. For details, contact your Omron representative.
* Double-Ended Cable for emitter and Single-Ended Cable for receiver.

Cascading Cable (2 cables per set, one for emitter and one for receiver)

Appearance Type Cable length Specifications Model
3403_lu_59_1 Cap (8-pin), M12
connector (8-pin)
0.2m
3403_lu_59_2
* When the accessory is used,
protect it from cutting oil.
F39-JGR2WTS

Note: The Double-Ended Cable (up to 10 m: F39-JD10B) can be added to extend the cable length between the series-connected sensors.
Cable length between sensors: 10 m max. (not including cascading cable (F39-JGR2WTS) and power cable)

F3SG-R Series Lineup 131

Sensor Mounting Brackets

Appearance Specifications Application Model
3403_lu_60_1
Free-Location
Bracket
(Intermediate
Bracket)
Beam alignment after mounting possible.
The angle adjustment range is ±15°.
Side mounting and backside mounting possible.
(Sold separately as a set of 2 brackets. Refer to
note *1 for the number of sets required for each model.)
F39-LGRA
3403_lu_60_2
Top/Bottom
Bracket *2
Use this bracket at the top and bottom
positions of the F3SG-RA-02TS.
Beam alignment after mounting possible.
The angle adjustment range is ±22.5°.
Side mounting and backside mounting possible.
(Sold separately as a set of 4 brackets.)
F39-LGRTB
3403_lu_60_3
Top/Bottom
Bracket *2
The part of this bracket to contact with a wall
surface has a different shape from the F39-LGRTB
Top/Bottom Bracket.
Use this bracket when replacing an existing safety
light curtain with the F3SG-RA-02TS.
(Sold separately as a set of 4 brackets.)
Select a bracket that fit into the existing mounting hole.
F39-LGRTB-2
3403_lu_60_4
Top/Bottom
Bracket *2
F39-LGRTB-3

*1. Protective height of 0240 to 1200 mm: 2 sets, Protective height of 1280 to 1920 mm: 3 sets
*2. Use the Top/Bottom Bracket in combination with the Intermediate Bracket.
Protective height of 1040 or less:
The Intermediate Bracket is not required. Please purchase 1 set of Top/Bottom Brackets (F39-LGRTB(-2/-3)).
Protective height of 1120 to 1920:
Please purchase 1 set of Top/Bottom Brackets (F39-LGRTB(-2/-3)) and 1 set of Intermediate Brackets (F39-LGRA).

Interface units and configuration tool SD Manager 2 *1 *2

Appearance Type Specifications Model
3403_lu_61_1
SD Manager 2 The Configuration Tool SD Manager 2 is
available to download from our website at
http://www.ia.omron.com/f3sg-r_tool
-
3403_lu_61_2
Interface Unit F39-GIF-1 interface unit to connect the
F3SG-RA-02TS receiver to a USB port of the PC
Accessories:
F39-CN1 Branch Connector (1),
Connector Cap (1),
2-m Dedicated Cable (1),
Instruction Manual
F39-GIF-1
3403_lu_61_3
Bluetooth
Communication Unit
F39-BT bluetooth unit to enable bluetooth
on the F3SG-RA
IP67 rated when mated.
F39-BT

*1. The F3SG-RA-02TS provides only the monitoring functionality.
*2. When the accessory is used, protect it from cutting oil.

Lamp *

Appearance Type 仕様 Model
3403_lu_62_1
Lamp The lamp can be connected to a receiver and
turned ON based on the operation of F3SG-RA.
The lamp output pattern is set as follows:
Red (ON): Inverted signal of safety output information
Orange (Blink once): Inverted signal of stable-state
information
Green (ON): Safety output information
IP67 rated when mated.
F39-LP
Lamp and
Bluetooth
Communication
Unit
F39-BTLP

* When the accessory is used, protect it from cutting oil.

End Cap *1 *2

Appearance Specifications Model
3403_lu_63_1
Housing color: Black
For both emitter and receiver
(Attached to the F3SG-RA-02TS. The End Cap can be purchased if lost.)
IP67 rated when mated.
F39-CNM

*1. This accessory can also be used with the F3SG-RA-01TS.
*2. When the accessory is used, protect it from cutting oil.

Laser Pointer for F3SG-R *

Appearance Specifications Model
3403_lu_64_1
The laser pointer is attached on the optical surface of the F3SG-R to help coarse
adjustment of beams.
F39-PTG

* When the accessory is used, protect it from cutting oil.

Test Rod

Diameter Model
25 mm dia. F39-TRD25