Page top

D5F

High-precision Optical Switch

D5F

Optical System Achieves 1-μm Operating Position Repeatability in this 4-way Switch

Ratings

Power supply voltage 12 to 24 VDC ± 10%, ripple (p-p): 10% max.
Output current 100 mA max.
Power consumption 30 mA max.
Leakage current 0.15 mA max.
Residual voltage 2 V max.

D5F Specifications 2

Characteristics

Degree of protection IP67
Durability *1 Mechanical 5,000,000 operations min.
Electrical
Operating speed 1 μm/s to 0.5 m/s
Max. operating frequency 60 operations/minute max.
Insulation resistance 100 MΩ min. (at 500 VDC) between each terminal and non-current-carrying metal part
Dielectric strength (50/60Hz 1min) 1,100 VAC between each terminal and non-current-carrying metal part
Vibration resistance Malfunction 10 to 500 Hz, 1.3-mm double amplitude
Shock resistance Malfunction 300 m/s2 max.
Repeat accuracy 1 μm max. *2
Ambient temperature *3 Operating: -10 ° C to +60 ° C (with no icing)
Ambient humidity Operating: 35% to 95%RH
Weight Switch body: Approx. 50 g; Cord: Approx. 23 g/m

Note: The above figures are initial values.
*1. Durability values are calculated at an operating temperature of +5°C to +35°C, and an operating humidity of 30% to
       70%RH. Contact your OMRON sales representative for more detailed information on other operating environments.
*2. Measurements were conducted repeatedly at the same point. The value is 1 μm max. for 200 measurements. For
       other conditions in detail, contact your OMRON sales representative.
*3. The ambient operating temperature varies depending on the current. Refer to the following Engineering Data.

Deviation in electrical durability after 1,000,000 operations 10 μm max.
Temperature coefficient * ± 50 × 10×6/ ° C max.

* Operating position fluctuation rate for a change of 1°C in the ambient temperature.