F3W-MA0100P | F3W-MA0300P | |||
---|---|---|---|---|
Perfor-
mance |
Beam Gap between Muting
Trigger Beams |
100 mm | 300 mm | |
Number of Beams | 8 | 20 | ||
Standard Detection Object | 30 mm | |||
Operating
Range |
Long | 0.3 to 20.0 m (1 to 65 ft.) | ||
Short | 0.3 to 7.0 m (1 to 23 ft.) | |||
Response
Time |
Operation | 13 ms max. | ||
Reset | 26 ms max. (Synchronized)
78 ms max. (Not synchronized) |
|||
Effective Aperture Angle | ±2.5° max., emitter and receiver at operating range of 3 m or greater | |||
Light Source | Infrared LEDs, Wavelength: 870 nm | |||
Startup Waiting Time | 2 s max. | |||
Elec-
trical |
Power Supply Voltage (Vs) | SELV/PELV 24 VDC±20% (ripple p-p 10% max.) | ||
Current
Consumption |
Emitter | 35 mA | 45 mA | |
Receiver | 75 mA | 75 mA | ||
Muting Outputs | Two PNP transistor outputs. *
Load current of 300 mA max., Residual voltage of 2 V max. (except for voltage drop due to cable extension) |
|||
* This product is a PNP output model. Use with the PNP output model safety light curtain. | ||||
Output
Operation Mode |
Muting
Output A |
Dark-ON
(Muting Output A is enabled when MUTE A trigger beam is blocked.) |
||
Muting
Output B |
Dark-ON
(Muting Output B is enabled when MUTE B trigger beam is blocked.) |
|||
Input
Voltage |
ON Voltage | [MUTE Enable]
Vs to Vs-3 V (sink current 5 mA max.) * |
||
OFF Voltage | [MUTE Enable]
0 to 1/2 Vs, or open * |
|||
* The Vs indicates a supply voltage value in your environment. | ||||
Indicators | Refer to "LED Indicator Status". | |||
Protective Circuit | Protective Circuit Output short protection, Power supply reverse polarity protection | |||
Insulation Resistance | 20 MΩ or higher (500 VDC megger) | |||
Dielectric Strength | 1,000 VAC, 50/60 Hz (1 min) | |||
Func-
tional |
Functions | - Scan Code Selection
- Operation Mode Selection (Point to Point Detection/Chattering and Void Space Prevention) - Off-Delay - Muting Enable - Muting Trigger Beam Allocation - Operating Range Selection |
||
Environ-
mental |
Ambient
Temperature |
Operating | -10 to 55°C (13 to 131°F) (non-icing) | |
Storage | -25 to 70°C (-13 to 158°F) | |||
Ambient
Humidity |
Operating | 35% to 85% (non-condensing) | ||
Storage | 35% to 95% | |||
Ambient Illuminance | Incandescent lamp: 3,000 Ix max. on receiver surface
Sunlight: 10,000 Ix max. on receiver surface |
|||
Degree of Protection
(IEC 60529) |
IP65 and IP67 | |||
Vibration Resistance
(IEC 61496-1) |
10 to 55 Hz, Multiple amplitude of 0.7 mm, 20 sweeps for all 3 axes | |||
Shock Resistance
(IEC 61496-1) |
100 m/s2, 1000 shocks for all 3 axes | |||
Pollution Degree
(IEC 60664-1) |
Pollution Degree 3 | |||
Connec-
tions |
Power Cable | Type of
Connection |
M12 connectors: 5-pin emitter, 8-pin receiver, IP67 rated when mated, Cables prewired to sensors | |
Number of
Wires |
Emitter: 5, Receiver: 8 | |||
Cable
Length |
0.3 mm | |||
Cable
Diameter |
6 mm | |||
Minimum
Bending Radius |
R5 mm | |||
Extension of Power Cable | 100 m max.
Note: For T-Shaped configuration with COM lines, the length of cable extension is 30 m max. |
|||
Material | Housing: Aluminum alloy, Cap: PBT resin, Front window: Acrylic resin, Cable: Oil-resistant PVC resin, FE plate: Stainless steel | |||
Net Weight *1 | 0.7 kg | 0.9 kg | ||
Gross Weight *2 | 1.3 kg | 2.2 kg | ||
Included Accessories | Instruction Sheet |