Page top

M3U

Plateau Head Indicator

M3U

Easy connector enables less assembly and less wiring

Plateau Head Indicators

Degree of Protection: IP40

Flange Color: Black

Type LED voltage Model [] Pushbutton color symbol
Plateau Head Indicator 5 VDC M3U-TB[]-1C W, A
12 VDC M3U-TB[]-2C
24 VDC M3U-TB[]-3C
5 VDC M3U-TB[]-1C G, U
12 VDC M3U-TB[]-2C
24 VDC M3U-TB[]-3C
5 VDC M3U-TB[]-1C R, Y
12 VDC M3U-TB[]-2C
24 VDC M3U-TB[]-3C

Flange Color: Metallic

Type LED voltage Model [] Pushbutton color symbol
Plateau Head Indicator 5 VDC M3U-TM[]-1C W, A
12 VDC M3U-TM[]-2C
24 VDC M3U-TM[]-3C
5 VDC M3U-TM[]-1C G, U
12 VDC M3U-TM[]-2C
24 VDC M3U-TM[]-3C
5 VDC M3U-TM[]-1C R, Y
12 VDC M3U-TM[]-2C
24 VDC M3U-TM[]-3C

Degree of Protection: IP65 (Oil-proof Type)

Flange Color: Black

Type LED voltage Model [] Pushbutton color symbol
Plateau Head Indicator 5 VDC M3U-TB[]-1C-5 W, A
12 VDC M3U-TB[]-2C-5
24 VDC M3U-TB[]-3C-5
5 VDC M3U-TB[]-1C-5 G, U
12 VDC M3U-TB[]-2C-5
24 VDC M3U-TB[]-3C-5
5 VDC M3U-TB[]-1C-5 R, Y
12 VDC M3U-TB[]-2C-5
24 VDC M3U-TB[]-3C-5

Flange Color : Metallic

Type LED voltage Model [] Pushbutton color symbol
Plateau Head Indicator 5 VDC M3U-TM[]-1C-5 W, A
12 VDC M3U-TM[]-2C-5
24 VDC M3U-TM[]-3C-5
5 VDC M3U-TM[]-1C-5 G, U
12 VDC M3U-TM[]-2C-5
24 VDC M3U-TM[]-3C-5
5 VDC M3U-TM[]-1C-5 R, Y
12 VDC M3U-TM[]-2C-5
24 VDC M3U-TM[]-3C-5

Accessories and Tools (Sold Separately)

The accessories and tools are the same as those for the A3U. Refer to the A3U datasheet.