Page top

FZ5 Series

Vision System

FZ5 Series

A range of processing items for positioning and inspection

(Unit: mm)

Sensor Controllers

FZ5-series LCD-integrated type
FZ5-1200/-1205/-1200-10/-1205-10
FZ5-1100/-1105/-1100-10/-1105-10
FZ5-800/-805/-800-10/-805-10
FZ5-600/-605/-600-10/-605-10

FZ5 Series Dimensions 2

FZ5-series Lite Box-type
FZ5-L350/-L355/-L350-10/-L355-10

FZ5 Series Dimensions 3

Cameras

Digital CCD/CMOS Cameras

300,000-pixel camera
FZ-S
FZ-SC

FZ5 Series Dimensions 6

2 million-pixel camera
FZ-S2M
FZ-SC2M

FZ5 Series Dimensions 7

5 million-pixel camera
FZ-S5M3
FZ-SC5M3

FZ5 Series Dimensions 8

FZ-S5M2

FZ5 Series Dimensions 9

High-speed CCD Camera

FZ-SH
FZ-SHC

FZ5 Series Dimensions 11

Small digital CCD cameras

Camera head

Flat camera
FZ-SF
FZ-SFC

FZ5 Series Dimensions 13

Pen-shaped camera
FZ-SP
FZ-SPC

FZ5 Series Dimensions 14

Camera amplifier

Can be used for both flat cameras and pen-shaped cameras

FZ5 Series Dimensions 15

Intelligent Compact CMOS Cameras

Narrow view/Standard
FZ-SQ010F
FZ-SQ050F

FZ5 Series Dimensions 17

Wide View
FZ-SQ100F (long-distance)
FZ-SQ100N (short-distance)

FZ5 Series Dimensions 18

Cables

Camera Cable

Camera Cable
FZ-VS3

FZ5 Series Dimensions 21

Bend resistant Camera Cable
FZ-VSB3

FZ5 Series Dimensions 22

Right-angle Camera Cable
FZ-VSL3

FZ5 Series Dimensions 23

Bend resistant Right-angle Camera Cable
FZ-VSLB3

FZ5 Series Dimensions 24

Long-distance Camera Cable
FZ-VS4

FZ5 Series Dimensions 25

Long-distance Right-angle Camera Cable
FZ-VSL4

FZ5 Series Dimensions 26

*1. Cable is available in 2 m/3 m/5 m/10 m.
*2. Each camera cables has polarity.
       Please ensure that the name plate side of the cable is connected to the controller.
*3. Cable is available in 15 m.

Parallel Cable

FZ-VP

FZ5 Series Dimensions 29

FZ-VPX

FZ5 Series Dimensions 30

LED Monitor Cable

FZ-VM

FZ5 Series Dimensions 32

LCD Monitor

FZ-M08

FZ5 Series Dimensions 34

Camera Cable Extension Unit

FZ-VSJ

FZ5 Series Dimensions 36