Page top

FZ5 Series

Vision System

FZ5 Series

A range of processing items for positioning and inspection

FZ5 Series Sensor Controllers

Item CPU No. of cameras Output Model
3418_lu_1_1 Controllers integrated
with LCD
High-speed Controllers 2 NPN FZ5-1200
PNP FZ5-1205
4 NPN FZ5-1200-10
PNP FZ5-1205-10
2 NPN FZ5-1100 *
PNP FZ5-1105 *
4 NPN FZ5-1100-10 *
PNP FZ5-1105-10 *
Standard Controllers 2 NPN FZ5-800
PNP FZ5-805
4 NPN FZ5-800-10
PNP FZ5-805-10
2 NPN FZ5-600 *
PNP FZ5-605 *
4 NPN FZ5-600-10 *
PNP FZ5-605-10 *
3418_lu_1_2 Box-type controllers Lite Controllers 2 NPN FZ5-L350
PNP FZ5-L355
4 NPN FZ5-L350-10
PNP FZ5-L355-10

* The production of the FZ5-series Controllers FZ5-1100(-10)/-1105(-10)/-600(-10)/-605(-10) were discontinued at the
   end of May 2018.

Cameras

Item Descriptions Color/
Monochrome
Image
read time
Model
3418_lu_2_1 Digital
CCD/CMOS Cameras
(Lens required)
5 million pixels Color 38.2 ms FZ-SC5M3 *
Monochrome FZ-S5M3 *
3418_lu_2_9 Monochrome 62.5 ms FZ-S5M2
3418_lu_2_2 2 million pixels Color 33.3 ms FZ-SC2M
Monochrome FZ-S2M
3418_lu_2_3 300,000 pixels Color 12.5 ms FZ-SC
Monochrome FZ-S
3418_lu_2_4 High-speed
CCD Cameras
(Lens required)
300,000 pixels Color 4.9 ms FZ-SHC
Monochrome FZ-SH
3418_lu_2_5 Small Digital
CCD Cameras
(Lenses for small
camera required)
300,000-pixel flat type Color 12.5 ms FZ-SFC
Monochrome FZ-SF
3418_lu_2_6 300,000-pixel pen type Color 12.5 ms FZ-SPC
Monochrome FZ-SP
3418_lu_2_7 Intelligent Compact
CMOS Cameras
(Camera + Manual
Focus Lens + High
power Lighting)
Narrow view Color 16.7 ms FZ-SQ010F
Standard view Color FZ-SQ050F
3418_lu_2_8 Wide View (long-distance) Color FZ-SQ100F
Wide View (short-distance) Color FZ-SQ100N

* This camera cannot be used for FZ5-6[] or FZ5-L35[].

Camera Cables

Item Descriptions Cable length *2 Model
3418_lu_3_1 Camera Cable 2 m FZ-VS3 2M
3 m FZ-VS3 3M
5 m FZ-VS3 5M
10 m FZ-VS3 10M
3418_lu_3_2 Bend resistant Camera Cable 2 m FZ-VSB3 2M
3 m FZ-VSB3 3M
5 m FZ-VSB3 5M
10 m FZ-VSB3 10M
3418_lu_3_3 Right-angle Camera Cable *1 2 m FZ-VSL3 2M
3 m FZ-VSL3 3M
5 m FZ-VSL3 5M
10 m FZ-VSL3 10M
3418_lu_3_4 Bend resistant Right-angle Camera Cable *1 2 m FZ-VSLB3 2M
3 m FZ-VSLB3 3M
5 m FZ-VSLB3 5M
10 m FZ-VSLB3 10M
3418_lu_3_5 Long-distance Camera Cable 15 m FZ-VS4 15M
3418_lu_3_6 Long-distance Right-angle Camera Cable *1 15 m FZ-VSL4 15M
3418_lu_3_7 Cable Extension Unit
Up to two Extension Units and three Cables can be connected.
(Maximum cable length: 45 m *2)
- FZ-VSJ

*1 This Cable has an L-shaped connector on the Camera end.
*2 The maximum cable length depends on the Camera being connected, and the model and length of the Cable being
      used. For further information, please refer to the ″Cameras/Cables Connection Table″ and ″Maximum Extension
      Length Using Cable Extension Units FZ-VSJ″.

Cameras/Cables Connection Table

Type of
camera
Model Cable
length
Digital CCD/CMOS cameras Small digital
CCD cameras
Pen type/
flat type
High-
speed
CCD
cameras
Intelli-gent
compact
CMOS
cameras
300,000-
pixel
2
million-
pixel
5
million-
pixel
FZ-S/SC FZ-
S2M/
SC2M
FZ-S5M3/
SC5M3/
S5M2
FZ-SF/SFC
FZ-SP/SPC
FZ-
SH/SHC
FZ-SQ[]
Camera Cables
Right-angle
camera cables
FZ-VS3
FZ-VSL3
2 m Yes Yes Yes Yes Yes Yes
3 m Yes Yes Yes Yes Yes Yes
5 m Yes Yes Yes Yes Yes Yes
10 m Yes Yes No Yes Yes Yes
Bend resistant
camera cables
Bend resistant
Right-angle
Camera Cable
FZ-VSB3
FZ-VSLB3
2 m Yes Yes Yes Yes Yes Yes
3 m Yes Yes Yes Yes Yes Yes
5 m Yes Yes Yes Yes Yes Yes
10 m Yes Yes No Yes Yes Yes
Long-distance
camera cable
Long-distance
right-angle
camera cable
FZ-VS4
FZ-VSL4
15 m Yes Yes No Yes Yes Yes

Maximum Extension Length Using Cable Extension Units FZ-VSJ

Item Model Maximum cable
length using 1
Camera Cable
Max. number
of connectable
Extension
Units
Using Cable Extension Units
FZ-VSJ
Max.
cable
length
Connection
configuration
Digital
CCD/CMOS
Cameras
FZ-S/SC
FZ-S2M/SC2M
15 m
(Using FZ-VS4/VSL4)
2 45 m Camera cable: 15 m ✕ 3
Extension Unit: 2
FZ-S5M3/SC5M3
FZ-S5M2
5 m
(Using FZ-VS[]/VSL[])
2 15 m Camera cable: 5 m ✕ 3
Extension Unit: 2
Small Digital
CCD Cameras
Flat type/
Pen type
FZ-SF/SFC
FZ-SP/SPC
15 m
(Using FZ-VS4/VSL4)
2 45 m Camera cable: 15 m ✕ 3
Extension Unit: 2
High-speed
CCD Cameras
FZ-SH/SHC 15 m
(Using FZ-VS4/VSL4)
2 45 m Camera cable: 15 m ✕ 3
Extension Unit: 2
Intelligent
Compact
CMOS Cameras
FZ-SQ[] 15 m
(Using FZ-VS4/VSL4)
2 45 m Camera cable: 15 m ✕ 3
Extension Unit: 2

LED Monitor Cable

Item Descriptions Cable length Model
3418_lu_6_1 LED Monitor Cable 2 m FZ-VM 2M
5 m FZ-VM 5M

Parallel I/O Cable

Item Descriptions Cable
length
Model
3418_lu_7_1 Parallel I/O Cable 2 m FZ-VP 2M
5 m FZ-VP 5M
3418_lu_7_2 Parallel I/O Cable for Connector-terminal Conversion Unit
Connector-Terminal Block Conversion Units can be connected
(Terminal Blocks Recommended Products: OMRON XW2R-[]50GD-T*)
2 m FZ-VPX 2M
5 m FZ-VPX 5M
3418_lu_7_3 Connector-Terminal Block Conversion Units, General-purpose devices XW2R-[]50GD-T *

* Insert the wiring method into [] in the model number as follows. Phillips screw = J, Slotted screw (rise up) = E, Push-in
  spring = P
  Refer to the XW2R Series catalog (Cat. No. G077) for details.

Recommended EtherNet/IP Communications Cables

Use Straight or cross STP (shielded twisted-pair) cable of category 5 or higher for EtherNet/IP.

Item Descriptions Model
-- Wire Gauge and Number of Pairs:
AWG24, 4-pair Cable
Cables Hitachi Metals, Ltd. NETSTAR-C5E
SAB 0.5 × 4P *1
-- Kuramo Electric Co. KETH-SB *1
-- SWCC Showa Cable
Systems Co.
FAE-5004 *1
-- RJ45 Connectors Panduit Corporation MPS588-C *1
-- Wire Gauge and Number of Pairs:
AWG22, 2-pair Cable
Cables Kuramo Electric Co. KETH-PSB-OMR *2
-- JMACS Japan Co.,Ltd. PNET/B *2
3418_lu_8_1 RJ45 Assembly
Connector
OMRON XS6G-T421-1 *2

Note: Please be careful while cable processing for EtherNet/IP, connectors on only one end should be shield connected.
*1 We recommend you to use above cable For EtherNet/IP and RJ45 Connector together.
*2 We recommend you to use above cable For EtherNet/IP and RJ45 Assembly Connector together.

Accessories

Item Descriptions Model
3418_lu_9_1 LCD Monitor 8.4 inches
For Box-type Controllers
FZ-M08
3418_lu_9_2 USB Memory 2 GB FZ-MEM2G
8 GB FZ-MEM8G
3418_lu_9_3 VESA Attachment
For installing the LCD integrated-type controller
FZ-VESA
3418_lu_9_4 Desktop Controller Stand
For installing the LCD integrated-type controller
FZ-DS
3418_lu_9_5 Display/USB Switcher FZ-DU
-- Mouse Recommended Products
Driverless wired mouse
(A mouse that requires the mouse driver to be installed is not supported.)
---
3418_lu_9_6 Industrial Switching
Hubs for
EtherNet/IP and
Ethernet
3 port Failure detection: None Current consumption:
0.22 A
W4S1-03B
3418_lu_9_7 5 port Failure detection: None Current consumption:
0.22 A
W4S1-05B
5 port Failure detection: Supported W4S1-05C
--- External Lighting --- FLV Series *
FL Series *
3418_lu_9_8 Lighting Controller
(Required to
control external
lighting from a
Controller)
For
FLV-
Series
Camera Mount Lighting Controller FLV-TCC Series
*
3418_lu_9_9 Analog Lighting Controller FLV-ATC Series
*
3418_lu_9_10 For
FL-
Series
Camera Mount Lighting Controller FL-TCC Series
*
3418_lu_9_11 For Intelligent
Compact Camera
Mounting Bracket FQ-XL
3418_lu_9_12 Mounting Brackets FQ-XL2
3418_lu_9_13 Polarizing Filter Attachment FQ-XF1
--- Mounting Bracket for FZ-S[] FZ-S-XLC
Mounting Bracket for FZ-S[]2M FZ-S2M-XLC
Mounting Bracket for FZ-SH[] FZ-SH-XLC
Mounting Bracket for FH-S[], FZ-S[]5M[] FH-SM-XLC

* Refer to the Vision Accessory Catalog (Cat. No. Q198) for details.

Lenses

C-mount Lens for 1/3-inch image sensor (Recommend: FZ-S[]/FZ-SH[])

Model 3Z4S-LE
SV-03514V
3Z4S-LE
SV-04514V
3Z4S-LE
SV-0614V
3Z4S-LE
SV-0813V
3Z4S-LE
SV-1214V
3Z4S-LE
SV-1614V
Appearance/
Dimensions
(mm)
3418_lu_10_1 3418_lu_10_2 3418_lu_10_3 3418_lu_10_4 3418_lu_10_5 3418_lu_10_6
Focal length 3.5 mm 4.5 mm 6 mm 8 mm 12 mm 16 mm
Aperture (F No.) 1.4 to Close 1.4 to Close 1.4 to Close 1.3 to Close 1.4 to Close 1.4 to Close
Filter size --- --- M27 P0.5 M25.5 P0.5 M27 P0.5 M27 P0.5
Maximum
sensor size
1/3 inch 1/3 inch 1/3 inch 1/3 inch 1/3 inch 1/3 inch
Mount C mount

Model 3Z4S-LE
SV-2514V
3Z4S-LE
SV-3518V
3Z4S-LE
SV-5018V
3Z4S-LE
SV-7527V
3Z4S-LE
SV-10035V
Appearance/
Dimensions
(mm)
3418_lu_10_7 3418_lu_10_8 3418_lu_10_9 3418_lu_10_10 3418_lu_10_11
Focal length 25 mm 35 mm 50 mm 75 mm 100 mm
Aperture (F No.) 1.4 to Close 1.8 to Close 1.8 to Close 2.7 to Close 3.5 to Close
Filter size M27 P0.5 M27 P0.5 M30.5 P0.5 M30.5 P0.5 M30.5 P0.5
Maximum
sensor size
1/3 inch 1/3 inch 1/3 inch 1/3 inch 1/3 inch
Mount C mount

C-mount Lens for 2/3-inch image sensor (Recommend: FZ-S[]2M/FZ-S[]5M[])

Model 3Z4S-LE
SV-0614H
3Z4S-LE
SV-0814H
3Z4S-LE
SV-1214H
3Z4S-LE
SV-1614H
3Z4S-LE
SV-2514H
Appearance/
Dimensions
(mm)
3418_lu_11_1 3418_lu_11_2 3418_lu_11_3 3418_lu_11_4 3418_lu_11_5
Focal length 6 mm 8 mm 12 mm 16 mm 25 mm
Aperture (F No.) 1.4 to 16 1.4 to 16 1.4 to 16 1.4 to 16 1.4 to 16
Filter size M40.5 P0.5 M35.5 P0.5 M27 P0.5 M27 P0.5 M27 P0.5
Maximum
sensor size
2/3 inch 2/3 inch 2/3 inch 2/3 inch 2/3 inch
Mount C mount

Model 3Z4S-LE
SV-3514H
3Z4S-LE
SV-5014H
3Z4S-LE
SV-7525H
3Z4S-LE
SV-10028H
Appearance/
Dimensions
(mm)
3418_lu_11_6 3418_lu_11_7 3418_lu_11_8 3418_lu_11_9
Focal length 35 mm 50 mm 75 mm 100 mm
Aperture (F No.) 1.4 to 16 1.4 to 16 2.5 to Close 2.8 to Close
Filter size M35.5 P0.5 M40.5 P0.5 M34.0 P0.5 M37.5 P0.5
Maximum
sensor size
2/3 inch 2/3 inch 1 inch 1 inch
Mount C mount

Lenses for small camera

Model FZ-LES3 FZ-LES6 FZ-LES16 FZ-LES30
Appearance/Dimensions (mm) 3418_lu_12_1 3418_lu_12_2 3418_lu_12_3 3418_lu_12_4
Focal length 3 mm 6 mm 16 mm 30 mm
Aperture (F No.) 2.0 to 16 2.0 to 16 3.4 to 16 3.4 to 16

Vibrations and Shocks Resistant C-mount Lens for 2/3-inch image sensor (Recommend: FZ-S[]/FZ-S[]2M/FZ-S[]5M[]/FZ-SH[])

Model Appearance/
Dimensions
(mm)
Focal
length
Filter
size
Optical
magni-
fication
Aperture
(fixed F No.)
*2
Depth
of field
(mm) *3
Maximum
sensor
size
Mount
3Z4S-LE
VS-MC15-[][][][][]
*1
3418_lu_13_1 15 mm M27.0
P0.5
0.03 × 2 183.1 2/3 inch C
Mount
5.6 512.7
8 732.4
0.2 × 2 4.8
5.6 13.4
8 19.2
0.3 × 2 2.3
5.6 6.5
8 9.2
3Z4S-LE
VS-MC20-[][][][][]
*1
3418_lu_13_2 20 mm M27.0
P0.5
0.04 × 2 110.8
5.6 291.2
8 416.0
0.25 × 2 3.4
5.6 9.0
8 12.8
0.4 × 2 1.5
5.6 3.9
8 5.6
3Z4S-LE
VS-MC25N-[][][][][]
*1
3418_lu_13_3 25 mm M27.0
P0.5
0.05 × 2 67.2
5.6 188.2
8 268.8
0.25 × 2 3.2
5.6 9.0
8 12.8
0.5 × 2 1.0
5.6 2.7
8 3.8
3Z4S-LE
VS-MC30[][][][][]
*1
3418_lu_13_4 30 mm M27.0
P0.5
0.06 × 2 47.1
5.6 131.9
8 188.4
0.15 × 2 8.2
5.6 22.9
8 32.7
0.45 × 2 1.1
5.6 3.2
8 4.6
3Z4S-LE
VS-MC35-[][][][][]
*1
3418_lu_13_5 35 mm M27.0
P0.5
0.26 × 1.9 2.8
5.6 8.4
8 11.9
0.3 × 1.9 2.2
5.6 6.5
8 9.2
0.65 × 1.9 0.6
5.6 1.7
8 2.5
3Z4S-LE
VS-MC50-[][][][][]
*1
3418_lu_13_6 50 mm M27.0
P0.5
0.08 × 2 33.8
5.6 75.6
8 108.0
0.2 × 2 6.0
5.6 13.4
8 19.2
0.48 × 2 1.3
5.6 2.9
8 4.1
3Z4S-LE
VS-MC75-[][][][][]
*1
3418_lu_13_7 75 mm M27.0
P0.5
0.14 × 3.8 17.7
5.6 26.1
8 37.2
0.2 × 3.8 9.1
5.6 13.4
8 19.2
0.62 × 3.8 1.3
5.6 1.9
8 2.7

*1 Insert the iris range into [][][][][] in the model number as follows.
      F=1.9 to 3.8: blank
      F=5.6: FN056
      F=8: FN080
*2 F-number can be selected from maximum aperture, 5.6, and 8.0.
*3 When circle of least confusion is 40 μm.

Extension Tubes

Lenses For C mount Lenses * For Small Digital CCD Cameras
Model 3Z4S-LE SV-EXR FZ-LESR
Contents Set of 7 tubes
(40 mm, 20 mm, 10 mm, 5 mm, 2.0 mm, 1.0 mm, and 0.5 mm)
Maximum outer diameter: 30 mm dia.
Set of 3 tubes
(15 mm,10 mm, 5 mm)
Maximum outer diameter: 12 mm dia.

* Do not use the 0.5-mm, 1.0-mm, and 2.0-mm Extension Tubes attached to each other. Since these Extension Tubes
   are placed over the threaded section of the Lens or other Extension Tube, the connection may loosen when more than
   one 0.5-mm, 1.0-mm or 2.0-mm Extension Tube are used together.
   Reinforcement is required to protect against vibration when Extension Tubes exceeding 30 mm are used.
   When using the Extension Tube, check it on the actual device before using it.