Page top

FZ5 Series

Vision System

FZ5 Series

A range of processing items for positioning and inspection

FZ5 Sensor Controllers

Type High-speed Controllers Standard Controllers
Model NPN FZ5-1200 FZ5-
1200-10
FZ5-1100 FZ5-
1100-10
FZ5-800 FZ5-
800-10
PNP FZ5-1205 FZ5-
1205-10
FZ5-1105 FZ5-
1105-10
FZ5-805 FZ5-
805-10
Controller type Controllers integrated with LCD
No. of Cameras 2 4 2 4 2 4
Connected Camera Can be connected to FZ-S series.
Proc-
essing
reso-
lution
When connected to a
intelligent compact camera
752 (H) × 480 (V)
When connected to a
300,000-pixel camera
640 (H) × 480 (V)
When connected to a
2 million-pixel camera
1600 (H) × 1200 (V)
When connected to a
5 million-pixel camera
2448 (H) × 2044 (V)
No. of scenes 128 *1
Number
of
logged
images
*2
When
connected
to a
intelligent
compact
camera
Connected to
1 camera
232
Connected to
2 cameras
116
Connected to
3 cameras
77
Connected to
4 cameras
58
When
connected
to a
300,000-
pixel
camera
Connected to
1 camera
Color camera: 270, Monochrome Camera: 272
Connected to
2 cameras
Color camera: 135, Monochrome Camera: 136
Connected to
3 cameras
Color camera: 90, Monochrome Camera: 90
Connected to
4 cameras
Color camera: 67, Monochrome Camera: 68
When
connected
to a 2
million-
pixel
camera
Connected to
1 camera
Color camera: 43, Monochrome Camera: 43
Connected to
2 cameras
Color camera: 21, Monochrome Camera: 21
Connected to
3 cameras
Color camera: 14, Monochrome Camera: 14
Connected to
4 cameras
Color camera: 10, Monochrome Camera: 10
When
connected
to a 5
million-
pixel
camera
Connected to
1 camera
Color camera: 16, Monochrome Camera: 16
Connected to
2 cameras
Color camera: 8, Monochrome Camera: 8
Connected to
3 cameras
Color camera: 5, Monochrome Camera: 5
Connected to
4 cameras
Color camera: 4, Monochrome Camera: 4
Operation Touch pen, mouse, etc.
Settings Create series of processing steps by editing the flowchart (Help messages
provided).
Language Japanese, English, Chinese (simplified), Chinese (Traditional), Korean, German,
French, Italian, Spanish
Serial communications RS-232C/422: 1 CH
EtherNet communications Ethernet 1000BASE-T Ethernet 100BASE-TX/
10BASE-T
Ethernet 1000BASE-T
EtherNet/IP communications Ethernet port baud rate: 100 Mbps (100Base-TX)
Parallel I/O (When used in Multi-line random-trigger mode)
• 17 inputs (RESET, STEP0/ENCTRIG_Z0, STEP1/ENCTRIG_Z1, DSA0 to 1,
ENCTRIG_A0 to 1, ENCTRIG_B0 to 1, DI0 to 7),
• 29 outputs (RUN/BUSY1, BUSY0, GATE0 to 1, OR0 to 1, READY0 to 1,
ERROR, STGOUT0 to 3, DO0 to 15) (When used in other mode)
• 13 inputs (RESET, STEP0/ENCTRIG_Z0, DSA0, ENCTRIG_A0, ENCTRIG_B0,
DI0 to 7),
• 26 outputs (RUN, BUSY0, GATE0, OR0, READY0, ERROR, STGOUT0 to 3,
DO0 to 15)
* STGOUT 2 to 3 only for camera 4 ch type
Monitor interface Integrated Controller and LCD 12.1 inch TFT color
LCD (Resolution: XGA 1,024 × 768 dots)
USB interface 4 channels (supports USB 1.1 and 2.0)
Power supply voltage *3 20.4 to 26.4 VDC
Current
con-
sump-
tion
(at 24.0
VDC)
*4
When connected to a
intelligent compact camera
5.0 A max. 7.5 A max. 5.0 A max. 7.5 A max. 5.0 A max. 7.5 A max.
When connected to a
300,000-pixel camera
3.7 A max. 4.9 A max. 3.7 A max. 4.9 A max. 3.7 A max. 4.9 A max.
When connected to a
2 million-pixel camera
When connected to a
5 million-pixel camera
Ambient temperature range Operating: 0 to 45 °C for low cooling fan speeds, 0 to 50 °C for high cooling
fan speeds
Storage: -20 to 65 °C (with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Weight Approx.
3.2 kg
Approx.
3.4 kg
Approx.
3.2 kg
Approx.
3.4 kg
Approx.
3.2 kg
Approx.
3.4 kg
Accessories Touch pen (one, inside the front panel), Instruction Manual, 6 mounting brackets

Type Standard Controllers Lite Controllers
Model NPN FZ5-600 FZ5-600-10 FZ5-L350 FZ5-L350-10
PNP FZ5-605 FZ5-605-10 FZ5-L355 FZ5-L355-10
Controller type Controllers integrated with LCD Box-type controllers
No. of Cameras 2 4 2 4
Connected Camera Can be connected to FZ-S series.
(Can not be connected to FZ-SC5M3/-S5M3.)
Proc-
essing
reso-
lution
When connected to a
intelligent compact camera
752 (H) × 480 (V)
When connected to a
300,000-pixel camera
640 (H) × 480 (V)
When connected to a
2 million-pixel camera
1600 (H) × 1200 (V)
When connected to a
5 million-pixel camera
2448 (H) × 2044 (V)
No. of scenes 128
Number
of
logged
images
*2
When
connected
to a
intelligent
compact
camera
Connected to
1 camera
214
Connected to
2 cameras
107
Connected to
3 cameras
71
Connected to
4 cameras
53
When
connected
to a
300,000-
pixel
camera
Connected to
1 camera
Color camera: 250, Monochrome Camera: 252
Connected to
2 cameras
Color camera: 125, Monochrome Camera: 126
Connected to
3 cameras
Color camera: 83, Monochrome Camera: 84
Connected to
4 cameras
Color camera: 62, Monochrome Camera: 63
When
connected
to a 2
million-
pixel
camera
Connected to
1 camera
Color camera: 40, Monochrome Camera: 40
Connected to
2 cameras
Color camera: 20, Monochrome Camera: 20
Connected to
3 cameras
Color camera: 13, Monochrome Camera: 13
Connected to
4 cameras
Color camera: 10, Monochrome Camera: 10
When
connected
to a 5
million-
pixel
camera
Connected to
1 camera
Color camera: 11, Monochrome Camera: 11
Connected to
2 cameras
Color camera: 5, Monochrome Camera: 5
Connected to
3 cameras
---
Connected to
4 cameras
---
Operation Touch pen, mouse, etc. Mouse or similar device
Settings Create series of processing steps by editing the flowchart (Help messages
provided).
Language Japanese, English, Chinese (simplified), Chinese (Traditional)
Serial communications RS-232C/422: 1 CH RS-232: 1CH
EtherNet communications Ethernet 100BASE-TX/10BASE-T Ethernet 1000BASE-T
EtherNet/IP communications Ethernet port baud rate: 100 Mbps (100Base-TX)
Parallel I/O • 13 inputs (RESET, STEP0/
ENCTRIG_Z0, DSA0, ENCTRIG_A0,
ENCTRIG_B0, DI0 to 7),
• 26 outputs (RUN, BUSY0, GATE0,
OR0, READY0, ERROR, STGOUT0 to
3, DO0 to 15)
* STGOUT 2 to 3 only for camera 4 ch
type
• 11 inputs (RESET, STEP, DSA, and
DI 0 to 7),
• 26 outputs (RUN, BUSY, GATE, OR,
READY, ERROR, STGOUT 0 to 3,
and DO 0 to 15)
* STGOUT 2 to 3 only for camera 4 ch
type
Monitor interface Integrated Controller and LCD 12.1
inch TFT color LCD
(Resolution: XGA 1,024 × 768 dots)
Analog RGB video output, 1 channel
(Resolution: XGA 1,024 × 768 dots)
USB interface 4 channels (supports USB 1.1 and 2.0) 2CH (supports USB1.1/2.0)
Power supply voltage *3 20.4 to 26.4 VDC
Current
con-
sump-
tion
(at 24.0
VDC)
*4
When connected to a
intelligent compact camera
5.0 A max. 7.5 A max. 4.0 A max. 5.5 A max.
When connected to a
300,000-pixel camera
3.7 A max. 4.9 A max. 2.6 A max. 2.9 A max.
When connected to a
2 million-pixel camera
When connected to a
5 million-pixel camera
Ambient temperature range Operating: 0 to 45 °C for low cooling
fan speeds, 0 to 50 °C for high
cooling fan speeds
Storage: -20 to 65 °C (with no icing
or condensation)
Operating: 0 to 45 °C, 0 to 50 °C
Storage: -20 to 65 °C
(with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Weight Approx. 3.2 kg Approx. 3.4 kg Approx. 1.8 kg
Accessories Touch pen (one, inside the front
panel), Instruction Manual, 6 mounting
brackets
Instruction Manual

*1 This can be increased up to 1024 using the Scene group conversion tool.
*2 The image logging capacity changes when multiple cameras of different types are connected at the same time.
*3 Do not ground the positive terminal of the 24-VDC power supply to a Lite Controller.
    If the positive terminal is grounded, electrical shock may occur when an SG (0-V) part, such as the case of the Controller
    or Camera, is touched.
*4 The current consumption when the maximum number of cameras supported by each controller are connected.
    If a lighting controller model is connected to a lamp, the current consumption is as high as when an intelligent compact
    camera is connected.

Cameras

Digital CCD/CMOS Cameras

Model FZ-S FZ-SC FZ-S2M FZ-SC2M FZ-S5M3 FZ-SC5M3
Image elements Interline transfer reading all
pixels, CCD image elements
(1/3-inch equivalent)
Interline transfer reading all
pixels, CCD image elements
(1/1.8-inch equivalent)
CMOS image elements
(2/3-inch equivalent)
Color/Monochrome Monochrome Color Monochrome Color Monochrome Color
Effective pixels 640 (H) × 480 (V) 1600 (H) × 1200 (V) 2448 (H) × 2048 (V)
Imaging area H x V
(opposing corner)
4.8 × 3.6 (6.0 mm) 7.1 × 5.4 (8.9 mm) 8.4 × 7.1 (11 mm)
Pixel size 7.4 (μm) × 7.4 (μm) 4.4 (μm) × 4.4 (μm) 3.45 (μm) × 3.45 (μm)
Shutter function Electronic shutter; select shutter speeds from 20 μs to 100 ms
Partial function 12 to 480 lines 12 to 1200 lines 4 to 2048 lines
Frame rate
(Image Acquisition
Time)
80 fps (12.5 ms) 30 fps (33.3 ms) 25.6 fps (38.2 ms)
Lens mounting C mount
Field of vision,
installation distance
Selecting a lens according to the field of vision and installation distance
Ambient temperature
range
Operating: 0 to 50 °C
Storage: -25 to 65 °C
(with no icing or condensation)
Operating: 0 to 40 °C
Storage: -25 to 65 °C
(with no icing or condensation)
Ambient humidity
range
Operating and storage: 35% to 85% (with no condensation)
Weight Approx. 55 g Approx. 76 g Approx. 85 g
Accessories Instruction manual

Small CCD Digital Cameras

Model FZ-SF FZ-SFC FZ-SP FZ-SPC
Image elements Interline transfer reading all pixels, CCD image elements (1/3-inch equivalent)
Color/Monochrome Monochrome Color Monochrome Color
Effective pixels 640 (H) × 480 (V)
Imaging area H x V (opposing corner) 4.8 × 3.6 (6.0 mm)
Pixel size 7.4 (μm) × 7.4 (μm)
Shutter function Electronic shutter; select shutter speeds from 20 μm to 100 ms
Partial function 12 to 480 lines
Frame rate (Image Acquisition Time) 80 fps (12.5 ms)
Lens mounting Special mount (M10.5 P0.5)
Field of vision, installation distance Selecting a lens according to the field of vision and installation distance
Ambient temperature range Operating: 0 to 50 °C (camera amp), 0 to 45 °C (camera head)
Storage: -25 to 65 °C (with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Weight Approx. 150 g
Accessories Instruction manual, installation bracket,
Four mounting brackets (M2)
Instruction manual

High-speed CCD Cameras

Model FZ-SH FZ-SHC
Image elements Interline transfer reading all pixels, CCD image elements (1/3-inch equivalent)
Color/Monochrome Monochrome Color
Effective pixels 640 (H) × 480 (V)
Imaging area H x V (opposing corner) 4.8 × 3.6 (6.0 mm)
Pixel size 7.4 (μm) × 7.4 (μm)
Shutter function Electronic shutter; select shutter speeds from 1/10 to 1/50,000 s
Partial function 12 to 480 lines
Frame rate (Image Acquisition Time) 204 fps (4.9 ms)
Field of vision, installation distance Selecting a lens according to the field of vision and installation distance
Ambient temperature range Operating: 0 to 40 °C
Storage: -25 to 65 °C (with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Weight Approx. 105 g
Accessories Instruction manual

Intelligent Compact CMOS Cameras

Model FZ-SQ010F FZ-SQ050F FZ-SQ100F FZ-SQ100N
Image elements CMOS color image elements (1/3-inch equivalent)
Color/Monochrome Color
Effective pixels 752 (H) × 480 (V)
Imaging area H x V
(opposing corner)
4.51 × 2.88 (5.35 mm)
Pixel size 6.0 (μm) × 6.0 (μm)
Shutter function 1/250 to 1/32,258
Partial function 8 to 480 lines
Frame rate
(Image Acquisition Time)
60 fps (16.7 ms)
Field of vision 7.5 × 4.7 to 13 ×
8.2 mm
13 × 8.2 to 53 ×
33 mm
53 × 33 to 240 ×
153 mm
29 × 18 to 300 ×
191 mm
Installation distance 38 to 60 mm 56 to 215 mm 220 to 970 mm 32 to 380 mm
LED class * Risk Group2
Ambient temperature range Operating: 0 to 50 °C
Storage: -25 to 65 °C
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Weight Approx. 150 g Approx. 140 g
Accessories Mounting bracket (FQ-XL), polarizing filter attachment (FQ-XF1), instruction manual and
warning label

* Applicable standards: IEC62471-2

FZ5 Series Specifications 10

Cable, LCD Monitor

Camera Cables

Model FZ-VS3 (2 m) FZ-VSB3 (2 m) FZ-VSL3 (2 m) FZ-VSLB3 (2 m)
Type Standard Bend resistant Right-angle Bend resistant Right-angle
Shock resistiveness (durability) 10 to 150 Hz single amplitude 0.15 mm 3 directions, 8 strokes, 4 times
Ambient temperature range Operation and storage: 0 to 65 °C (with no icing or condensation)
Ambient humidity range Operation and storage: 40 to 70%RH (with no condensation)
Ambient atmosphere No corrosive gases
Material Cable sheath, connector: PVC
Minimum bending radius 69 mm 69 mm 69 mm 69 mm
Weight Approx. 170 g Approx. 180 g Approx. 170 g Approx. 180 g

Cable Extension Unit

Model FZ-VSJ
Power supply voltage *1 11.5 to 13.5 VDC
Current consumption *2 1.5 A max.
Ambient temperature range Operating: 0 to 50 °C; Storage: -25 to 65 °C (with no icing or condensation)
Ambient humidity range Operating and storage: 35 to 85% (with no condensation)
Maximum Units connectable 2 Units per Camera
Weight Approx. 240 g
Accessories Instruction Sheet and 4 mounting screws

*1 A 12-VDC power supply must be provided to the Cable Extension Unit when connecting the Intelligent Compact Camera,
    or the Lighting Controller.
*2 The current consumption shows when connecting the Cable Extension Unit to an external power supply.

LCD Monitor

Model FZ-M08
Size 8.4 inches
Type Liquid crystal color TFT
Resolution 1,024 × 768 dots
Input signal Analog RGB video input, 1 channel
Power supply voltage 21.6 to 26.4 VDC
Current consumption Approx. 0.7 A max.
Ambient temperature range Operating: 0 to 50 °C; Storage: -25 to 65 °C (with no icing or condensation)
Ambient humidity range Operating and storage: 35 to 85% (with no condensation)
Weight Approx. 1.2 kg
Accessories Instruction Sheet and 4 mounting brackets

Long-distance Camera Cables

Model FZ-VS4 (15 m) FZ-VSL4 (15 m)
Type Standard Right-angle
Shock resistiveness (durability) 10 to 150 Hz single amplitude 0.15 mm 3 directions, 8 strokes, 4 times
Ambient temperature range Operation and storage: 0 to 65 °C (with no icing or condensation)
Ambient humidity range Operation and storage: 40 to 70%RH (with no condensation)
Ambient atmosphere No corrosive gases
Material Cable sheath, connector: PVC
Minimum bending radius 78 mm
Weight Approx. 1400 g

Parallel Cable

Model FZ-VP FZ-VPX
Vibration resistiveness 10 to 150 Hz single amplitude 0.15 mm 3 directions, 8 strokes, 4 times
Ambient temperature range Operation: 0 to 50 °C; Storage: -20 to 65 °C (with no icing or condensation)
Ambient humidity range Operation and storage: 35 to 85%RH (with no condensation)
Ambient atmosphere No corrosive gases
Material Cable sheath: heat-resistant PVC Connector: resin
Minimum bending radius 75 mm
Weight Approx. 160 g Approx. 180 g

LED Monitor Cable

Model FZ-VM
Vibration resistiveness 10 to 150 Hz single amplitude 0.15 mm 3 directions, 8 strokes, 4 times
Ambient temperature range Operation: 0 to 50 °C; Storage: -20 to 65 °C (with no icing or condensation)
Ambient humidity range Operation and storage: 35 to 85%RH (with no condensation)
Ambient atmosphere No corrosive gases
Material Cable sheath: heat-resistant PVC Connector: PVC
Minimum bending radius 75 mm
Weight Approx. 170 g