Mechanical Touch Switch
Detects Objects in Multiple Directions with High Sensitivity, Ideal for Robotics
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
D5B-1011 | Mechanical Touch Switch, Hemispheric plunger, M10, Cable length: 1 m |
D5B-1013 | Mechanical Touch Switch, Hemispheric plunger, M10, Cable length: 3 m |
D5B-1015 | Mechanical Touch Switch, Hemispheric plunger, M10, Cable length: 5 m |
D5B-1021 | Mechanical Touch Switch, Cone-shaped plunger, M10, Cable length: 1 m |
D5B-1023 | Mechanical Touch Switch, Cone-shaped plunger, M10, Cable length: 3 m |
D5B-1025 | Mechanical Touch Switch, Cone-shaped plunger, M10, Cable length: 5 m |
D5B-1511 | Mechanical Touch Switch, Wobble stick (short spring), M10, Cable length: 1 m |
D5B-1513 | Mechanical Touch Switch, Wobble stick (short spring), M10, Cable length: 3 m |
D5B-1515 | Mechanical Touch Switch, Wobble stick (short spring), M10, Cable length: 5 m |