Item | Appearance | Classification | Model | Remarks | |
---|---|---|---|---|---|
Protective
Cover |
--- | A22NZ-A-303 | A protector designed to prevent incorrect
operation. Cannot be used together with other accessories. (Rubber seal included.) For 22.3 and 25.5-mm panel holes diameter. Key-type selector switches cannot be used. |
||
Plastic Hole
Plug |
Round | A22NZ-A-401 | Can be plugged into precut panel holes for
future expansion. Applicable panel thickness: 0.8 to 3.0 mm For 22.3-mm panel hole diameter. |
||
Metal Hole
Plug |
Round | A22NZ-A-402 | Can be plugged into precut panel holes for
future expansion. Applicable panel thickness: 0.8 to 6.0 mm (Rubber seal included.) For 22.3-mm panel hole diameter. |
||
Lock Ring | Round | A22NZ-A-403 | Used when a more secure lock is required
to prevent rotation inside the Operation Unit. (Rubber seal included.) For 22.3-mm panel hole diameter. Can be used together with the A22NZ-A- 50501 Lock Ring. |
||
Lock Ring | --- | A22NZ-A-50501 | Used when a more secure lock is required
to prevent rotation of the Operation Unit. Can be used together with the A22NZ-A- 403 Lock Ring. Can be used with the A22N Series and the A30N Series. |
||
Reinforcement
Plate |
--- | A22NZ-A-C01 | Used to reinforce Contact Blocks and
Lighting Units, Refer to Data Sheet for mounting instructions. |
||
Key | --- | A22NZ-K-01 | Used with a key-type selector switch. | ||
Control Box | 1 hole | A22NZ-A-B101 | For 22.3-mm panel hole diameter, A30N[]
cannot be used. Two switches for screw terminal block type cannot be linked. The A22NZ-A-B01Y and The A22NZ-A-B2[] model cannot be used for a double-contact unit of the Push-In Plus terminal block type. |
||
A22NZ-A-B201 | |||||
1 hole, yellow box | A22NZ-A-B101Y | ||||
A22NZ-A-B01Y | |||||
2 holes | A22NZ-A-B102 | ||||
A22NZ-A-B202 | |||||
3 holes | A22NZ-A-B103 | ||||
A22NZ-A-B203 | |||||
Connector | Suitable
Cable Diameter (mm) |
7 to 9 dia. | A22Z-3500-1 | Plastic connector used to extend a cable
from the switch box. Refer to Data Sheet for details. |
|
9 to 11 dia. | A22Z-3500-2 | ||||
Sealing Caps | For flat models | A22Z-3600F | Used to prevent dust or water from
entering the Operation Unit. Color: opaque Material: silicon For 22.3 and 25.5-mm panel holes diameter. Knob-type and key-type selector switches cannot be used. |
||
For projection models | A22Z-3600T | ||||
For full-guard models | A22Z-3600G | ||||
Resin
Attachment for 30 dia. |
Round | A22Z-A30 | Use when mounting to a panel with a 30-
dia. hole. Refer to Data Sheet for details. Purchase and mount a separate Lock Ring when using an indicator. |
||
Small Legend
Plate Frame |
Black | A22NZ-A-50103 | Legend Plate with no text on black
background included. For 22.3-mm panel hole diameter. |
||
Small Legend
Plates (Standard Size) |
Without text | A22Z-3443B | Black | ||
A22Z-3443R | Red | ||||
A22Z-3443W | White | ||||
A22Z-3443C | Transparent | ||||
○ | A22Z-3443R-2 | White text on red background | |||
STOP | A22Z-3443R-4 | ||||
| | A22Z-3443B-1 | White text on black background | |||
START | A22Z-3443B-3 | ||||
ON | A22Z-3443B-5 | ||||
OFF | A22Z-3443B-6 | ||||
UP | A22Z-3443B-7 | ||||
DOWN | A22Z-3443B-8 | ||||
POWER ON | A22Z-3443B-9 | ||||
OFF-ON | A22Z-3443B-10 | ||||
Large Legend
Plate Frame |
Black | A22NZ-A-51103 | Legend Plate with no text on black
background included. For 22.3-mm panel hole diameter. |
||
Large Legend
Plates |
Without text | A22Z-3453B | Black | ||
A22Z-3453R | Red | ||||
A22Z-3453W | White | ||||
A22Z-3453C | Transparent | ||||
Tightening
Wrench |
--- | A22NZ-A-301 | Used to tighten Mounting Nuts from the
back of the panel. |
||
LED Lamp
Extractor |
--- | A22NZ-A-302 | Made of rubber and used to easily remove
and attach LED Lamps. |
||
Cap Tightening
Wrench |
--- | A22Z-3908 | Used to replace the Caps on Flat,
Projected, and Full-guard Pushbutton Switches. |