Page top

A22NN / A22NL

Pushbutton Switches

A22NN / A22NL

22-mm dia. Pushbutton Switches. Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring.

Certified Safety Standard Ratings

UL 508 (File No. E76675), CSA C22.2 No.14

6 A 240 VAC, 10 A 120 VAC

TÜV (EN60947-5-1)

AC-15 3 A 240 VAC
DC-13 4 A 24 VDC

CCC (GB14048.5)

AC-15 3 A 240 VAC
DC-13 4 A 24 VDC

Application Standards

UL1059 and UL486E (Push-In Plus terminal block type)

Ratings

Contacts (Standard Load)

Rated insulation voltage 600 V
Rated carry current 10 A
Rated voltage 24 V 120 V 240 V 380 V 440 V
AC at 50/60 Hz Resistive load (AC-12) 10 A 10 A 6 A 2 A 2 A
Inductive load (AC-15) 10 A 6 A 3 A 1.9 A 1.6 A
DC Resistive load (DC-12) 8 A 2.2 A 1.1 A --- ---
Inductive load (DC-13) 4 A 1.1 A 0.55 A --- ---

Note: 1. The above ratings were obtained by conducting tests under the following conditions.
               (1) Ambient temperature: 20 ±2°C
               (2) Ambient humidity: 65% ±5% RH
               (3) Operating frequency: 30 operations/minute
          2. Minimum applicable load: 10 mA at 5 VDC.

LED Lamps

Rated voltage Applied voltage Rated current
6 VAC/DC 6 VAC/DC ±10% Approx. 11 mA (red, orange, yellow, or blue)
Approx. 5 mA (white or green)
12 VAC/DC 12 VAC/DC ±10% Approx. 12 mA (red, orange, yellow, or blue)
Approx. 5 mA (white or green)
24 VAC/DC 24 VAC/DC ±10% Approx. 12 mA (red, orange, yellow, or blue)
Approx. 5 mA (white or green)
100 VAC 100 VAC ±10% Approx. 12 mA (red, orange, yellow, or blue)
Approx. 5 mA (white or green)
110 VAC 110 VAC ±10%
120 VAC 100 to 130 VAC
200 VAC 200 VAC ±10% Approx. 12 mA (red, orange, yellow, or blue)
Approx. 5 mA (white or green)
220 VAC 220 VAC ±10%
230 VAC 230 VAC ±10%
240 VAC 220 to 250 VAC

Characteristics

Type Pushbutton Switches
Item Non-lighted models Lighted models
Allowable
operating
frequency
Mechanical 60 operations/minute max.
Electrical 30 operations/minute max.
Insulation resistance 100 MΩ min. (at 500 VDC) Not available for lighting units
Contact resistance 100 mΩ max. (initial value)
Dielectric
strength
Between terminals of same
polarity
2,500 VAC at 50/60 Hz for 1 min.
(initial value)
Not available for lighting units
Between each terminal and
ground
2,500 VAC at 50/60 Hz for 1 min. (initial value)
Vibration
resistance
Malfunction 10 to 55 Hz, 1.5-mm double amplitude (malfunction within 1 ms)
Shock
resistance
Malfunction 1,000 m/s2 max. (malfunction within 1 ms)
Durability Mechanical Momentary action: 5,000,000 operations min.
Alternate action: 500,000 operations min.
Electrical 500,000 operations min.
(250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4)
Ambient operating temperature *1 -25 to 70°C -25 to 55°C
Ambient operating humidity 35% to 85% RH
Ambient storage temperature *1 -40 to 80°C
Degree of protection *2 Conforming to IP66, NEMA 4X, NEMA13
Electric shock protection class Class II
PTI (tracking characteristic) 175
Degree of contamination (application
environment)
3 (EN 60947-5-1)
Weight Approx. 50 g (for 1NC/1NO) Approx. 65 g (for 1NC/1NO)

*1. With no icing or condensation.
*2.Degree of protection from the front of the panel.

Operating Characteristics (for SPST-NO/SPST-NC)

Type Pushbutton Switches
Item Lighted/non-lighted
Total travel force (torque) (maximum TTF) 18 N
Total travel (TT) 6 mm max.
Resetting force (torque) (RF) ---

Examples of Linked Contact Blocks (Screw terminal block type)

A22NN / A22NL Specifications 13

Pushbutton Switches
Momentary Alternate
Lighted Non-lighted Lighted Non-lighted
Linking example 3443_sp_5_1 3443_sp_5_2 3443_sp_5_3 3443_sp_5_4

Note: If you increase the number of Contact Blocks, evaluate the Switch under actual working conditions before
          permanent installation and use the Switch within a number of switching operations that will not adversely affect the
          Switch's performance.