Page top

Item list of A22NS / A22NW

Selector Switches

Selector Switches A22NS / A22NW

22-mm dia. Knob-type Selector Switches. Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring.

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, SPST-NC, Screw terminal (M3.5), Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, SPST-NO, Screw terminal (M3.5), Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, DPST-NO, Screw terminal (M3.5), Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, SPST-NO+SPST-NC, Screw terminal (M3.5), Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, 3PST-NO, Screw terminal (M3.5), Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, DPST-NO+SPST-NC, Screw terminal (M3.5), Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, SPST-NO+DPST-NC, Screw terminal (M3.5), Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, DPST-NC, Screw terminal (M3.5), Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, 3PST-NC, Screw terminal (M3.5), Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, SPST-NC, Push-In Plus Terminal Block, Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, SPST-NO, Push-In Plus Terminal Block, Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, DPST-NO, Push-In Plus Terminal Block, Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, SPST-NO+SPST-NC, Push-In Plus Terminal Block, Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, 3PST-NO, Push-In Plus Terminal Block, Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, DPST-NO+SPST-NC, Push-In Plus Terminal Block, Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, SPST-NO+DPST-NC, Push-In Plus Terminal Block, Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, DPST-NC, Push-In Plus Terminal Block, Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, 3PST-NC, Push-In Plus Terminal Block, Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Green (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, SPST-NC, Screw terminal (M3.5), Reset system: Left automatic
Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Green (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, SPST-NO, Screw terminal (M3.5), Reset system: Left automatic