Selector Switches
22-mm dia. Knob-type Selector Switches. Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
A22NS-2BM-NRA-P100-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Red (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, SPST-NO, Push-In Plus Terminal Block, Reset system: Manual |
A22NS-2BM-NRA-P101-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Red (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, DPST-NO, Push-In Plus Terminal Block, Reset system: Manual |
A22NS-2BM-NRA-P102-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Red (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, SPST-NO+SPST-NC, Push-In Plus Terminal Block, Reset system: Manual |
A22NS-2BM-NRA-P111-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Red (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, 3PST-NO, Push-In Plus Terminal Block, Reset system: Manual |
A22NS-2BM-NRA-P112-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Red (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, DPST-NO+SPST-NC, Push-In Plus Terminal Block, Reset system: Manual |
A22NS-2BM-NRA-P122-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Red (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, SPST-NO+DPST-NC, Push-In Plus Terminal Block, Reset system: Manual |
A22NS-2BM-NRA-P202-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Red (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, DPST-NC, Push-In Plus Terminal Block, Reset system: Manual |
A22NS-2BM-NRA-P222-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Red (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Resin, 2 notches, 3PST-NC, Push-In Plus Terminal Block, Reset system: Manual |
A22NS-2ML-NBA-G002-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Metal, 2 notches, SPST-NC, Screw terminal (M3.5), Reset system: Left automatic |
A22NS-2ML-NBA-G100-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Metal, 2 notches, SPST-NO, Screw terminal (M3.5), Reset system: Left automatic |
A22NS-2ML-NBA-G101-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Metal, 2 notches, DPST-NO, Screw terminal (M3.5), Reset system: Left automatic |
A22NS-2ML-NBA-G102-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Metal, 2 notches, SPST-NO+SPST-NC, Screw terminal (M3.5), Reset system: Left automatic |
A22NS-2ML-NBA-G111-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Metal, 2 notches, 3PST-NO, Screw terminal (M3.5), Reset system: Left automatic |
A22NS-2ML-NBA-G112-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Metal, 2 notches, DPST-NO+SPST-NC, Screw terminal (M3.5), Reset system: Left automatic |
A22NS-2ML-NBA-G122-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Metal, 2 notches, SPST-NO+DPST-NC, Screw terminal (M3.5), Reset system: Left automatic |
A22NS-2ML-NBA-G202-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Metal, 2 notches, DPST-NC, Screw terminal (M3.5), Reset system: Left automatic |
A22NS-2ML-NBA-G222-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Metal, 2 notches, 3PST-NC, Screw terminal (M3.5), Reset system: Left automatic |
A22NS-2ML-NBA-P002-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Metal, 2 notches, SPST-NC, Push-In Plus Terminal Block, Reset system: Left automatic |
A22NS-2ML-NBA-P100-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Metal, 2 notches, SPST-NO, Push-In Plus Terminal Block, Reset system: Left automatic |
A22NS-2ML-NBA-P101-NN | Knob-type selector switch, Cylindrical (22/25 mm dia.), Knob type, Black (Opacity), IP66;NEMA4X, NEMA13, Bezel material: Metal, 2 notches, DPST-NO, Push-In Plus Terminal Block, Reset system: Left automatic |