6 A 240 VAC, 10 A 120 VAC
Selector Switches
last update: December 20, 2021
6 A 240 VAC, 10 A 120 VAC
AC-15 3 A 240 VAC
DC-13 4 A 24 VDC
AC-15 3 A 240 VAC
DC-13 4 A 24 VDC
UL1059 and UL486E (Push-In Plus terminal block type)
Rated insulation voltage | 600 V | |||||
---|---|---|---|---|---|---|
Rated carry current | 10 A | |||||
Rated voltage | 24 V | 120 V | 240 V | 380 V | 440 V | |
AC at 50/60 Hz | Resistive load (AC-12) | 10 A | 10 A | 6 A | 2A | 2 A |
Inductive load (AC-15) | 10 A | 6 A | 3 A | 1.9 A | 1.6 A | |
DC | Resistive load (DC-12) | 8 A | 2.2 A | 1.1 A | --- | --- |
Inductive load (DC-13) | 4 A | 1.1 A | 0.55 A | --- | --- |
Note: 1. The above ratings were obtained by conducting tests under the following conditions.
(1) Ambient temperature: 20 ±2°C
(2) Ambient humidity: 65% ±5% RH
(3) Operating frequency: 30 operations/minute
2. Minimum applicable load: 10 mA at 5 VDC.
Rated voltage | Applied voltage | Rated current |
---|---|---|
6 VAC/DC | 6 VAC/DC ±10% | Approx. 11 mA (red, orange, yellow, or blue)
Approx. 5 mA (white or green) |
12 VAC/DC | 12 VAC/DC ±10% | Approx. 12 mA (red, orange, yellow, or blue)
Approx. 5 mA (white or green) |
24 VAC/DC | 24 VAC/DC ±10% | Approx. 12 mA (red, orange, yellow, or blue)
Approx. 5 mA (white or green) |
100 VAC | 100 VAC ±10% | Approx. 12 mA (red, orange, yellow, or blue)
Approx. 5 mA (white or green) |
110 VAC | 110 VAC ±10% | |
120 VAC | 100 to 130 VAC | |
200 VAC | 200 VAC ±10% | Approx. 12 mA (red, orange, yellow, or blue)
Approx. 5 mA (white or green) |
220 VAC | 220 VAC ±10% | |
230 VAC | 230 VAC ±10% | |
240 VAC | 220 to 250 VAC |
Item | Selector Switches | ||
---|---|---|---|
Non-lighted models | Lighted models | ||
Allowable operating
frequency |
Mechanical | 30 operations/minute max. | |
Electrical | 30 operations/minute max. | ||
Insulation resistance | 100 MΩ min. (at 500 VDC) | Not available for lighting units | |
Contact resistance | 100 mΩ max. (initial value) | ||
Dielectric strength | Between terminals
of same polarity |
2,500 VAC at 50/60 Hz for 1 min.
(initial value) |
Not available for lighting units |
Between each
terminal and ground |
2,500 VAC at 50/60 Hz for 1 min. (initial value) | ||
Vibration resistance | Malfunction | 10 to 55 Hz, 1.5-mm double amplitude (malfunction within 1 ms) | |
Shock resistance | Malfunction | 1,000 m/s2 max. (malfunction within 1 ms) | |
Durability | Mechanical | 500,000 operations min. (Switches with 3 positions: 300,000
operations min.) |
|
Electrical | 500,000 operations min. (Switches with 3 positions: 300,000
operations min.) (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) |
||
Ambient operating temperature*1 | -25 to 70°C | -25 to 55°C | |
Ambient operating humidity | 35% to 85% RH | ||
Ambient storage temperature*1 | -40 to 80°C | ||
Degree of protection*2 | Conforming to IP66 | ||
Electric shock protection class | Class II | ||
PTI (tracking characteristic) | 175 | ||
Degree of contamination
(application environment) |
3 (EN 60947-5-1) | ||
Weight | Approx. 60 g (for 1NC/1NO) | Approx. 75 g (for 1NC/1NO) |
*1. With no icing or condensation.
*2. Degree of protection from the front of the panel.
Item | Selector Switches | |
---|---|---|
Manual reset | Automatic reset | |
Total travel force (torque) (maximum TTF) | 0.6 N·m | 0.6 N·m |
Total travel (TT) | 2 positions: Approx. 90°, 3 positions: Approx. 45° | |
Resetting force (torque) (RF) | 0.5 N·m max. | --- |
Selector Switches | ||||
---|---|---|---|---|
2 positions | 3 positions | |||
Lighted | Non-lighted | Lighted | Non-lighted | |
Linking example |
* If you use three Contact Blocks in stage 1, you can add one more Contact Block in the middle of stage 2.
Note: If you increase the number of Contact Blocks, evaluate the Switch under actual working conditions before permanent installation and use the Switch within a number of switching operations that will not adversely affect the Switch’s performance.
last update: December 20, 2021