Shipped as a set that includes the Operation Unit, Mounting Collar, and Contact Block. For information on combinations, refer to Ordering Information.
Key-type Selector Switches
last update: April 2, 2018
Shipped as a set that includes the Operation Unit, Mounting Collar, and Contact Block. For information on combinations, refer to Ordering Information.
Shipped as a set that includes the Operation Unit, Mounting Collar, and Contact Block.
Appearance | Bezel
mate- rial |
No. of
out- puts |
Model | (3)
Reset method |
(5)
Key release positions |
(8)(8)(8)
Contact configuration |
---|---|---|---|---|---|---|
Brushed metal
bezels |
2M | 1 | A30NK-2M(3)-01(5)A-G(8)(8)(8) | M: Manual
L: Automatic reset on left |
A: All positions
B: Left C: Right |
100
002 |
A30NK-2M(3)-01(5)A-P(8)(8)(8) | ||||||
2 | A30NK-2M(3)-01(5)A-G(8)(8)(8) | 102
101 202 |
||||
A30NK-2M(3)-01(5)A-P(8)(8)(8) | ||||||
3 | A30NK-2M(3)-01(5)A-G(8)(8)(8) | 111
222 122 112 |
||||
A30NK-2M(3)-01(5)A-P(8)(8)(8) |
Appearance | Bezel
mate- rial |
No. of
out- puts |
Model | (3)
Reset method |
(5)
Key release positions |
(8)(8)(8)
Contact configuration |
---|---|---|---|---|---|---|
Brushed metal
bezels |
3M | 2 | A30NK-3M(3)-01(5)A-G(8)(8)(8) | M: Manual
L: Automatic reset on left R: Automatic reset on right B: Automatic reset on left and right |
A: All positions
B: Left C: Right D: Center G: Left and right |
110
011 101 220 022 202 120 102 210 201 012 021 |
A30NK-3M(3)-01(5)A-P(8)(8)(8) | ||||||
3 | A30NK-3M(3)-01(5)A-G(8)(8)(8) | 111
222 122 212 221 211 121 112 |
||||
A30NK-3M(3)-01(5)A-P(8)(8)(8) |
Order Operation Units, Mounting Collars, and Contact Blocks individually. The same Mounting Collars and Contact Blocks are also used for the A22N Series.
Bezel material and shape |
Brushed metal
|
(5)
Key release positions |
|
---|---|---|---|
No. of positions | Reset method | Model | |
2 | Manual | A30NZ-2MM-01(5)A | A: All positions
B: Left C: Right |
Automatic reset on left | A30NZ-2ML-01(5)A | ||
3 | Manual | A30NZ-3MM-01(5)A | A: All positions
B: Left C: Right D: Center G: Left and right |
Automatic reset on left | A30NZ-3ML-01(5)A | ||
Automatic reset on right | A30NZ-3MR-01(5)A | ||
Automatic reset on left and right | A30NZ-3MB-01(5)A |
You can order Operation Units, LED Lamps, Mounting Collars, and Contact Blocks individually. Use them in combination for models that are not available as assembled Units. These can also be used as inventory for maintenance parts.
Appearance | Model |
---|---|
A22NZ-H-01 |
Appearance | Terminals Specifications | Contacts | Model |
---|---|---|---|
Screw terminal block | SPST-NO (blue) | A22NZ-S-G1A | |
SPST-NC (orange) | A22NZ-S-G1B | ||
Push-In Plus terminal block | SPST-NO (blue) | A22NZ-S-P1A | |
SPST-NC (red) | A22NZ-S-P1B | ||
Push-In Plus terminal block | DPST-NO (blue) | A22NZ-S-P2A | |
DPST-NC (red) | A22NZ-S-P2B | ||
SPST-NO/SPST-NC (white) | A22NZ-S-P2C |
last update: April 2, 2018