Capacity | 120 W | 240 W | 360 W | 480 W *4 | ||
---|---|---|---|---|---|---|
DC input | Rated input voltage | 24 VDC | ||||
Input
voltage range |
When standard
voltage sensitivity is set |
24 VDC±10% | ||||
When low voltage
sensitivity is set |
24 VDC±12.5% | |||||
When high voltage
sensitivity is set |
24 VDC±5% | |||||
Input
maximum current |
for rated input
voltage for rated loads connected |
5.9 A | 11.7 A | 17.5 A | 23.3 A *5 | |
Input terminal | Push-in terminal block | |||||
Input protection | Fuse (cannot be replaced by the customer) | |||||
Input protection capacity | 10 A | 15 A | 30 A | |||
DC output | Rated
current |
(for rated output
voltage) |
5 A | 10 A | 15 A | 20 A *6 |
Switching time | Uninterrupted | |||||
Output
voltage |
Normal operation | Output of input voltage as-is | ||||
Backup operation | 24 V±5% | |||||
Output terminal | Push-in terminal block | |||||
Overload protection | Alarm display at a load level of 110% or over (normal operation) | |||||
Alarm display at a load level of 110% or over and output voltage drop
(backup operation) |
||||||
Alarm display cancellation at a load equal to or below the rated
capacity (normal operation, backup operation) |
||||||
Battery | Type | Lithium-ion battery | ||||
Rated voltage | 14.4 VDC | |||||
Rated capacity | 1600 mAh ×
1 parallel |
1600 mAh ×
2 parallel |
1600 mAh ×
3 parallel |
1600 mAh ×
4 parallel |
||
Expected battery life *1 | 2.5 years (50°C), 5 years (40°C), 10 years (25°C) | |||||
Replacement by user | Yes (Hot swapping) | |||||
Auto battery check function | Yes | |||||
Battery life counter function | Yes | |||||
Charging time | 4 hours *7 | |||||
Backup time (25°C, initial characteristics) | 6 min. (120 W) | 6 min. (240 W) | 6 min. (360 W) | 6 min. (480 W) | ||
Environment | Operating ambient
temperature/humidity |
0 to +55°C/10 to 90% (with no condensation) | ||||
Storage ambient
temperature/humidity |
-20°to +55°C/10 to 90% (with no condensation) | |||||
Vibration resistance | JIS C 60068-2-6 compliant. 5 to 8.4 Hz amplitude: 3.5 mm, 8.4 to 150
Hz acceleration rate: 9.8 m/s2 X, Y, and Z directions for 100 minutes (Time coefficient: 10 minutes × coefficient factor 10 = total time 100 min.) |
|||||
Shock resistance | JIS C 60068-2-27 compliant. 147 m/s2, 3 times in X, Y, and Z
directions. |
|||||
Structure | Dimensions (W × D × H mm) | 94 × 100 ×
100 |
148 × 100 ×
100 |
270 × 100 × 100 | ||
Weight of unit | Approx. 0.8 kg | Approx. 1.3 kg | Approx. 2.0 kg | Approx. 2.3 kg | ||
Cooling method | Natural cooling | |||||
Insulation
and withstand voltage |
Withstand voltage | 1,000 V 50/60 Hz AC between the DC external terminals and the GR
terminal for 1 minute at a leakage current of 10 mA max. |
||||
Insulation resistance | 20 MΩ min. between the DC external terminals and the GR terminal
(at 500 VDC) |
|||||
Compliance
to standard |
Safety standard | UL508/CE/UKCA/C22.2 No.107.1-01 | ||||
EMI | Radiated
disturbance electromagnetic field strength |
EN61000-6-4/FCC/ICES/RCM/KC | ||||
Ship standard | LR/ABS/DNV/EN60945 *8 | |||||
Internal power consumption (normal *2/
maximum *3) |
7 W/22 W | 11 W/41 W | 14 W/60 W | 18 W/80 W | ||
Serial com-
munication |
RS-232C (Interface terminal) | Yes (RJ45) | ||||
USB (interface terminal) | Yes (B connector) | |||||
I/O signal (Interface terminal) | Yes (RJ45) | |||||
Accessories | USB cable (1.5 m) | |||||
Accessory functions | Beeper setting; Auto restart setting; Auto test setting; Auto restart
mode setting; Input sensitivity setting; Remote ON/OFF signal logic setting; Cold start setting; Battery life counter setting; Power switch function setting; Maximum backup time setting; Startup battery level setting; Backup stop (BS) signal delay time setting; Backup (BU) signal delay time setting; and Contact signal I/O test |