Page top

A30NN / A30NL

Pushbutton Switches

A30NN / A30NL

30-mm dia. Pushbutton Switches Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring. Workability and safety improvements.

Ordering Information

Accessories and Tools (Order Separately)

Item Appearance Classification Model Remarks
Protective
Cover
csm001045427_j_1_1 --- A22NZ-A-303 A protector designed to prevent incorrect
operation.
Cannot be used together with other
accessories. (Rubber seal included.)
For 22.3 and 25.5-mm panel holes
diameter.
Key-type selector switches cannot be
used.
Plastic Hole
Plug
csm001045427_j_1_2 Round A22NZ-A-401 Can be plugged into precut panel holes for
future expansion.
Applicable panel thickness: 0.8 to 3.0 mm
For 22.3-mm panel hole diameter.
Metal Hole
Plug
csm001045427_j_1_3 Round A22NZ-A-402 Can be plugged into precut panel holes for
future expansion.
Applicable panel thickness: 0.8 to 6.0 mm
(Rubber seal included.)
For 22.3-mm panel hole diameter.
Lock Ring csm001045427_j_1_4 Round A22NZ-A-403 Used when a more secure lock is required
to prevent rotation inside the Operation
Unit.
(Rubber seal included.)
For 22.3-mm panel hole diameter.
Can be used together with the A22NZ-A-
50501 Lock Ring.
Lock Ring csm001045427_j_1_5 --- A22NZ-A-50501 Used when a more secure lock is required
to prevent rotation of the Operation Unit.
Can be used together with the A22NZ-A-
403 Lock Ring.
Can be used with the A22N Series and the
A30N Series.
Reinforcement
Plate
csm001045427_j_1_6 --- A22NZ-A-C01 Used to reinforce Contact Blocks and
Lighting Units, Refer to Data Sheet for
mounting instructions.
Key csm001045427_j_1_7 --- A22NZ-K-01 Used with a key-type selector switch.
Control Box csm001045427_j_1_8 1 hole A22NZ-A-B101 For 22.3-mm panel hole diameter, A30N[]
cannot be used.
Two switches for screw terminal block type
cannot be linked.
The A22NZ-A-B01Y and The A22NZ-A-B2[]
model cannot be used for a double-contact
unit of the Push-In Plus terminal block type.
A22NZ-A-B201
1 hole, yellow box A22NZ-A-B101Y
A22NZ-A-B01Y
2 holes A22NZ-A-B102
A22NZ-A-B202
3 holes A22NZ-A-B103
A22NZ-A-B203
Connector csm001045427_j_1_9 Suitable
Cable
Diameter
(mm)
7 to 9 dia. A22Z-3500-1 Plastic connector used to extend a cable
from the switch box.
Refer to Data Sheet for details.
9 to 11 dia. A22Z-3500-2
Sealing Caps csm001045427_j_1_10 For flat models A22Z-3600F Used to prevent dust or water from
entering the Operation Unit.
Color: opaque
Material: silicon
For 22.3 and 25.5-mm panel holes
diameter.
Knob-type and key-type selector
switches cannot be used.
Cannot be used together with
legend plate frame.
For projection models A22Z-3600T
For full-guard models A22Z-3600G
Resin
Attachment
for 30 dia.
csm001045427_j_1_11 Round A22Z-A30 Use when mounting to a panel with a 30-
dia. hole.
Refer to Data Sheet for details.
Purchase and mount a separate Lock Ring
when using an indicator.
Small Legend
Plate Frame
csm001045427_j_1_12 Black A22NZ-A-50103 Legend Plate with no text on black
background included.
For 22.3-mm panel hole diameter.
Small Legend
Plates
(Standard Size)
csm001045427_j_1_13 Without text A22Z-3443B Black
A22Z-3443R Red
A22Z-3443W White
A22Z-3443C Transparent
A22Z-3443R-2 White text on red background
STOP A22Z-3443R-4
| A22Z-3443B-1 White text on black background
START A22Z-3443B-3
ON A22Z-3443B-5
OFF A22Z-3443B-6
UP A22Z-3443B-7
DOWN A22Z-3443B-8
POWER ON A22Z-3443B-9
OFF-ON A22Z-3443B-10
Large Legend
Plate Frame
csm001045427_j_1_14 Black A22NZ-A-51103 Legend Plate with no text on black
background included.
For 22.3-mm panel hole diameter.
Large Legend
Plates
csm001045427_j_1_15 Without text A22Z-3453B Black
A22Z-3453W White
A22Z-3453C Transparent
Tightening
Wrench
csm001045427_j_1_16 --- A22NZ-A-301 Used to tighten Mounting Nuts from the
back of the panel.
LED Lamp
Extractor
csm001045427_j_1_17 --- A22NZ-A-302 Made of rubber and used to easily remove
and attach LED Lamps.
Cap Tightening
Wrench
csm001045427_j_1_18 --- A22Z-3908 Used to replace the Caps on Flat,
Projected, and Full-guard Pushbutton
Switches.