Pushbutton Switches
30-mm dia. Pushbutton Switches Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring. Workability and safety improvements.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
A30NL-MGA-TGA-P100-GA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC Green, Alternate, SPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P100-GB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC Green, Alternate, SPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P100-GC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC Green, Alternate, SPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P100-GD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC Green, Alternate, SPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P100-GE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC Green, Alternate, SPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P101-GA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC Green, Alternate, DPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P101-GB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC Green, Alternate, DPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P101-GC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC Green, Alternate, DPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P101-GD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC Green, Alternate, DPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P101-GE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC Green, Alternate, DPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P102-GA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC Green, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P102-GB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC Green, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P102-GC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC Green, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P102-GD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC Green, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P102-GE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC Green, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P202-GA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC Green, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P202-GB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC Green, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P202-GC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC Green, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P202-GD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC Green, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TGA-P202-GE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Green (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC Green, Alternate, DPST-NC, Push-In Plus Terminal Block |