Recom-
mended camera |
Model | Optical
magni- fica- tion (±5%) |
WD
*1 (mm) |
Ef-
fec- tive FNO |
Depth
of field *2 (mm) |
Reso-
lution *3 (μm) |
TV
dis- tor- tion |
Shape | Weight
(g) |
Maxi-
mum com- patible CCD |
---|---|---|---|---|---|---|---|---|---|---|
FZ-S[]
FZ-SH[] FH-S[] FH-S[]X FZ-S[]2M FZ-S[]5M3 FH-S[]05R FH-S[]X05 FHV7X-[] |
3Z4S-LE VS-TCH05-65-O | 0.5x | 75.3 | 9.42 | 3 | 12.43 | 0.02% | Straight | 70 | 2/3
inch |
3Z4S-LE VS-TCH05-65CO-O | Coaxial | 80 | ||||||||
3Z4S-LE VS-TCH05-110-O | 110.8 | 9.49 | 3.04 | 12.9 | 0.02% | Straight | 100 | |||
3Z4S-LE VS-TCH05-110CO-O | Coaxial | 110 | ||||||||
3Z4S-LE VS-TCH1-65-O | 1.0x | 68.8 | 9.94 | 0.8 | 6.71 | 0.01% | Straight | 70 | ||
3Z4S-LE VS-TCH1-65CO-O | Coaxial | 80 | ||||||||
3Z4S-LE VS-TCH1-110-O | 110.3 | 10.49 | 0.84 | 6.99 | 0.02% | Straight | 100 | |||
3Z4S-LE VS-TCH1-110CO-O | Coaxial | 110 | ||||||||
3Z4S-LE VS-TCH1.5-65-O | 1.5x | 65 | 11.8 | 0.4 | 5.24 | 0.01% | Straight | 70 | ||
3Z4S-LE VS-TCH1.5-65CO-O | Coaxial | 80 | ||||||||
3Z4S-LE VS-TCH1.5-110-O | 110.8 | 11.97 | 0.43 | 5.33 | 0.02% | Straight | 90 | |||
3Z4S-LE VS-TCH1.5-110CO-O | Coaxial | 105 | ||||||||
3Z4S-LE VS-TCH2-65-O | 2.0x | 65 | 13.6 | 0.3 | 4.53 | 0.03% | Straight | 70 | ||
3Z4S-LE VS-TCH2-65CO-O | Coaxial | 80 | ||||||||
3Z4S-LE VS-TCH2-110-O | 110.8 | 13.5 | 0.27 | 4.53 | 0.03% | Straight | 95 | |||
3Z4S-LE VS-TCH2-110CO-O | Coaxial | 110 | ||||||||
3Z4S-LE VS-TCH4-65-O | 4.0x | 65 | 17.91 | 0.09 | 3 | 0.02% | Straight | 90 | ||
3Z4S-LE VS-TCH4-65CO-O | Coaxial | 100 | ||||||||
3Z4S-LE VS-TCH4-110-O | 110.8 | 22.2 | 0.11 | 3.73 | 0.03% | Straight | 100 | |||
3Z4S-LE VS-TCH4-110CO-O | Coaxial | 110 |