Page top

E32-LT35Z

Fiber Unit Build-in Lens Series, Flat Model

E32-LT35Z

Optical Axis Adjustment in 20 Sec and Ultra-high-power Beam Greatly Reduce Installation and Maintenance Work

Installation Information

Model Installation Cable Weight
(packed
state)
Ambient
temper-
ature
Tight-
ening
torque
Mount-
ing
hole
Bend-
ing
radius
Un-
bend-
able
length
Tensile
strength
Sheath
material
Core
mate-
rial
Emitter/
receiver
differen-
tiation
E32-LT35Z 2M -40 to
70°C
0.15 N·m - R1 0 9.8 N Polyeth-
ylene
Plastic None Approx.
25 g