Ask your OMRON representative for the most recent applicable standards for each model.
NX-series Communications Interface Units
last update: August 1, 2018
Ask your OMRON representative for the most recent applicable standards for each model.
Product name | Serial
interface |
External connection
terminals |
Number of
serial ports |
Communications
protocol |
Model |
---|---|---|---|---|---|
Communications
Interface Unit |
RS-232C | Screwless Clamping
Terminal Block |
1 port | No-protocol
Signal lines |
NX-CIF101 |
RS-422A/485 | NX-CIF105 | ||||
RS-232C | D-Sub connector | 2 ports | NX-CIF210 |
Product name | Specification | Model |
---|---|---|
Unit/Terminal Block Coding Pins | Pins for 10 Units (30 terminal block pins and 30 Unit pins) | NX-AUX02 |
Product name | Specification | Model | |||
---|---|---|---|---|---|
No. of terminals | Terminal number
indications |
Ground terminal
mark |
Terminal current
capacity |
||
Terminal Block * | 16 | A/B | Present | 10 A | NX-TBC162 |
* These options can be used with the NX-CIF101 and NX-CIF105. (They cannot be used with the NX-CIF210.)
Not included.
last update: August 1, 2018